您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-25 / 3143

排序:
Evolution to 5G Massive MIMO: Beamforming Simulation and Measurement - Application Brief
Overview of new requirements for the development and implementation of massive MIMO technology within the 5G ecosystem, including tools required to simulate, design and test highly complex systems.

應用手冊 2017-02-23

PDF PDF 1.06 MB
Evolution of the Radio Access Network: Fronthaul Test and Monitoring - Application Brief
Overview of fronthaul test and monitoring solutions from Keysight Technologies for Radio Access Networks (RAN).

應用手冊 2017-02-23

PDF PDF 386 KB
The Real “Total Cost of Ownership” of Your Test Equipment
This paper covers a TCO model for electronic T&M equipment and shows how operating costs can be critical drivers in reducing total cost of ownership beyond simply lowering acquisition (capital) costs.

應用手冊 2017-02-22

KFM & CSAFM, Environmental Control in Fuel Cell Research for the Automotive Industry - App Note
Explanation of two AFM modes used in automotive research for fuel cells

應用手冊 2017-02-21

PDF PDF 1.75 MB
Fundamentals of PXI Integration
Easily integrate PXI instruments into your test system

應用手冊 2017-02-20

Accelerate Your PXI Test Development and Test System Speed - Application Note
Accelerate Your PXI Test Development and Test System Speed - Application Note

應用手冊 2017-02-14

PDF PDF 1.62 MB
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More
Learn measurement fundamentals to optimize your signal analysis for greater insights

應用手冊 2017-02-13

Electrochemistry 3-Electrode Measurement Workflows for Li-ion Cells and Sensors Using the B2900 SMU
This application note shows the B2900A is well suited for electrochemical measurements with its capability to source and measure both voltage and current very accurately at 10 fA and 100 nV resolution.

應用手冊 2017-02-08

PDF PDF 5.38 MB
IBIS-AMI Modeling and Simulation of Link Systems using Duobinary Signaling
DesignCon 2017 - In this paper, an extension to the IBIS AMI standard to include duobinary signal modeling and simulation is proposed.

應用手冊 2017-01-31

PDF PDF 1.67 MB
IBIS-AMI Modeling of Asynchronous High Speed Link Systems
DesignCon 2017 - This paper proposes a modified IBIS-AMI model simulation flow for asynchronous link systems.

應用手冊 2017-01-31

PDF PDF 1.38 MB
Signal Integrity Analysis and Compliance Test of PCIe Gen3 Serial Channel with IBIS-AMI
DesignCon 2017 - In this paper, signal integrity analysis and compliance testing of a complete PCIe Gen3 channel with IBIS-AMI models is presented.

應用手冊 2017-01-31

PDF PDF 1.52 MB
End-to-End System-Level Simulations with Repeaters for PCIe Gen4: A How-To Guide
DesignCon 2017 - The paper describes how to quickly and effectively evaluate the end-to-end link performance of a PCI-Express Gen-4 link involving a Root Complex, a Repeater, and an End Point.

應用手冊 2017-01-31

PDF PDF 1.51 MB
Non-Destructive Analysis and EM Model Tuning of PCB Signal Traces using the Beatty Standard
DesignCon 2017 - This paper shows how, using a simple resonant test structure like the Beatty standard on a PCB, it is possible to verify the as-manufactured parameters and tune the PCB simulation model.

應用手冊 2017-01-31

PDF PDF 6.02 MB
Characterization of DDR4 Receiver Sensitivity Impact on Post-equalization Eye
DesignCon 2017 - This paper explores a new approach to analyze channel jitter beyond the traditional eye mask approach.

應用手冊 2017-01-31

PDF PDF 1.75 MB
Accurate Statistical-Based DDR4 Margin Estimation using SSN Induced Jitter Model
DesignCon 2017 - This paper proposes a methodology, that improves the accuracy of DDR4 statistical simulation, by using a mask correction factor.

應用手冊 2017-01-31

PDF PDF 2.10 MB
Test and Measurement Instrument Security - Application Note
This document describes security features and the steps to perform a security erase for select Keysight test and measurement instruments.

應用手冊 2017-01-25

PDF PDF 738 KB
Measuring Intermodulation Distortion and RF Interference - App Brief
Learn about the essential steps for measuring intermodulation distortion and RF interference to ensure you meet spectrum emission standards

應用手冊 2017-01-24

Solutions for automotive test
In-vehicle bus, Power train circuit design, Nano-scale material analysis, etc.

應用手冊 2017-01-24

Accelerating Spurious Emission Measurements Using Fast-Sweep Techniques - Application Note
Searching for spurious emissions can be especially difficult and time-consuming. Learn about techniques you can use to optimize and speed your measurements.

應用手冊 2017-01-20

Using real-time spectrum analysis to efficiently troubleshoot interference issues -Application Note
This article describes real-time spectrum analysis (RTSA) as an optional capability for FieldFox handheld RF/uW analyzers, making them especially effective for interference and signal monitoring.

應用手冊 2017-01-16

PDF PDF 7.51 MB
克服基於物聯網技術之消費性電子裝置的測試挑戰 - 應用說明
不論您是將新的無線模組整合入您的裝置、測試新的低功率模組、或者對您的設計進行除錯,是德科技都有相對應的解決方案,以協助您克服這些 IoT 設計挑戰、加速開發新裝置並更有效推出問市。

應用手冊 2017-01-10

NFC Device Turn-on and Debug - Application Note
This app note shows how to use an InfiniiVision scope to trigger on NFC communication, demodulate the captured RF waveform, and perform various parametric measurements on the demodulated waveform.

應用手冊 2017-01-09

PDF PDF 1.88 MB
Surveying the Best Ways to Test Antennas and Antenna Arrays - Application Note
This application note provides insights into testing antenna and antenna arrays, and is part 6 in a series of radar application notes.

應用手冊 2017-01-09

PDF PDF 2.17 MB
NFC-A and -B Sideband Measurements - Application Note
This app note shows how to use FFT peak search on an InfiniiVision X-Series scope to measure the amplitude (power levels) and frequency of NFC sidebands, subcarrier and carrier.

應用手冊 2017-01-09

PDF PDF 2.12 MB
FPGA Implementation of a Digital-PLL Using FPGAflow - Application Note
This application note demonstrates the capabilities of Keysight M3300A AWG and digitizer PXIe combo module to implement closed-loop controls

應用手冊 2017-01-05

PDF PDF 2.46 MB

1 2 3 4 5 6 7 8 9 10 ... 下一頁