이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력: 예제: 34401A, E4440A

1-4 / 4

정렬방식:
When will Keysight USB modular instruments and USB Modular DAQs supports Windows 7?
For 32 bit Windows 7, the supportability of modular instruments and DAQs will happen...

FAQ 2010-07-18

Is the USB connection of U2300A,U2500A and U2600A optically coupled?
No. It is not.

FAQ 2010-03-22

Does the Keysight Measurement Manager (AMM) support regional language settings other than English (US)?
Yes, the Keysight Measurement Manager (AMM) supports regional language settings other than English (US)….

FAQ 2009-01-12

Are the USB data acquisition (DAQ) devices compatible with USB 1.1 or USB 2.0?
The USB data acquisition (DAQ) devices come with Full Speed USB (12Mbps) which is compatible with any USB Host 1.1 and 2.0.

FAQ 2008-09-25