By Topic

By Type of Content

By Product Category

1-14 of 14

Sort:
How do I upgrade my N9342C Handheld Spectrum Analyzer?
Find Information on Hardware Upgrades, Instrument Software, Measurement Applications, etc...

FAQ 2013-12-10

Can I export the interval logging data saved in the internal memory of my U1253A Handheld Multimeter?
Yes, you can export the interval logging data saved by upgrade your U1253A Firmware revision to V1.20…..

FAQ 2013-11-17

Can I upgrade to option 001(Host USB interface) for the U1600A Series Handheld Oscilloscopes after purchase?
No, you cannot upgrade to option 001 for the U1600A Series Handheld Oscilloscopes after purchase….

FAQ 2013-11-17

How do I upgrade my N9344C Handheld Spectrum Analyzer?
Find Information on Hardware Upgrades, Instrument Software, Measurement Applications, etc…

FAQ 2012-12-17

How do I upgrade my N9343C Handheld Spectrum Analyzer?
Find Information on Hardware Upgrades, Instrument Software, Measurement Applications, etc...

FAQ 2012-12-17

Using Option INM, how many frames can be saved in one spectrogram file? Can the capacity for spectrum monitoring be increased?
The HSA spectrogram can only record 1500 frames in one file.

FAQ 2012-03-02

How do I upgrade my handheld spectrum analyzer?
Most of the upgrades to the HSA can be made by obtaining a license key and do not require hardware installation.

FAQ 2012-03-02

How do I install the task planner option on my handheld spectrum analyzer?
Refer to the Application Note: Streamlining Field Test with Task Planner

FAQ 2012-03-02

Do the handheld spectrum analyzers have a built-in GPS receiver?
Yes, the C Series have optional built-in GPS for GPS tagging. The N9340B HSA does not.

FAQ 2012-03-02

Do the handheld spectrum analyzers offer digital format demodulation?
Option DMA for the HSAs provide ASK/FSK modulation analysis.

FAQ 2012-03-01

PDF PDF 68 KB
Do the handheld spectrum analyzers offer time-gated spectrum analysis?
The HSAs have an optional time-gated spectrum analysis feature that enables spectral information to be obtained about signals in the frequency domain (Option TMG).

FAQ 2012-03-01

Do the handheld spectrum analyzers provide a continuous waveform generator option?
No, the HSAs do not have a CW (continuous waveform) generator function.

FAQ 2012-02-20

Is the task planner option available for each model of handheld spectrum analyzer?
Option TPN, the task planner, is available for the N9342C, N9343C and N9344C.

FAQ 2012-02-20

How do I download my preferred Quick Help language for my U1602A/U1604A Handheld Oscilloscope?
Download your preferred Quick Help language for the U1602A and U1604A Handheld Oscilloscope from the Product Reference CD……

FAQ 2009-05-03