Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

76-100 из 119

Упорядочить:
M8190A Arbitrary Waveform Generator - Flyer
The Keysight M8190A AWG is the source of greater fidelity, delivering high resolution and wide bandwidth-simultaneously.

Брошюра 2013-07-26

PDF PDF 271 KB
IO Libraries Suite 16 - Flyer
This flyer provides a product overview, features and benefits of the Keysight IO Libraries Suite 16. I/O, IO Libraries.

Брошюра 2013-07-26

PDF PDF 140 KB
PXI Multiplexer Switch Modules - Flyer
One-page overview of the Keysight PXI multiplexer switch modules including a brief summary of features, specifications, configuration, and ordering information.

Брошюра 2013-07-26

PDF PDF 190 KB
Command Expert - Flyer
This flyer provides a brief description of the Keysight Command Expert software - a free software tool that provides fast and easy instrument control in PC application environments.

Брошюра 2013-07-26

PDF PDF 487 KB
M9536A AXIe Embedded PC Controller - Flyer
The M9536A is an AXIe compatible embedded PC controller which provides a high-performance PCIe Gen2 link to the AXIe backplane and is the first AXIe embedded controller available on the market.

Брошюра 2013-07-16

PDF PDF 218 KB
M9021A PCIe Cable Interface - Promotional Flyer
One-page overview of the Keysight M9021A PCIe Cable Interface including a brief summary of features, specifications, configuration, and ordering information.

Брошюра 2013-07-11

PDF PDF 140 KB
M9036A PXIe Embedded Controller - Flyer
The Keysight M9036A PXIe embedded controller flyer provides a summary of key features, specifications, and ordering information.

Брошюра 2013-07-10

PDF PDF 207 KB
M9018A 18-Slot PXIe Chassis
One-page overview of the Keysight M9018A 18-slot PXIe chassis including a brief summary of features, specifications, configuration, and ordering information.

Брошюра 2013-02-21

PDF PDF 266 KB
Keysight Ultra Low Current Measurement Equipment -
Keysight’s stellar lineup of measurement equipment,from nanotechnology to high-power The best-suited equipment for your effective use

Брошюра 2013-01-28

PDF PDF 453 KB
AXIe Chassis - Brochure
One-page overview of the Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis including a brief summary of features, specifications, configuration, and ordering information.

Брошюра 2012-12-06

PDF PDF 176 KB
M9362A-D01 PXIe Microwave Quad Downconverter - Flyer
The Keysight M9362AD01 is a PXIe 3-slot, 4-channel, coherent microwave downconverter with frequency coverage from 10 MHz to 26.5 GHz well suited for the A/D, wireless communications and radar markets.

Брошюра 2012-11-14

PDF PDF 174 KB
Wideband MIMO PXI Vector Signal Analyzer - flyer
This flyer provides an overview of the Keysight Wideband MIMO PXI Vector Signal Analyzer configuration based on the M9362A-D01.

Брошюра 2012-09-11

PDF PDF 257 KB
M9300A PXIe Frequency Reference - Flyer
This flyer provides an overview of the M9300A: the description, potential applications, features, benefits and specifications.

Брошюра 2012-09-11

PDF PDF 187 KB
M9048A PCIe Desktop PC Adapter - Flyer
One-page overview of the Keysight M9048A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

Брошюра 2012-07-26

PDF PDF 181 KB
M9703A 12-bit High-Speed Digitizer - Unprecedented speed, resolution and channel density Print Ad
Print ad for Physics applications: The new Keysight M9703A 12-bit high-speed digitizer module provides unprecedented measurement fidelity and channel density for GHz speed.

Брошюра 2012-07-09

PDF PDF 215 KB
Bench and System Switching Products
Whether you use switching to route signals for design verification applications or for complex automated functional test systems, reliable and repeatable switching is critical for your measurement accuracy.

Брошюра 2012-04-27

PDF PDF 11.37 MB
M9392A PXI Vector Signal Analyzer 50 MHz to 26.5 GHz Brochure
Brochure for the new PXI vector signal analyzer family of modular products; covers Keysight's modular offerings, provides data on the individual PXI building blocks and their features and benefits.

Брошюра 2012-03-02

PDF PDF 2.08 MB
M9331A PXI-H Arbitrary Waveform Generator Flyer
The M9331A is a wide-bandwidth arbitrary waveform generator (AWG) capable of creating the ideal waveforms for compliance testing of digital radios targeted for use with communication standards.

Брошюра 2012-02-20

PDF PDF 294 KB
M9330A PXI-H Arbitrary Waveform Generator Flyer
The M9330A is a high resolution, wide-bandwidth arbitrary waveform generator (AWG) capable of creating the most realistic waveforms for radar, satellite, and frequency agile comnning at up to 4 GS/s.

Брошюра 2012-02-20

PDF PDF 275 KB
M9352A PXI Amplifier Attenuator - Flyer
The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions.

Брошюра 2012-02-10

PDF PDF 224 KB
U4301A PCI Express 3.0 Protocol Analyzer Module flyer
The U4301A helps test engineers and validation labs address the challenges of transitioning to PCIe 3.0 by addressing the high speeds, new encoding scheme, and advanced protocol featuress.

Брошюра 2011-11-28

PDF PDF 288 KB
N2102B Pattern Generator
This flyer provides a brief description of the features and benefits of the N2102B Pattern Generator

Брошюра 2011-11-27

PDF PDF 310 KB
N2101B 10.3125 Gb/s Bit Error Ratio Tester
This flyer provides a brief description of the features and benefits the N2101B Gb/s Bit Error Ratio Tester provides.

Брошюра 2011-11-27

PDF PDF 243 KB
N2099A Synthesizer
This flyer provides a brief description of the N2099A synthesizer and it's main features and benefits.

Брошюра 2011-11-27

PDF PDF 209 KB
M9045B PCIe ExpressCard Adapter - Flyer
Two-page overview of the Keysight M9045B ExpressCard adapter including a brief summary of features, specifications, configuration, and ordering information.

Брошюра 2011-10-26

PDF PDF 250 KB

Назад 1 2 3 4 5 Следующие