这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

按内容类型

按产品类别

按其他类别

1-25 / 21348

排序:
Save 35% and Get More Productive with Keysight's BenchVue 2017 Software - Flyer
For a limited time, save 35% on Keysight's BenchVue software applications. Let BenchVue software easily Control, Automate and Simplify your workflow today.

促销资料 2017-09-30

PDF PDF 350 KB
Save Up to 50% When You Configure a Calibrated Wideband Mm-Wave Signal Generator - Promotion Flyer
For a limited time, you will receive 50% off high-performance millimeter-wave signal generation hardware when you buy Signal Optimizer software.

促销资料 2017-09-30

PDF PDF 451 KB
Test and Measurement Basics - DAQ
Test and Measurement Basics DAQ video series demonstrates how quick and easy it is to use Keysight DAQ. Click away and find out the tips and tricks to make the most out of your measurements.

基本演示 2017-08-21

Keysight Technologies Selected by Qualcomm for 5G Test Solutions
Keysight will provide the scalability and capability required to support 5G design and test–from initial requirements to final standards

新闻资料 2017-08-19

E9300 E-Series Power Sensors Operating and Service Guide
The Keysight E9300 E-Series power sensors Operating and Service Guide is for use with the E9300 series power sensors.

运行手册 2017-08-18

Battery Temperature Profiling While Charging and Discharging - Application Note
Temperature profiling is crucial as the charging and discharging rate of battery-powered devices inadvertently heats up the batteries. Here are ways to perform this task efficiently and effectively.

应用说明 2017-08-17

PDF PDF 2.44 MB
J-BERT M8020A High-Performance BERT - Configuration Guide
This document provides support to customers and field engineers when configuring the J-BERT M8020A High-Performance BERT for purchase.

配置指南 2017-08-17

PDF PDF 1.28 MB
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

基本演示 2017-08-17

8 Hints for Making Bettter Measurements Using RF Signal Generators - Application Note
This application note provides 8 hints for improving the accuracy of your measurements using RF signal generators.

应用说明 2017-08-17

PDF PDF 8.64 MB
以下高速数字化仪产品现已由 Acqiris 提供。

选型指南 2017-08-17

CX3300 Firmware 1.3.1730.17791 Release Note
CX3300 Firmware 1.3.1730.17791 Release Note

发布说明 2017-08-16

PDF PDF 193 KB
U7249E MIPI M-PHY Compliance Test Software for Infiniium Oscilloscopes - Technical Overvie
This technical overview introduces how the M-PHY conformance test software helps you execute the most difficult physical layer tests for transmitters (TX tests only) that can be measured with a high bandwidth real-time digital oscilloscope.

技术总览 2017-08-16

PDF PDF 1.93 MB
是德科技确保更有信心地进行 110 GHz 及以上频率的信号分析
是德科技确保更有信心地进行 110 GHz 及以上频率的信号分析

应用说明 2017-08-15

是德科技大规模 MIMO:常见问题解答
是德科技大规模 MIMO:常见问题解答

应用说明 2017-08-15

Quick Start Guide for ADS in Power Electronics
This guide shows you how to get started with ADS for high di/dt power electronics: incorporate an EM-based model of the layout parasitics from your PCB traces into the circuit simulation.

基本演示 2017-08-15

PDF PDF 2.45 MB
Keysight N5290/1A PNA Series 2-Port and 4-Port Microwave NA System (900Hz-110GHz / 900Hz-120GHz)
Installation Guide for N5290/1A PNA Series 2-Port and 4-Port Microwave Network Analyzer System (900 Hz - 110 GHz / 900 Hz - 120 GHz)

安装手册 2017-08-15

PDF PDF 4.28 MB
U2000 Series USB Power Sensor - Configuration Guide
This confi guration guide describes the standard confi gurations, options, and compatible accessories for the U2000 Series USB power sensors.

配置指南 2017-08-15

U2000 and U8480 Series USB sensor measurement uncertainty calculator
Measurement Uncertainty Calculator for the U2000 series USB sensors (U2000A, U2001A, U2002A, U2004A, U2000B, U2000H, U2001B, U2001H, U2002H) and U8480 series USB sensors (U8481A, U8485A, U8487A, U8488A)

应用说明 2017-08-15

XLS XLS 129 KB
为何要让您的是德科技矢量网络分析仪保持现代化?
为何要让您的是德科技矢量网络分析仪保持现代化?

手册 2017-08-15

PDF PDF 2 MB
x1149 Pin Constraints Feature - Technical Overview
This overview describes how the pin constraints feature can improve boundary scan test coverage and perform debugging, eliminating manual BSDL file editing and test regeneration.

技术总览 2017-08-14

PDF PDF 1.10 MB
N8888A Infiniium Protocol Decode Software Bundle - Data Sheet
Get 33 popular protocols for less with this software application bundle for Infiniium real-time oscilloscopes.

产品资料 2017-08-14

PDF PDF 1.60 MB
E5080A Firmware, Remote Control Software Revision History

发布说明 2017-08-14

PDF PDF 119 KB
View videos on radar/EW measurements
View videos on radar/EW measurements

基本演示 2017-08-14

N108xA IEEE 802.3 Ethernet KR/CR Compliance Test Application Software Release Notes
Describes requirements and changes in the latest version of the N108xA IEEE 802.3 Ethernet KR/CR compliance test application software.

发布说明 2017-08-11

PDF PDF 117 KB
W6600A Series LPDDR4 BGA Interposers - Data Sheet
The Keysight W6600A Series LPDDR4 BGA interposers enable probing of embedded memory LPDDR4 DRAM from the ball grid array using a U4164A logic analyzer. This data sheet explains its capabilities.

产品资料 2017-08-11

1 2 3 4 5 6 7 8 9 10 ... 下一页