検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

絞込み

絞込みのリセット

業種/テクノロジー

コンテンツのタイプ

1-25 / 3459

並べ替え
i3070 Series 5i Inline In-Circuit Test System – Data Sheet
Keysight’s i3070 Series 5i Inline In-Circuit Test system is SMEMA-compliant and designed to bring you all the industry-leading ICT technologies into your fully automated manufacturing line.

データシート 2017-06-15

CAN, LIN and FlexRay Protocol Triggering and Decode for Infiniium 9000 and S-Series - Data Sheet
Keysight's CAN, LIN and FlexRay protocol triggering and decode application makes it easy to debug and test designs that include these buses.

データシート 2017-06-15

PDF PDF 2.63 MB
IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

技術概要 2017-06-14

Command Expert 2017 Update 1 System Requirements
To use Command Expert 2017 Update 1, you must have the following System Requirements...

技術概要 2017-06-14

N1046A 75/85/>100 GHz 1/2/4 Channel Remote Head Module - Data Sheet
Keysight's N1046A 75/85/>100 GHz 1/2/4 channel remote head module lets you characterize your highest-performance designs for 56 GBaud and beyond with >100 GHz bandwidth.

データシート 2017-06-14

PDF PDF 1.40 MB
IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

技術概要 2017-06-14

N5291A Broadband Network Analyzer Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

データシート 2017-06-13

PDF PDF 1.13 MB
E5052B Signal Source Analyzer - Data Sheet
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

データシート 2017-06-12

PDF PDF 2.11 MB
Infiniium Z-Series Oscilloscopes - Data Sheet
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

データシート 2017-06-12

Pre-5G Modulation Analysis 89600 VSA Software 89601B/BN-BHN - Technical Overview
See through the complexity of pre-5G with a comprehensive set of tools for demodulation and vector signal analysis.

技術概要 2017-06-11

PDF PDF 6.46 MB
RP7900 Series Regenerative Power System - Data Sheet
Data sheet for the RP7900 Series Regenerative Power System containing specifications, options, accessories, and ordering information.

データシート 2017-06-07

PDF PDF 1.62 MB
BT2191A 自己放電測定システム
BT2192A 自己放電測定システムソフトウェア

データシート 2017-06-02

802.11ad Integrated RF Test Solution - Data Sheet
The E7760A and M1650A provide IF (6-17GHz) and RF (55-68GHz) physical-layer signals for 802.11ad WiGig device testing. This document describes their performance and physical characteristics.

データシート 2017-06-02

PDF PDF 1.44 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

データシート 2017-06-01

U8489A DC to 120 GHz USB Thermocouple Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

技術概要 2017-05-31

ZIP ZIP 1.20 MB
U8489A DC to 120 GHz USB Thermocouple Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

技術概要 2017-05-31

PDF PDF 98 KB
U7238E MIPI D-PHY Compliance Test Software for Infiniium Oscilloscopes - Technical Overview
It introduces how the Keysight’s U7238E MIPI D-PHY compliance test software gives you a fast and easy way to validate and debug your embedded D-PHY data links in accordance to the specification and CTS. The D-PHY electrical test software allows you to automatically execute D-PHY electrical checklist tests for CSI-2 and DSI-2 architectures and displays the results in a flexible report format. In addition to the measurement data, the report provides margin analysis that shows how closely your product passed or failed each test.

技術概要 2017-05-26

PDF PDF 1.60 MB
Laser Heated Tip and High Temperature Stage for G200 Nano Indenter - Data Sheet
General information and specifications for the G200 Nano Indenter Laser Heater Tip and Stage

データシート 2017-05-23

PDF PDF 2.84 MB
U2751A USB Modular Function/Arbitrary Waveform Generator - Data Sheet
This is the datasheet for the U2761A USB Modular Function/ Arbitrary Waveform Generator which is equipped with 20MHz Sine and Square waveforms, pulse generation and arbitrary waveform editor.

データシート 2017-05-22

PDF PDF 2.07 MB
U2741A USB Modular Digital Multimeter - Data Sheet
This is the datasheet for the Keysight U2741A USB Modular Digital Multimeter which is a 5.5-digit resolution digital multimeter that is able to capture up to 100 readings/sec.

データシート 2017-05-19

PDF PDF 2.07 MB
U2701A/U2702A USB Modular Oscilloscope - Data Sheet
This data sheet contains the key features, specifications and ordering information of the U2701A/U2702A USB modular oscilloscopes

データシート 2017-05-19

PDF PDF 2.26 MB
N6141C EMI Receiver X-Series Measurement Application, Multi-Touch - Technical Overview
The EMI receiver measurement application allows you to perform precompliance measurements and diagnostic evaluation of your designs with Keysight's X-Series signal analyzers.

技術概要 2017-05-19

PDF PDF 3.30 MB
N9054C VMA Vector Modulation Analysis X-Series Measurement Application, Multi-Touch
The VMA Vector Modulation Analysis measurement application provides a wide range of measurements, digital types and filters to perform signal analysis with Keysight's X-Series signal analyzers.

技術概要 2017-05-17

PDF PDF 2.25 MB
DCA Accessories - Technical Overview
Learn more about the probes and accessories that are compatible with DCA oscilloscopes.

技術概要 2017-05-17

PDF PDF 1.11 MB
Infiniium Vシリーズ オシロスコープ 8~33 GHz
Infiniium Vシリーズ オシロスコープで詳細な解析をより短時間に実現

データシート 2017-05-17

1 2 3 4 5 6 7 8 9 10 ... 次へ