您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-25 / 3297

排序:
IO Libraries Minimum System Requirements - Technical Overview
Computer hardware and operating system minimum requirements for using Keysight IO Libraries Suite.

技術總覽 2017-10-11

IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

技術總覽 2017-10-11

IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

技術總覽 2017-10-11

N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

產品型錄 2017-10-09

PDF PDF 3.91 MB
N7660B Signal Studio for Multi-emitter Scenario Generation (MESG) - Technical Overview
N7660B Signal Studio for multi-emitter scenario generation (MESG) provides Keysight-validated, performance-optimized signals that can be downloaded directly to one or more UXG agile signal generators.

技術總覽 2017-10-02

PDF PDF 1.35 MB
E4980A Precision LCR Meter, E4980AL Precision LCR Meter - Data Sheet
This document provides specifications for the E4980A precision LCR meters.

產品型錄 2017-10-01

N9030B PXA X-Series Signal Analyzer, Multi-touch - Data Sheet
This data sheet provides a summary of key performance parameters and specification for N9030B PXA signal analyzers.

產品型錄 2017-09-30

N9040B UXA X-Series Signal Analyzer, Muliti-touch - Data Sheet
The UXA data sheet provides a summary of key performance parameters and specification for N9040B UXA signal analyzers.

產品型錄 2017-09-30

Signal Optimizer Software
Signal Optimizer is a unified software platform for calibration, signal creation and analysis. It integrates measurement science and system calibration into an all-in-one task-based interface to validate wideband designs.

技術總覽 2017-09-30

PDF PDF 1.75 MB
U7243C USB 3.1 — 5 Gbps and 10 Gbps Transmitter Compliance Software - Data Sheet
Keysight's U7243B USB 3.1 validation and compliance software provides you with a fast and easy way to verify and debug your USB 3.1 products.

產品型錄 2017-09-29

PDF PDF 1.89 MB
HMMC-5623 DC to 12 GHz Packaged High Efficiency Divide-by-8 Prescaler - Data Sheet
The HMMC-5623 s a highly sensitive broadband divide-by-8 prescaler used in communications and EW systems that require frequency translation and down conversion.

產品型錄 2017-09-29

N8262A P-Series Modular Power Meter and Power Sensors - Data Sheet
This data sheet covers warranted and typical specifications for N8262A P Series modular power meter and sensors.

產品型錄 2017-09-28

PNA/PNA-X Spectrum Analyzer Option (090) Data Sheet
Data Sheet and Technical Specifications for the PNA/PNA-X Spectrum Analyzer Option (090)

產品型錄 2017-09-28

N6470B Thunderbolt 3 Transmitter Compliance Test Software for Infiniium Oscilloscopes - Data Sheet
The N6470A Thunderbolt electrical test software gives you an easy way to verify and debug your Thunderbolt designs for both silicon validation as well as products like storage devices or mother boards.

產品型錄 2017-09-27

U7232E DisplayPort Electrical Performance Validation and Compliance Software - Data Sheet
Keysight's DisplayPort electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your DisplayPort interface designs, including DisplayPort 1.3.

產品型錄 2017-09-27

PDF PDF 2.65 MB
N7018A Type-C Test Controller - Data Sheet
This data sheet introduces the Type-C Test Controller which provides full control of the USB Type-C interface which is core to the RX and TX compliance testing in USB3.1, Thunderbolt and DisplayPort.

產品型錄 2017-09-27

PDF PDF 1.46 MB
Data Sheet and Technical Specifications, N5227A PNA Network Analyzers Option 210 and 410
Data Sheet and Technical Specifications for N5227A Option 210 and 410, 2-port and 4-port

產品型錄 2017-09-25

PDF PDF 2.24 MB
N5224B/25B Option 210/410 Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

產品型錄 2017-09-25

PDF PDF 2.62 MB
N5227B Option 210/410 Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

產品型錄 2017-09-25

PDF PDF 2.79 MB
Data Sheet and Technical Specifications, N5224A and N5225A PNA Network Analyzers Option 210 and 410
Data Sheet and Technical Specifications for N5224A and N5225A PNA Network Analyzers Option 210 and 410, 2-port and 4-port

產品型錄 2017-09-25

PDF PDF 2.67 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

產品型錄 2017-09-23

E4416A/E4417A EPM-P Series Power Meters and E-Series E9320 Peak and Average Power Sensors
This data sheet covers the specifications for the E4416A/E4417A EPM-P series power meters and the E-series E9320 peak and average power sensors.

產品型錄 2017-09-21

Keysight U9397A/C FET Solid State Switches (SPDT)
This technical overview provides a description, applications and full specifications for U9397A/C high performance solid state switches (SPDT) 300 kHz to 18 GHz. These GaAs FET switches have a settling time of approximately 500 μs.

技術總覽 2017-09-21

M8085A MIPI Receiver Test Solutions - Data Sheet
Datasheet for the M8085A plug in software for the M8070A Bit Error Ratio Test system software

產品型錄 2017-09-20

PDF PDF 1.61 MB
N5291A Broadband Network Analyzer Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

產品型錄 2017-09-20

PDF PDF 2.49 MB

1 2 3 4 5 6 7 8 9 10 ... 下一頁