这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

1-25 / 3403

排序:
是德科技先进设计系统(ADS)
是德科技先进设计系统(ADS)

产品资料 2017-10-16

IO Libraries Minimum System Requirements - Technical Overview
Computer hardware and operating system minimum requirements for using Keysight IO Libraries Suite.

技术总览 2017-10-11

IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

技术总览 2017-10-11

IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

技术总览 2017-10-11

N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

产品资料 2017-10-09

PDF PDF 3.91 MB
N7660B Signal Studio for Multi-emitter Scenario Generation (MESG) - Technical Overview
N7660B Signal Studio for multi-emitter scenario generation (MESG) provides Keysight-validated, performance-optimized signals that can be downloaded directly to one or more UXG agile signal generators.

技术总览 2017-10-02

PDF PDF 1.35 MB
E4980A Precision LCR Meter, E4980AL Precision LCR Meter - Data Sheet
This document provides specifications for the E4980A precision LCR meters.

产品资料 2017-10-01

Signal Optimizer Software
Signal Optimizer is a unified software platform for calibration, signal creation and analysis. It integrates measurement science and system calibration into an all-in-one task-based interface to validate wideband designs.

技术总览 2017-09-30

PDF PDF 1.75 MB
HMMC-5623 DC to 12 GHz Packaged High Efficiency Divide-by-8 Prescaler - Data Sheet
The HMMC-5623 s a highly sensitive broadband divide-by-8 prescaler used in communications and EW systems that require frequency translation and down conversion.

产品资料 2017-09-29

U7243C USB 3.1 — 5 Gbps and 10 Gbps Transmitter Compliance Software - Data Sheet
Keysight's U7243B USB 3.1 validation and compliance software provides you with a fast and easy way to verify and debug your USB 3.1 products.

产品资料 2017-09-29

PDF PDF 1.89 MB
N8262A P-Series Modular Power Meter and Power Sensors - Data Sheet
This data sheet covers warranted and typical specifications for N8262A P Series modular power meter and sensors.

产品资料 2017-09-28

PNA/PNA-X Spectrum Analyzer Option (090) Data Sheet
Data Sheet and Technical Specifications for the PNA/PNA-X Spectrum Analyzer Option (090)

产品资料 2017-09-28

N7018A Type-C Test Controller - Data Sheet
This data sheet introduces the Type-C Test Controller which provides full control of the USB Type-C interface which is core to the RX and TX compliance testing in USB3.1, Thunderbolt and DisplayPort.

产品资料 2017-09-27

PDF PDF 1.46 MB
U7232E DisplayPort Electrical Performance Validation and Compliance Software - Data Sheet
Keysight's DisplayPort electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your DisplayPort interface designs, including DisplayPort 1.3.

产品资料 2017-09-27

PDF PDF 2.65 MB
N5224B/25B Option 210/410 Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

产品资料 2017-09-25

PDF PDF 2.62 MB
N5227B Option 210/410 Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

产品资料 2017-09-25

PDF PDF 2.79 MB
Data Sheet and Technical Specifications, N5227A PNA Network Analyzers Option 210 and 410
Data Sheet and Technical Specifications for N5227A Option 210 and 410, 2-port and 4-port

产品资料 2017-09-25

PDF PDF 2.24 MB
Data Sheet and Technical Specifications, N5224A and N5225A PNA Network Analyzers Option 210 and 410
Data Sheet and Technical Specifications for N5224A and N5225A PNA Network Analyzers Option 210 and 410, 2-port and 4-port

产品资料 2017-09-25

PDF PDF 2.67 MB
E4416A/E4417A EPM-P Series Power Meters and E-Series E9320 Peak and Average Power Sensors
This data sheet covers the specifications for the E4416A/E4417A EPM-P series power meters and the E-series E9320 peak and average power sensors.

产品资料 2017-09-21

M8085A MIPI Receiver Test Solutions - Data Sheet
Datasheet for the M8085A plug in software for the M8070A Bit Error Ratio Test system software

产品资料 2017-09-20

PDF PDF 1.61 MB
N5291A Broadband Network Analyzer Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

产品资料 2017-09-20

PDF PDF 2.49 MB
N5290A Broadband Network Analyzer Technical Specifications
Complete guide to the technical specifications for the N5290A Broadband millimeter wave Network Analyzer

产品资料 2017-09-20

PDF PDF 2.40 MB
是德科技 UXA X 系列信号分析仪,多点触控 N9040B
是德科技 UXA X 系列信号分析仪,多点触控 N9040B

产品资料 2017-09-19

Challenges and Solutions for Power Testing in Automotive Applications - Technical Overview
Engineers are faced with new EV test challenges as vehicle electrification continues to bring added functions and features. Find out what tools and solutions Keysight offers to help them succeed.

技术总览 2017-09-08

N8815A Infiniium 10GBASE-KR 64b/66b and Link Training Decode Software - Data Sheet
Keysight N8815A Infiniium protocol viewer software for 10 Gbase-KR Ethernet is the only 64b/66b protocol analyzer technology available on a real time oscilloscope

产品资料 2017-09-07

PDF PDF 1.50 MB

1 2 3 4 5 6 7 8 9 10 ... 下一页