这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

按内容类型

按产品类别

按其他类别

126-150 / 21373

排序:
Network Analysis Basics - Applying Error Correction To Network Analyzer Measurements (AN 1287-3)
Only perfect test equipment would not need correction. Imperfections exist in even the finest test equipment and cause less than ideal measurement results.

应用说明 2017-09-07

N8815A Infiniium 10GBASE-KR 64b/66b and Link Training Decode Software - Data Sheet
Keysight N8815A Infiniium protocol viewer software for 10 Gbase-KR Ethernet is the only 64b/66b protocol analyzer technology available on a real time oscilloscope

产品资料 2017-09-07

PDF PDF 1.50 MB
直流电源您需要了解的10 个基础知识
直流电源您需要了解的10 个基础知识

手册 2017-09-07

PDF PDF 344 KB
Network Analysis - De-embedding and Embedding S-Parameter Networks (1364-1)
At RF and microwave frequencies, it becomes difficult to directly measure devices with nonstandard connectors (for example, devices using surface-mount packaging).

应用说明 2017-09-07

U2000 and U8480 Series USB sensor measurement uncertainty calculator
Measurement Uncertainty Calculator for the U2000 series USB sensors (U2000A, U2001A, U2002A, U2004A, U2000B, U2000H, U2001B, U2001H, U2002H) and U8480 series USB sensors (U8481A, U8485A, U8487A, U8488A)

应用说明 2017-09-07

XLS XLS 131 KB
U2020/40 X-Series USB Sensor Uncertainty Calculator - Application Note
Measurement Uncertainty Calculator for U2020 X-Series.

应用说明 2017-09-07

XLS XLS 31 KB
Fundamentals of RF and Microwave Noise Figure Measurements - Application Note
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

应用说明 2017-09-06

BUILDING a Time-to-Digital Converter (TDC)
Using PXIe Digitizers with the FPGA programmable option enabled and the FPGA Programming Environment Software to create a custom TDC block.

手册 2017-09-06

PDF PDF 431 KB
Keysight Technologies 2-port/4-port N523xA to N523xB PNA-L Model Upgrade Kit
Installation note for 2-port/4-port Panel Upgrade kit. To Upgrade 2-Port/4-Port "A" models to 2-Port/4-Port "B" models for N523x PNA-L

安装手册 2017-09-06

PDF PDF 5.51 MB
High-speed Signal Processing with Low Latency Feedback System for Quantum Bit Evaluation

手册 2017-09-06

PDF PDF 483 KB
U1240 Series Handheld Digital Multimeters - Data Sheet
This is a data sheet describing the Keysight U1240 Series Handheld Digital Multimeters.

产品资料 2017-09-06

Building a Radar Target Simulator
Using M3302A PXIe AWG and Digitizer Combination module to create a custom Transmitter-Receiver Tx-Rx simulator

手册 2017-09-06

PDF PDF 414 KB
U9391C/F/G Comb Generators - Technical Overview
This technical overview provides an overview and specifications for the U9391C comb generator, which was designed as a phase reference standard for the N5242A PNA-X network analyzer.

技术总览 2017-09-06

PDF PDF 1.96 MB
Keysight Technologies 2-port/4-port N522xA to N522xB PNA Model Upgrade Kit
Installation note for 2-port/4-port Panel Upgrade kit. To Upgrade 2-Port/4-Port "A" models to 2-Port/4-Port "B" models for N522xA PNA

安装手册 2017-09-06

PDF PDF 5.52 MB
Bus multi-channel real-time decoding
Using M3100A PXIe Digitizer module with programmable FPGA option and M3602A software to implement a SPI decoder

手册 2017-09-06

PDF PDF 432 KB
Signal Studio for Pre-5G N7630C Online Documentation (webhelp)
Viewable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

帮助文件 2017-09-05

U2040 X-Series Wide Dynamic Range Power Sensors - Product Fact Sheet
This product fact sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

手册 2017-09-05

PDF PDF 834 KB
Signal Studio for Pre-5G N7630C Online Documentation (.chm file)
Downloadable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

帮助文件 2017-09-05

Power Conversion Efficiency Measurement Methods - Application Note
Accurate measurement of power conversion efficiency is paramount for reducing energy consumption, from conventional house-hold appliances to advanced vehicle electrification and solar grid/PV systems.

应用说明 2017-09-05

PDF PDF 2.16 MB
Signal Studio for Custom Modulation N7608C Online Documentation (webhelp)
Viewable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

帮助文件 2017-09-05

New 64 GBaud BERT Solution Simplifies Test Setup, Accelerates 400G Receiver Testing
Industry's most-integrated bit error ratio tester (BERT) for PAM-4 and NRZ features new adjustable equalizer.

新闻资料 2017-09-05

Getting Better Measurements on the Go with a FieldFox Handheld Analyzer - Application Note
This application note provides tips to help you make more accurate measurements in the field for cable, antenna, network analysis and spectrum analysis applications.

应用说明 2017-09-05

Signal Studio for PA Test N7614B Online Documentation (.chm file)
Downloadable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

帮助文件 2017-09-05

Signal Studio for Custom Modulation N7608C Online Documentation (.chm file)
Downloadable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

帮助文件 2017-09-05

Signal Studio for WLAN 802.11 for N7617B Online Documentation (webhelp)
Viewable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

帮助文件 2017-09-05

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页