Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

Refine the List

remove all refinements

Mercado/Tecnologia

By Type of Content

201-225 de 1440

Sort:
Genesys Overview
Genesys continues to offer the industry’s most powerful RF circuit and system synthesis capabilities in an affordable, accurate and easy-to-use simulation software that you’ve come to love. Keysight Sys-Parameters provide breakthrough convenience in using component datasheet parameters such as amplifier P1dB, IP3, gain and noise figure over frequency, temperature and bias for simulation without the need to create custom files and equations.

Demonstração 2016-02-11

IC-CAP Videos on YouTube
Device Modeling Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Demonstração 2016-02-09

NewSpace and Traditional Space panel session– recorded at the NewSpace 2015 conference
Streamed live on July 16, 2015, this video is a panel discussion of important key players in the NewSpace arena.

Demonstração 2016-02-02

USF College of Engineering Celebrates 20-year partnership with Keysight Technologies
USF recognizes Keysight’s virtual software system donation, which is currently in use at the College of Engineering, by renaming the Center for Wireless and Microwave Information Systems (WAMI) as Keysight Technologies Wireless Laboratory.

Demonstração 2016-01-29

ADS Videos on YouTube
Advanced Design System (ADS) Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Demonstração 2016-01-28

Genesys Videos on YouTube
Genesys Video Library playlist on YouTube

Demonstração 2016-01-28

USB and USB Type-C Connector YouTube Videos
Keysight HSD videos - USB and USB Type-C Connector

Demonstração 2016-01-26

Power Save State Measurements
Part 2 of the video series on magnetic resonant wireless charging

Demonstração 2016-01-26

MOV MOV 107.77 MB
Todd Cutler: DesignCon 2016 Keysight Technologies
Todd Cutler, general manager of Keysight EDA talks with Sean O'Kane of ChipEstmate TV at DesignCon2016.

Demonstração 2016-01-26

N7700A Photonic Application Suite Software YouTube Videos
Technical clips for N7700A Photonic Application Suite Software: Installation of the package manager, Insertion Loss (IL) and Polarization Dependent Loss (PDL) Setup, Fast Spectral Loss Setup, N77xx Viewer Software and many more.

Demonstração 2016-01-26

SIPro & PIPro: Signal and Power Integrity Solutions
Stephen Slater, Keysight Product Manager for Signal and Power Integrity Solutions, shares his thoughts about DesignCon 2016.

Demonstração 2016-01-26

Power Transfer State Measurements
Part 1 of the video series on magnetic resonant wireless charging

Demonstração 2016-01-26

MOV MOV 36.05 MB
Power and Efficiency Measurements
Part 3 in the Magnetic Resonant Wireless Charging video series

Demonstração 2016-01-26

MOV MOV 90.60 MB
New BenchVue Test Flow App Eliminates Programming for Custom Automated Tests Content
Automate test device characterization with BenchVue Test Flow. Using Keysight's B2962A Source Measure instrument, this video illustrates how you can characterize a transistor's V/I curve trace and understand the results all within BenchVue.

Demonstração 2016-01-25

USB 3.1 10G Type-C Receiver Testing - video
How do you test a USB 3.1 gen2 10G Type-C receiver? It can be very complex. This video provides an overview of intrinsic jitter requirements, automated calibration options, getting your device into loopback mode, and more!

Demonstração 2016-01-25

Demo: How to test PCIe 4.0 YouTube Video
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

Demonstração 2016-01-25

View the NewSpace video

Demonstração 2016-01-07

New Sub-6 GHz Coexistence between 5G and 4G Waveforms video from Globecom
Greg Jue, Keysight Solutions Application Engineer, demonstrates Sub-6 GHz Coexistence between 5G and 4G Waveforms to evaluate coexistence between candidate 5G waveforms and legacy 4G waveforms using Keysight Technologies 5G Waveform Generation and Analysis Testbed, Reference Solution.

Demonstração 2016-01-04

Evaluate Sub 6 GHz Coexistence between 5G and 4G Waveforms w/ Keysight 5G Ref Soln, hosted by MWJ
Evaluate Sub 6 GHz Coexistence between 5G and 4G Waveforms w/ Keysight 5G Ref Soln, hosted by MWJ

Demonstração 2016-01-04

New G mmW MIMO Channel Sounding Reference Solution video from Globecom
Greg Jue, Keysight Solutions Application Engineer, demonstrates Sub-6 GHz Coexistence between 5G and 4G Waveforms to evaluate coexistence between candidate 5G waveforms and legacy 4G waveforms using Keysight Technologies 5G Waveform Generation and Analysis Testbed, Reference Solution. More information is available at www.keysight.com/find/solution-5Gtestbed

Demonstração 2016-01-04

Characterize New 5G Air Interfaces w/ Keysight 5G Channel Sounding, hosted by the Microwave Journal
Characterize New 5G Air Interfaces w/ Keysight 5G Channel Sounding, hosted by the Microwave Journal

Demonstração 2016-01-04

Video: What is the Type-C signal plan? How does orientation independence work?
This video describes the signal plan for the new USB Type-C connector. Do you want an overview of how orientation independence happens? High power, USB 3.1, Thunderbolt, DisplayPort, backwards compatibility with USB 2.0 are all enabled through this new interface

Demonstração 2015-12-16

Video - What is the USB Type-C Signal Plan? How does orientation independence happen?
This video describes the signal plan for the new USB Type-C connector.

Demonstração 2015-12-16

Bench Power Supply Teardown of a E36100 Series DC Power Supply
Take a look at the inside of Keysight's new E36100 DC Power Supply.

Demonstração 2015-12-15

E36100 Series DC Power Supply
E36100 Series DC Power Supply

Demonstração 2015-12-15

Voltar 1 2 3 4 5 6 7 8 9 10 ... Avançar