176-200 of 3170

Sort:
1GG7-4138 DC to 4 GHz Preamplifier - Data Sheet
The 1GG7-4138 is a broadband RF amplifier designed for low noise and low distortion while providing moderate output power.

Data Sheet 2016-10-03

PDF PDF 3.33 MB
1GG7-4147 100 kHz - 3 GHz Broadband Power Amplifier - Data Sheet
The 1GG7-4147 is a 100 kHz to 3 GHz power amplifier designed with low distortion and high saturated output power.

Data Sheet 2016-10-03

PDF PDF 1.50 MB
1GC1-4298 DC - 26.5 GHz Packaged Gilbert-Cell Mixer - Data Sheet
The 1GC1-4298 is a broadband downconverting mixer designed for applications that require load-insensitive conversion loss, good spurious signal suppression and reasonable dynamic range.

Data Sheet 2016-10-02

PDF PDF 2.36 MB
N6700 Modular Power System Family - Data Sheet
The N6700 MPS gives test system designers the flexibility to mix and match from over 30 different DC power modules to create a 1- to 4-channel DC power system optimized to meet specific test requirements.

Data Sheet 2016-10-02

PDF PDF 1.81 MB
1GC1-4245 DC - 26.5 GHz Packaged Biasable Integrated Diode Limited - Data Sheet
The 1GC1-4245 can be used as a protection circuit for ESD and DC transients, Reverse Power Protection (RPP) or as an adjustable RF limiter in a QFN package.

Data Sheet 2016-10-01

PDF PDF 2.17 MB
N6700 Modular Power System Family - Data Sheet
The N6705 DC Power Analyzer represents an entirely new instrument category for R&D engineers. It provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT.

Data Sheet 2016-10-01

M937xA PXIe Vector Network Analyzer Modules - Data Sheet and Technical Specs
Data sheet and Technical Specs for the M937xA PXIe Vector Network Analyzer module.

Data Sheet 2016-09-30

PDF PDF 1.78 MB
N8842A ARINC 429 and MIL-STD-1553 Protocol Triggering and Decode - Data Sheet
Easily debug and test designs that include ARINC 429 and MIL-STD-1553 protocols using an Infiniium oscilloscope.

Data Sheet 2016-09-30

PDF PDF 1.03 MB
1GG5-4016 0.2 to 20 GHz Integrated Directional Detector - Data Sheet
The 1GG5-4016 is a low-loss, directional detector with an integrated diode, capacitor and resistors on chip for easy use in leveling loop circuits.

Data Sheet 2016-09-30

PDF PDF 827 KB
N6700 Modular Power System Family - Data Sheet
This 30-page technical overview of the N6700 Low-Profile Modular Power System contains performance specifications as well as detailed ordering information, compatibility and upgrade information.

Data Sheet 2016-09-30

1GG7-4108 DC - 10 GHz SPDT Switch - Data Sheet
The 1GG7-4108 is a broadband microwave switch with low insertion loss and high isolation that can be used as a general purpose SPDT solid state switch.

Data Sheet 2016-09-30

PDF PDF 1 KB
1GG5-4023 0.2 - 20 GHz Integrated Directional Detector - Data Sheet
The 1GG5-4023 is a low-loss, directional detector with an integrated diode, capacitor and resistors on chip for easy use in leveling loop circuits.

Data Sheet 2016-09-30

PDF PDF 869 KB
1GG7-4105 DC – 3 GHz SPDT Switch - Data Sheet
The 1GG7-4105 is a GaAs monolithic microwave integrated circuit (MMIC) designed for low insertion loss from DC to 3 GHz.

Data Sheet 2016-09-30

PDF PDF 926 KB
1GC1-4168 Broadband DC - 26.5 GHz Gilbert-Cell Mixer - Data Sheet
The 1GC1-4168 is a broadband downconverting mixer designed for applications that require load-insensitive conversion loss, good spurious signal suppression and reasonable dynamic range.

Data Sheet 2016-09-30

PDF PDF 2.80 MB
1GG7-4082 DC-6 GHz 0/20 dB Single Step Attenuator - Data Sheet
The 1GG7-4082 is a single bit, 0/20 dB GaAs MMIC step attenuator designed for low insertion loss and low distortion.

Data Sheet 2016-09-28

PDF PDF 1.53 MB
1GG7-4110 40 GHz Double Balanced Mixer - Data Sheet
The 1GG7-4110 is a double balanced ring-diode mixer optimized for good conversion gain at RF frequencies from 20-40 GHz and maximum LO-RF isolation.

Data Sheet 2016-09-28

PDF PDF 1.77 MB
MATLAB Data Analysis Software Packages for Keysight Oscilloscopes - Data Sheet
Keysight's MATLAB software options for oscilloscopes give you advanced math and analysis options and allow you to create your own math functions and filters to meet your specific needs.

Data Sheet 2016-09-28

1GC1-4094 DC - 26.5 GHz Biasable Integrated Diode Limiter - Data Sheet
The 1GC1-4094 can be used as a protection circuit for ESD and DC transients, Reverse Power Protection (RPP) or as an adjustable RF limiter.

Data Sheet 2016-09-28

PDF PDF 1.69 MB
N1090A, N1092A/B/C/D/E and N1094A/B DCA-M Optical and Electrical Sampling Oscilloscopes - Data Sheet
The Keysight N1090A, N1092A/B/D and N1094A/B/D optical sampling oscilloscopes provide high accuracy, low-cost solutions for optical waveform analysis as explained in this technical overview.

Data Sheet 2016-09-28

1GC1-4059 DC-120 GHz 3 dB Pad - Data Sheet
The 1GC1-4059 is a 3 dB pad with a slight positive gain slope and minimum ripple.

Data Sheet 2016-09-27

PDF PDF 923 KB
1GG7-4252 DC - 10 GHz SPDT Packaged Switch - Data Sheet
The 1GG7-4252 is a broadband microwave switch with low insertion loss and high isolation that can be used as a general purpose SPDT solid state switch.

Data Sheet 2016-09-27

PDF PDF 1.13 MB
1GG7-4088 DC - 6 GHz 0/40 dB Single Step Attenuator - Data Sheet
The 1GG7-4088 is a single bit, 0/40 dB GaAs MMIC step attenuator designed for low insertion loss and low distortion.

Data Sheet 2016-09-27

PDF PDF 1 KB
1GC1-4119 13 - 35 GHz x2 Harmonic Mixer - Data Sheet
The 1GC1-4119 is a balanced mixer designed to enhance even harmonic mixing for downconversion of signals from 13 to 35 GHz.

Data Sheet 2016-09-27

PDF PDF 1.37 MB
1GG7-4103 DC-12 GHz 35 dB/5 dB Step Attenuator - Data Sheet
The 1GG7-4103 is a 35 dB by 5 dB step attenuator designed for good input match and low distortion from DC to 12 GHz.

Data Sheet 2016-09-27

PDF PDF 1.96 MB
1GG7-4169 DC - 26.5 GHz 35 dB / 5 dB Step Attenuator - Data Sheet
The 1GG7-4169 is a 0 to 35 dB by 5 dB step attenuator designed for low insertion loss and low distortion from DC to 26.5 GHz.

Data Sheet 2016-09-27

PDF PDF 2.40 MB

Previous 1 2 3 4 5 6 7 8 9 10 ... Next