您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

依內容類型

依產品分類

依其他分類

151-175 / 21054

排序:
The Keysight Panel Test and Throughput Multiplier Advantage - Technical Overview
Many have tried to emulate the Keysight Panel Test and Throughput Multiplier capabilities, yet our advantage remains in providing matchless high throughput and low total cost of ownership.

技術總覽 2017-07-13

PDF PDF 1.17 MB
Kesight Rent-to-Own - Flyer
Keysight Rent-to-Own gives you the ability to use OpEx budget to rent equipment today, while accruing 70% credit on rental payments towards an optional buyout.

型錄 2017-07-13

PDF PDF 246 KB
N8841A CAUI-4 Electrical Performance Validation and Conformance Software - Data Sheet
The N8841A CAUI-4 Ethernet electrical performance validation and conformance software for oscilloscopes gives you an easy and accurate way to verify and debug your CAUI-4 Ethernet designs.

產品型錄 2017-07-13

PDF PDF 2.30 MB
Massive MIMO: Answering Some Common Questions - White Paper
The promise of new digital technologies to take full advantage of a rich radio channel continues to drive innovation in the industry with regards to 5G and massive MIMO.

應用手冊 2017-07-13

N8839A Hybrid Memory Cube (HMC) Compliance Test Software - Data Sheet
The Keysight N8839A HMC compliance test application provides a fast and easy way to test, debug, and characterize your HMC designs. This data sheet details its capabilities.

產品型錄 2017-07-13

PDF PDF 2.21 MB
SystemVue 2017 Simulation Platform Effectively Lowers ASTRI’s NB-IoT XCVR Cost, Power Requirements
Keysight announces that its premier simulation platform for system design and verification, SystemVue 2017, significantly contributed to an improvement to the narrowband internet of things (NB-IoT) standard. SystemVue enables users to combine existing baseband, RF, and channel models together for evaluation of the entire system. The improvement realized using SystemVue, optimizes the NB-IoT user equipment (UE) standard to facilitate the implementation of low-power NB-IoT terminal chips and will be incorporated in Release 13 (revised version) and 14 of the 3GPP standard.

新聞資料 2017-07-13

N8814A 10GBASE-KR Ethernet Backplane Electrical Performance Validation and Conformance - Data Sheet
The N8814A 10GBASE-KR Ethernet backplane electrical performance validation and conformance software can easily verify and debug your 10GBASE-KR and 40GBASE-KR4 Ethernet backplane designs.

產品型錄 2017-07-13

PDF PDF 1.70 MB
N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax X-Series Measurement Application - Technical Overview
Technical overview of the WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax measurement application (N9077C) for multi-touch X-Series signal analyzers.

技術總覽 2017-07-13

PDF PDF 515 KB
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

應用手冊 2017-07-13

U7236A/B 10GBASE-T, MGBASE-T and NBASE-T Ethernet Electrical Conformance Application - Data Sheet
The U7236A 10GBASE-T Ethernet electrical conformance application for Infiniium oscilloscopes provides you with a fast and accurate way to verify and debug your 10GBASE-T Ethernet designs.

產品型錄 2017-07-13

N1090A, N1092A/B/C/D/E and N1094A/B DCA-M Optical and Electrical Sampling Oscilloscopes - Data Sheet
The Keysight N1090A, N1092A/B/D and N1094A/B/D optical sampling oscilloscopes provide high accuracy, low-cost solutions for optical waveform analysis as explained in this technical overview.

產品型錄 2017-07-13

Customizing Tables Just Got Easier with a New Python Module for MQA Software
Working with data tables is a basic skill every engineer learns early on in their career. When organized properly, tables can summarize a great deal of device data into a helpful information format, and that makes them extremely useful.

專文 2017-07-12

Infiniium V-Series Oscilloscopes Service Guide
This manual provides calibration, performance verification, troubleshooting, assembly replacement, parts list, and theory of operation information for the V-Series oscilloscopes.

維修服務手冊 2017-07-12

PDF PDF 6.86 MB
Data log with your bench power supply, Keysight E36300 Series
Typically most test applications involve powering up a DUT with a power supply and taking measurements from it with an external data logger - you’ll need just ONE instrument to do both of those functions with the E36300 Triple Output Bench Power Supply.

基本展示 2017-07-12

N2830/1/2A and N7000/1/2/3A InfiniiMax III+ Probes User’s Guide
This is the user's guide for the InfiniiMax III+ probing system.

使用手冊 2017-07-12

PDF PDF 24.44 MB
85059B Precision Calibration Kit, 1.0 mm - Data Sheet
The Keysight 85059B is a 1.0 mm calibration kit designed for vector network analyzer systems operating over the frequency range of DC to 120 GHz.

產品型錄 2017-07-11

PDF PDF 134 KB
加速進行 5G 設計和測試
利用 5G 資源套件深入了解 5G 測試的最新進展,包括 3D 波束成形和 OTA 測試。

促銷資料 2017-07-11

NFC Automated Device Validation Using an Oscilloscope
Testing Near Field Communication (NFC)-enabled devices is essential during the design validation phase, as well as during manufacturing test to ensure quality and reliability of data transmission.

基本展示 2017-07-10

i3070 Inline ICT Improves Functional Test Yield of SSDs - Case Study
Find out how one customer reported first pass yield results of more than 95% with less than 0.5% false failures, after installing the i3070 Series 5 Inline ICT systems.

案例研究 2017-07-10

PDF PDF 610 KB
W1908 Automotive Radar Library
The W1908EP/ET SystemVue Automotive Radar Library provides dozens of highly-parameterized simulation models and reference designs for automotive radar scenario simulation.

產品型錄 2017-07-10

PDF PDF 3.58 MB
Understanding the Importance of Maximum Power Point Tracking Efficiency for Solar Inverters
This application note discusses the importance of MPPT efficiency testing. MPPT Efficiency is the metric used to ensure a solar inverter is operating at the maximum power point as often as possible, to maximize solar energy usage from the PV array.

應用手冊 2017-07-10

PDF PDF 1.93 MB
A Quiz: Can You Match These Wireless Communication Protocols with Their Key Characteristics?

應用手冊 2017-07-10

PDF PDF 105 KB
89600 VSA and 89600 WLA Software Revision History
Software version 22.20 (July 2017)

版本須知 2017-07-10

PDF PDF 235 KB
ENA 向量網路分析儀
E5063A ENA 向量網路分析儀提供 S 參數量測所需的速度、效能和價格的完美組合。

促銷資料 2017-07-08

Command Expert 2017 Update 2 System Requirements
To use Command Expert 2017 Update 2, you must have the following System Requirements...

技術總覽 2017-07-07

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁