Contact an Expert

Technical Support

PNA Network Analyzers, 300 kHz to 1.1 THz

Find by Product Model Number: Examples: 34401A, E4440A

1-23 of 23

Sort:
Introduction to PNA Help and Programming – Part 1
PNA Help and Programming Tips: Part 1, Introduction to PNA Help and the PNA Programming Command Finder

Demo 2014-12-30

MP4 MP4 14.62 MB
Keysight Software | MATLAB Application Videos for Keysight Instruments
Watch these eight brief videos and learn how to perform application-specific tasks with your Keysight instruments including: IQ data fast capture from signal analyzers, RADAR signal creation for signal generators, waveform pre-distortion and amplitude correction, custom oscilloscope signal decoding, waveform sequencing, instrument automation, and IQTools modular control. MATLAB is now orderable from Keysight as your software environment for most Keysight instruments, and you receive access to the modifiable version of these application examples when you order MATLAB software together with your Keysight instrument.

How-To Video 2014-04-15

MATLAB R2014a released and available with Keysight instruments
MATLAB R2014a (Version 8.3) was released on 6 March 2014. This MATLAB release includes multiple new features, including a pop-up command history, suggested text corrections, and a text file merge option. MATLAB R2014a is available with the purchase of Keysight instruments including signal analyzers, signal generators, oscilloscopes, network analyzers, PXI and AXIe modular hardware. Watch this video for a summary of MATLAB R2014a.

Demo 2014-03-11

YouTube - Network Analyzers
Network analyzer YouTube videos

Demo 2014-03-11

M8190A Waveform Generator - Software Examples and Video Resources - Demo
MATLAB software is available as an option from Keysight with the M8190A waveform generator to create your own arbitrary or standard waveforms, automate signal generation, and develop GUI-based applications. This M8190A resource page for MATLAB provides access to various M8190a including IQTools, a GUI-based application example for the M8190A created for instrument connection, waveform creation, and amplitude and phase correction. IQTools and the modifiable source code are provided when you order the MATLAB N6171A option with the M8190A so that you can extend IQTools to meet your specific testing needs.

Demo 2013-08-06

X-Series signal generators and signal analyzers: RADAR signal generation and IQ modulation
Watch this video to learn how to generate RADAR signals for your Keysight signal generator, including the MXG, EXG, ESG, and PSG series generators. MATLAB is now orderable from Keysight as your software environment for your Keysight signal generator. Order the MATLAB N6171A option with your Keysight instrument and receive the example used in this video along with the MATLAB software environment to extend the application to meet your specific testing needs. Presented by Steve Crain, Keysight Wireless applications engineer. Video hosted on MathWorks website. (7:25)

Demo 2013-01-21

IQ data capture with Keysight EXA, MXA, and PXA signal analyzers
Watch this video to learn how to how to acquire, analyze, and graphically visualize live IQ data from an X-Series (CXA, EXA, MXA, PXA) signal analyzer using MATLAB software. MATLAB software and the IQ data capture example are available directly from Keysight as the N6171A. Presented by Steve Crain, Keysight Wireless applications engineer. Video hosted on MathWorks website. (3:56)

Demo 2013-01-21

Deep IQ data capture application for Keysight signal generators and signal analyzers
Watch this video to learn how to configure and perform fast or long captures of IQ data from Keysight X-Series signal analyzers using MATLAB software (now orderable from Keysight as the N6171A option.) This deep IQ data capture application example and modifiable source code are provided when you order the N6171A MATLAB option with your Keysight signal analyzer so that you can extend the application with MATLAB to meet your specific testing needs. Video hosted on MathWorks website. (3:18)

Demo 2013-01-21

Overview of Keysight instruments (signal generators, analyzers, modular hardware, and oscilloscopes)
This brief video provides an overview of Keysight instruments, including X-Series signal generators, X-Series analyzers, PXI and AXIe modular hardware, and Infiniium and InfiniiVision scopes. Watch this video to learn how to use these instruments with MATLAB software (now orderable from Keysight) to create arbitrary waveforms, make application-specific measurements, enable instrument automation, and enhance the measurement capabilities of your Keysight instruments. Video hosted on MathWorks website. (4:05)

Demo 2013-01-21

M8190A waveform generation software – Introducing IQTools and MATLAB
MATLAB is available from Keysight as your software environment for the M8190A waveform generator. Watch this video (7:03) to learn how to use IQTools, a GUI-based application example created for instrument connection, waveform creation, and amplitude and phase correction. IQTools and the modifiable source code are provided when you order the MATLAB N6171A option with the M8190A so that you can extend IQTools with MATLAB software to meet your specific testing needs. Video hosted on MathWorks website.

Demo 2013-01-17

Creating custom analysis functions for Keysight Infiniium oscilloscopes using N8806A UDF
This video (3:56) quickly demonstrates how you can create and apply custom analysis functions on Keysight Infiniium oscilloscopes (including all 9000 Series, 90000A Series, 90000 X-Series, and 90000 Q-Series) using the N8806A User-Defined Function option. MATLAB software is automatically included with the N8806A option to create and execute your analysis routines. Video presented by Neil Hoffman (Keysight Digital Specialist) and hosted on MathWorks website.

Demo 2013-01-04

Acquire, filter, analyze digital signals for all Keysight oscilloscopes using MATLAB software
This video (3:59) quickly demonstrates how you can acquire, filter, and analyze live or recorded signals from all Keysight oscilloscopes using a GUI-based application. MATLAB software is available directly from Keysight with all oscilloscopes as option -061 or -062. The application shown allows you to analyze live scope data using 2-D and 3-D analysis and visualization and performs other analysis. Video presented by Neil Hoffman (Keysight Digital Specialist) and hosted on MathWorks website.

Demo 2013-01-04

M8190A Software Resources – Application Examples, Videos, Waveform Generation
This M8190A software resource page contains downloadable application examples and videos on how to generate multi-tone, wideband modulation, pulsed-radar, multi-carrier, and arbitrary waveforms for the M8190A waveform generator using MATLAB software available directly for purchase from Keysight as the N6171A option. Video hosted on MathWorks website.

Demo 2012-10-30

Capturing IQ Data from Keysight X-Series Signal Analyzers
This video (3:48) demonstrates how to acquire, analyze, and graphically visualize live IQ data from an X-Series (CXA, EXA, MXA, PXA) signal analyzers using MATLAB software. MATLAB software is available directly from Keysight as the N6171A. Video hosted on MathWorks website.

Demo 2012-10-26

IQ Baseband Builder for the Keysight 33522A, 33522B, 33512B
This downloadable demo shows you how to generate ideal as well as non-ideal IQ baseband signals for Keysight 33512B, 33522A, and 33522B Waveform Generators

Demo 2012-10-15

Waveform Pre-Distortion and Amplitude Correction using M8190A AWG
Video hosted at Mathworks

Demo 2012-08-01

M8190A Waveform Generation and Amplitude Correction Video
This video shows you how to use Keysight’s M8190A or 81180A Arbitrary Waveform Generator together with Keysight’s MATLAB N6171A software option to generate arbitrary waveforms and perform amplitude correction. The example application IQTools created with MATLAB can be downloaded using the link in the video.

How-To Video 2012-03-12

FieldFox RF Analyzer N9912A Overview (7:03)
This video is an overview of the N9912A capabilities. A brief look at each of the following capabilities is included, Cable & Antenna Test, Spectrum Analyzer, Interference Analyzer, Microwave Power Meter, Channel Power Meter, Network Analyzer, Time Domain and Vector Voltmeter.

Demo 2012-01-12

Keysight FieldFox Cable and Antenna Analyzer Training Video (11:42)
This video is a brief overview of the N9912A Cable and Antenna Test capabilities. This includes antenna return loss & VSWR, cable loss and distance to fault on cables.

Demo 2012-01-12

FieldFox RF Analyzer, N9912A Spectrum Analyzer and Interference Analyzer (9:12)
This video is a brief overview of the N9912A Spectrum Analyzer capabilities. This includes the spectrum analyzer as well as the interference analyzer.

Demo 2012-01-12

How to Connect an iPad to a PNA

Demo 2011-10-10

QT QT 9.33 KB
Watch the new PNA video on Engineering TV from IMS 2011

Demo 2011-06-24

Video Demos on Generating X-Parameters from Circuit Level Designs
This four part series of demonstration videos shows how to generate X-parameters from circuits.

Demo 2009-09-28