这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

VXI 产品

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

按产品类别

1-12 / 12

排序:
N6820ES Signal Surveyor 4D Software - Technical Overview
Surveyor 4D is spectrum monitoring software capable of automating signal search, location and survey. Its powerful triggering and alarm functions are unrivaled in the commercial monitoring industry.

技术总览 2013-05-31

PDF PDF 5.49 MB
N6820E-MR1 Modulation Recognition Capability for E3238S/N6820E Signal Survey Systems

技术总览 2009-10-06

PDF PDF 379 KB
E3238S Wideband Direction Finding and Mapping Software - Option WDF
Integrated wideband search, collection, direction finding, and mapping.

技术总览 2009-10-01

PDF PDF 372 KB
Keysight E3238S/N6820E专用无线电信号监测系统

技术总览 2009-06-01

E3238 Signals Development System - Product Overview

技术总览 2009-04-20

Keysight TS-5400 系列II汽车电子功能测试系统

技术总览 2009-03-01

E1438C/D 100 MSa/s Digitizer with DSP and Memory
The E1438C/D ADCs provide high resolution digitizing at a faster sample rate than ever before. Along with -90 dBfs spurious free dynamic range and 100 MSa/s digitizing, they feature full input signal conditioning, tunable digital filtering.

技术总览 2004-05-01

PDF PDF 332 KB
E1439C/D 95 MSa/s Digitizer with DSP and Memory

技术总览 2004-05-01

E1439C/D 95 MSa/s Digitizer with 70 MHz IF Input

技术总览 2004-05-01

SCMVX008 TI-Based VXI DSP Module - Product Overview

技术总览 2003-03-15

PDF PDF 340 KB
E1437A 20 MSample/Second ADC with Filter and FIFO

技术总览 2003-03-14

PDF PDF 600 KB
E6432A VXI Microwave Synthesizer

技术总览 2000-09-01

PDF PDF 429 KB