検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

AXIe製品

製品番号で検索:

1-25 / 31

並べ替え
M9537A AXIe Embedded Controller - Data Sheet
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

データシート 2017-01-31

PDF PDF 846 KB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

データシート 2017-01-25

PDF PDF 3 MB
M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

データシート 2016-11-08

PDF PDF 2.27 MB
U4431A MIPI M-PHY Protocol Analyzer - Data Sheet
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

データシート 2016-08-24

M8048A ISI Channels – Data Sheet
The M8048A ISI Channels can be used to emulate channel loss in receiver test setups. By cascading the traces within one box with the other box a wide range of channels can be emulated with very fine resolution steps. With their small size the ISI channels can be located closely to the device under test. The cascadable ISI channels are complemented by Keysight’s compliance channels for SATA, DisplayPort, PCI Express, and HDMI.

データシート 2016-07-12

PDF PDF 1.18 MB
Keysight Technologies M8195A 65 GSa/s任意波形発生器 M8197A マルチチャネル同期モジュール
Data Sheet バージョン3.0

データシート 2016-06-21

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

データシート 2016-06-14

Keysight Technologies M8196A 92 GSa/s任意波形発生器
任意波形発生器(AWG)は、クラス最高速のサンプリングレートとクラス最大の帯域幅を備え、1台のモジュールで最大4個のチャネルを同時に使用できます。

データシート 2016-05-09

M8085A MIPI Receiver Test Solutions - Data Sheet
Datasheet for the M8085A plug in software for the M8070A Bit Error Ratio Test system software

データシート 2016-04-30

PDF PDF 3.10 MB
M8062A 32 Gb/s Front-End for J-BERT M8020A High-Performance BERT - Data Sheet
The M8062A extends the data rate of the J-BERT M8020A Bit Error Ratio Tester to the speeds required for testing devices with lane rates in the 25-28 Gb/s range.

データシート 2016-04-14

PDF PDF 1.97 MB
Interface Modules and Adapters for PXI and AXIe Systems - Data Sheet
This document provides technical specifications, characteristics and other information about the series of PCIe host desktop adapters and PXI chassis system and cable modules

データシート 2016-04-13

N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

データシート 2016-04-07

PDF PDF 4.32 MB
81195A Optical Modulation Generator Software - Data Sheet
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A AWG to generate 32 GBaud dual-I/Q signals and synthesize optical signal properties.

データシート 2016-02-20

PDF PDF 1.62 MB
U4301B PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight Technologies’ high speed U4301B PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCI Express® applications from Gen1 through Gen3.

データシート 2016-02-04

PDF PDF 1.53 MB
M8030A Multi-Channel BERT - Data Sheet
The M8030A multi-channel BERT supports multi-channel applications like PCIe, PON, XAUI and GAUI multi-lane test, the 14-slot mainframe extends the capabilities of the widely used J-BERT M8020A.

データシート 2016-01-05

M8192A Multi-Channel Synchronization Module - Data Sheet
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

データシート 2015-12-21

PDF PDF 1.70 MB
Keysight 81199A Wideband Waveform Center

データシート 2015-11-04

M9709A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9709A AXIe high-speed digitizer, 32 channels, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth

データシート 2015-10-28

PDF PDF 3.22 MB
U4421A MIPI® D-PHY™ Protocol Exerciser/Analyzer - Data Sheet
Use the U4421A MIPI D-PHY Interface Analyzer and Stimulus Module to easily debug and integrate MIPI D-PHY CSI-2 or DSI interfaces and gain insight from real-time video streaming to bit level output.

データシート 2015-09-29

PDF PDF 1.41 MB
Electrical and Optical Clock Data Recovery Solutions - Data Sheet
Wide bandwidth instrumentation-grade clock data recovery for physical layer characterization and validation

データシート 2015-07-13

PDF PDF 2.76 MB
Keysight M8190A 任意波形発生器
より正確、忠実な信号生成に。バージョン 1.4

データシート 2015-05-08

N4916B De-emphasis Signal Converter - Data Sheet
The N4916B de-emphasis signal converter enables R&D and test engineers to accurately characterize gigabit serial ports and channels. The clock doubler option is needed to analyze half-rate clock devices.

データシート 2015-03-05

PDF PDF 2.96 MB
Keysight J-BERT M8020A 高性能BERT
キーサイト・テクノロジーの高性能J-BERT M8020Aにより、最高16または32 Gb/sで動作するシングルレーン/マルチレーンデバイスの高速で正確なレシーバ特性評価が可能になります。

データシート 2015-02-10

Keysight M9502A/M9505A 2スロット/5スロット AXIeシャーシ

データシート 2014-10-30

M8061A 32 Gb/s Multiplexer with De-Emphasis - Data Sheet
Datasheet for M8061A 28 Gb/s Multiplexer with optional de-emphasis. Expands J-BERT N4903B pattern generator to 28.4 Gb/s. Enables R&D and test engineers to accurately characterize receivers up to 28G.

データシート 2014-10-08

1 2 次へ