이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

51-75 / 143

정렬방식:
GPIB and Instrument Control Products - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for GPIB and Instrument Control Products.

브로셔 2014-11-17

PDF PDF 377 KB
E6650A EXF Wireless Test Set for Femtocell - Flyer
The E6650A EXF is the industry's first one-box tester dedicated to femtocell manufacturing and it is validated with the latest cellular and WLAN chipsets.

판촉 자료 2014-09-10

PDF PDF 1.30 MB
Comprehensive Services for your PXIe Signal Generators - Brochure
This brochure provides information about the comprehensive services available for the Keysight PXIe Signal Generators.

브로셔 2014-08-13

PDF PDF 1.84 MB
I/O Hardware - Brochure
Do you have a problem with how to interface or connect to your instruments in order to automate your test systems? Learn more about the various product offerings from Keysight benefits IO Connectivity Product Brochure.

브로셔 2014-08-03

PDF PDF 584 KB
34830A BenchLink Data Logger Pro Software for 34970A - Product Fact Sheet
This two-page document includes key specifications and system requirements for the Keysight 34830A BenchLink Data Logger Pro Software for the Keysight 34970A.

판촉 자료 2014-08-02

PDF PDF 420 KB
U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces - Flyer
This flyer provides a product overview, features and benefits of the Keysight U4421A

브로셔 2014-08-02

PDF PDF 151 KB
Paving the Way for Research and Innovations - Brochure
This is a selection guide for engineering researchers. It highlights the key research areas that Keysight is involved in, and solutions that can help to meet the research & development objectives.

브로셔 2014-08-02

PDF PDF 1.01 MB
M9185A PXI 8/16-Channel Isolated D/A Converter - Flyer
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

브로셔 2014-08-01

PDF PDF 202 KB
M9216A PXI 32-Channel High Voltage Data Acquisition Module
The Keysight M9216A is a multi-channel, large-range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously.

브로셔 2014-08-01

PDF PDF 107 KB
보다 많은 스위칭 옵션, 가격은 최대 PXI의 반값
키사이트의 고성능 LXI 스위치/측정 제품군은 저렴한 컴팩트 솔루션에 대한 다양한 선택을 제공합니다.

브로셔 2014-04-07

최고의 설계에 대한 통찰
기가비트 디지털 설계에 유용한 툴과 어플리케이션 노트, 세미나를 활용하십시오.

판촉 자료 2014-03-25

89601B/BN-SSA Spectrum Analysis Option, 89600 VSA Software - Flyer
This flyer provides a brief description, features and benefits of the 89600 VSA software option for Spectrum Analysis

브로셔 2014-03-24

PDF PDF 1.53 MB
Data Acquisition for High-Speed Medical Imaging - Poster
This poster describe the high-speed digitizers (data acquisition boards) range that can be used in high-speed medical imaging applications.

판촉 자료 2014-03-13

PDF PDF 1.32 MB
고속 의료 영상을 위한 데이터 수집 - 포스터(영어)
이 포스터는 고속 의료 영상 분야에서 사용할 수 있는 고속 디지타이저(데이터 수집 보드) 범위를 설명합니다.

판촉 자료 2014-03-13

PDF PDF 1.32 MB
모듈형 계측기용 X-시리즈 측정 어플리케이션으로 PXI VSA의 측정 속도 향상
X-시리즈 분석기에 사용되는 제품과 동일한 X-시리즈 측정 어플리케이션으로 PXI VSA 제조 테스트 속도를 높이고 설계에서부터 제조에 이르기까지 측정 일관성을 확보하십시오.

브로셔 2014-03-06

PDF PDF 6.49 MB
Data Acquisition for Laser Based High-Speed Imaging - Poster
This poster describe the high-speed digitizers (data acquisition boards) range that can be used in Laser based high-speed imaging applications.

판촉 자료 2014-01-10

PDF PDF 1.71 MB
M9361A PXI Downconverter - Flyer
The Keysight M9361A is a one-slot 3U PXI downconverter that converts microwave signals from 2.75 GHz to 26.5 GHz into baseband frequency signals centered at an IF frequency of 500 MHz.

브로셔 2013-12-06

PDF PDF 591 KB
M9170A PXI Attenuator/Switch Driver Module - Flyer
The Keysight M9170A attenuator/switch driver module provides drive control for programmable attenuators and EM or solid state switches.

브로셔 2013-12-03

PDF PDF 740 KB
M9211A PXI-H 10-bit UWB IF Digitizer Flyer
The M9211A is a one-slot 3U PXI-Hybrid single-channel Ultra-wideband IF digitizer able to capture signals at up to 3 GHz and running at up to 4 GS/s.

브로셔 2013-11-30

PDF PDF 162 KB
M9202A PXI Express 12-bit Wideband IF Digitizer - Flyer
The M9202A is a one-slot 3U PXIe wideband IF digitizer running at 2 GS/s, with up to 1 GHz instantaneous analog bandwidth

브로셔 2013-11-30

PDF PDF 167 KB
M9210A PXI-H 10-bit Digitizing Scope Flyer
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

브로셔 2013-11-30

PDF PDF 180 KB
M9360A PXI Attenuator/Preselector - Flyer
The Keysight M9360A PXI Attenuator/Preselector is a 3-slot, 3U, combination module providing attenuation and preselection signal conditioning for numerous system applications.

브로셔 2013-11-21

PDF PDF 460 KB
M9351A PXI Downconverter Flyer
The M9351A PXI downconverter converts microwave signals from 50 MHz to 2.9 GHz into baseband frequency signals to drive Keysight's newest generation of PXI digitizers.

브로셔 2013-11-21

PDF PDF 594 KB
M9302A PXI Local Oscillator - Flyer
The Keysight Technologies M9302A PXI Local Oscillator is a VCO-based 3 to 10 GHz local oscillator optimized for fast settling time to allow for fast frequency down conversion applications.

브로셔 2013-11-19

PDF PDF 489 KB
M9392A PXI Vector Signal Analyzer - Flyer
The Keysight Technologies M9392A is a PXI Vector Signal Analyzer with frequency coverage from 50 MHz to 26.5 GHz with 250 MHz of instantaneous bandwidth.

브로셔 2013-11-19

PDF PDF 410 KB

이전 1 2 3 4 5 6 다음