Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-23 of 23

Sort:
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

Demo 2017-08-17

E2960B Series for PCI Express 2.0 - Data Sheet
The Protocol Test Series encompasses the industry's most complete and integrated x1 through x16 protocol analyzer and LTSSM (Link Training and Status State Machine) exerciser for superior midbus and solid slot probing. This data sheet supports Windows 7.

Data Sheet 2016-05-06

PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

Brochure 2015-08-17

PDF PDF 4.78 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

Brochure 2015-01-23

PDF PDF 11.70 MB
U4301A PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight's U4301A PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCIe applications from Gen1 - Gen3 and speeds from 2.5 GT/s (Gen1) - PCI 8 GT/s (Gen3), link widths X1-X16.

Data Sheet 2013-09-04

M9252A DigRF Host Adapter – Data Sheet
The M9252A DigRF Host Adapter provides the serial stimulus capabilities required for the MIPITM Alliance DigRF v4-based RFIC evaluation and characterization.

Data Sheet 2013-08-07

PDF PDF 565 KB
U4611A/B USB 2.0/3.0 Protocol Analyzer - Data Sheet
The U4611A/B USB 2.0/3.0 Protocol Analyzer helps designers of USB devices test and isolate problems in their devices and system designs.

Data Sheet 2013-05-21

USB 3.0 Protocol Testing with Active Error Insertion Application Note
Speed up design and verification of USB designs using the U4612A Jammer

Application Note 2012-03-19

PDF PDF 3.51 MB
U4998A HDMI 1.4a Protocol Analyzer and Generator flyer
The Keysight U4998A HDMI 1.4a Protocol Audio Video analyzer and generator module enables you to test your devices to ensure they are HDMI 1.4a CTS compliant.

Brochure 2011-11-28

PDF PDF 408 KB
Keysight Protocol Analyzer and Jammer for USB - Quick Start Guide
Quick Start Guide for Keysight U4611A/B USB Protocol Analyzer and U4612 USB Jammer

Quick Start Guide 2011-10-05

PDF PDF 398 KB
N5998A HDMI Protocol/Audio/Video Analyzer and Generator - Data Sheet
This data sheet provides a description of the Keysight N5998A. As stated in the HDMI 1.4 compliance test specification (CTS), this instrument can act as a recommended protocol analyzer, audio timing analyzer and vidio timing analyzer.

Data Sheet 2009-12-09

Agilent Technologies Releases Official SATA Revision 3.0 Test Procedures

Press Materials 2009-10-21

Agilent Technologies Expands Infiniium 9000 Series Lineup with 600-MHz Oscilloscopes
First Mixed-Signal Scope Supporting MIPI and SATA Applications

Press Materials 2009-10-01

Complete solutions for characterization, debug, compliance test of HDMI designs - Brochure
This brochure discusses test solutions for HDMI. Thorough characterization and validation of HDMI-based designs

Brochure 2007-10-19

PDF PDF 1.12 MB
Keysight E2960B Series for PCI Express 1.0 & 2.0 - Brochure
Providing customers with the fastest time to insight with an integrated suite of analyzer and exerciser tools.

Brochure 2007-05-15

PDF PDF 326 KB
HDMI Sink and Source Compliance Test and Characterization - Application Note
In this product note examples are given for advanced, automated HDMI compliance tests and characterization based on a high bandwidth oscilloscope, a TMDS Signal Generator and the Test Automation Software Platform.

Application Note 2006-10-27

PCI Performance Measurements: Concepts and Practical Application - Application Note
It identifies the key metrics for measuring overall PCI and device performance and illustrates how to perform these measurements.

Application Note 2002-05-13

Speeding and Easing Validation Testing with PCI Verification Tools - Application Note
With the help of powerful PCI cards and analyzers, such as the E2925 and E2926 PCI Series of Computer Verification Tools

Application Note 2002-05-13

Meeting the Challenge of Computer System Validation - Application Note
This white paper shows the approach of using exerciser test cards to accomplish this objective.

Application Note 2002-05-13

The Quest For a New Generation Analyzer - Application Note
Compatibility testing and the integration into a tightly coupled system of several Compact PCI cards within one backplane.

Application Note 2002-05-13

Application Note 1382-4: I/O System and Chip Validation in PCI and PCI-X Systems (AN 1382-4)
Validation of computer systems and subsystems is becoming increasingly complex as input/output (I/O) systems and peripherals become more intelligent. The role of data-transfer is being delegated to the I/O systems instead of the CPU, causing data traffic to move in several directions...

Application Note 2001-12-20

Application Note4: Read and write register values of your device before a driver is available
The Keysight PCI/PCI-X Exerciser, a combination of testcard and software, simplifies the task of reading values from (peek) and writing values into (poke) registers or memory before a driver is available. Aims of this Application Note To show how to access registers of a device before a...

Application Note 2001-10-05

PDF PDF 363 KB
Application Note2: Verify if a device can stand all kinds of protocol variations
Validating servers and workstations that contain various I/O systems, various peripherals and high and low-speed devices, has become a sophisticated task. If you are a validation engineer, you have to ensure that server products can stand all possible protocol variations; that corner cases...

Application Note 2001-10-04

PDF PDF 556 KB