这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-24 / 24

排序:
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

基本演示 2017-08-17

从电气到协议的 PCI Express® 设计与测试――手册
该手册深入探讨了如何彻底仿真、表征和验证 PCI Express 设计。

手册 2015-08-17

PDF PDF 4.78 MB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

手册 2015-08-17

PDF PDF 4.78 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

手册 2015-01-23

PDF PDF 11.70 MB
M9252A DigRF Host Adapter – Data Sheet
The M9252A DigRF Host Adapter provides the serial stimulus capabilities required for the MIPITM Alliance DigRF v4-based RFIC evaluation and characterization.

产品资料 2013-08-07

PDF PDF 565 KB
USB 3.0 Protocol Testing with Active Error Insertion Application Note
Speed up design and verification of USB designs using the U4612A Jammer

应用说明 2012-03-19

PDF PDF 3.51 MB
Keysight U4301A PCI Express® 3.0 分析仪模块
Keysight's PCIe analyzer combines the accurate probing technology with a flexible hardware architecture. The analyzer hardware supports all three generations, PCIe 1.0 through PCIe 3.0, and supports x1.

产品资料 2012-02-02

U4611A/B USB 2.0/3.0 协议分析仪
The U4611A/B USB 2.0/3.0 Protocol Analyzer helps designers of USB devices test and isolate problems in their devices and system designs.

产品资料 2011-12-21

U4998A HDMI 1.4a Protocol Analyzer and Generator flyer
The Keysight U4998A HDMI 1.4a Protocol Audio Video analyzer and generator module enables you to test your devices to ensure they are HDMI 1.4a CTS compliant.

手册 2011-11-28

PDF PDF 408 KB
Keysight Protocol Analyzer and Jammer for USB - Quick Start Guide
Quick Start Guide for Keysight U4611A/B USB Protocol Analyzer and U4612 USB Jammer

迅速开始指南 2011-10-05

PDF PDF 398 KB
Agilent Technologies Releases Official SATA Revision 3.0 Test Procedures

新闻资料 2009-10-21

Agilent Technologies Expands Infiniium 9000 Series Lineup with 600-MHz Oscilloscopes
First Mixed-Signal Scope Supporting MIPI and SATA Applications

新闻资料 2009-10-01

适用于 PCI Express 2.0 的 E2960B 系列
技术资料

产品资料 2009-06-03

Keysight N5998A HDMI 1.3b协议/ 音频/ 视频分析仪和发生器
Keysight N5998A HDMI 1.3b协议/ 音频/ 视频分析仪和发生器

产品资料 2009-05-01

Complete solutions for characterization, debug, compliance test of HDMI designs - Brochure
This brochure discusses test solutions for HDMI. Thorough characterization and validation of HDMI-based designs

手册 2007-10-19

PDF PDF 1.12 MB
Keysight E2960B Series for PCI Express 1.0 & 2.0 - Brochure
Providing customers with the fastest time to insight with an integrated suite of analyzer and exerciser tools.

手册 2007-05-15

PDF PDF 326 KB
HDMI Sink and Source Compliance Test and Characterization - Application Note
In this product note examples are given for advanced, automated HDMI compliance tests and characterization based on a high bandwidth oscilloscope, a TMDS Signal Generator and the Test Automation Software Platform.

应用说明 2006-10-27

PCI Performance Measurements: Concepts and Practical Application - Application Note
It identifies the key metrics for measuring overall PCI and device performance and illustrates how to perform these measurements.

应用说明 2002-05-13

Speeding and Easing Validation Testing with PCI Verification Tools - Application Note
With the help of powerful PCI cards and analyzers, such as the E2925 and E2926 PCI Series of Computer Verification Tools

应用说明 2002-05-13

Meeting the Challenge of Computer System Validation - Application Note
This white paper shows the approach of using exerciser test cards to accomplish this objective.

应用说明 2002-05-13

The Quest For a New Generation Analyzer - Application Note
Compatibility testing and the integration into a tightly coupled system of several Compact PCI cards within one backplane.

应用说明 2002-05-13

Application Note 1382-4: I/O System and Chip Validation in PCI and PCI-X Systems (AN 1382-4)
Validation of computer systems and subsystems is becoming increasingly complex as input/output (I/O) systems and peripherals become more intelligent. The role of data-transfer is being delegated to the I/O systems instead of the CPU, causing data traffic to move in several directions...

应用说明 2001-12-20

Application Note4: Read and write register values of your device before a driver is available
The Keysight PCI/PCI-X Exerciser, a combination of testcard and software, simplifies the task of reading values from (peek) and writing values into (poke) registers or memory before a driver is available. Aims of this Application Note To show how to access registers of a device before a...

应用说明 2001-10-05

PDF PDF 363 KB
Application Note2: Verify if a device can stand all kinds of protocol variations
Validating servers and workstations that contain various I/O systems, various peripherals and high and low-speed devices, has become a sophisticated task. If you are a validation engineer, you have to ensure that server products can stand all possible protocol variations; that corner cases...

应用说明 2001-10-04

PDF PDF 556 KB