这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-17 / 17

排序:
是德科技医疗电子设备的电池寿命测试解决方案
是德科技医疗电子设备的电池寿命测试解决方案

应用说明 2017-02-08

Evaluating Battery Run-Down with the N6781A Measure Unit and 14585A Software – Application Note
This application note will describe in detail the procedure on evaluating battery run down to easily and accurately evaluate the battery and battery-powered device.

应用说明 2016-10-10

Optimize Power Source Integrity Under Large Load Transients - Application Note
This application note discusses several ways to achieve the lowest possible voltage drop by selecting optimal load leads and power supplies and using local bypassing.

应用说明 2015-07-31

PDF PDF 1.37 MB
Power-Consumption Measurements for LTE User Equipment - Application Note
This application note focuses on determining how certain parameters affect a specific smartphone's power consumption and figure out how to adjust the parameters to improve battery life.

应用说明 2014-08-04

PDF PDF 360 KB
太阳能电池和电池板测试解决方案

应用说明 2009-03-01

是德标准内核能使功能测试系统的集成和支持更经济和容易
是德标准内核能使功能测试系统的集成和支持更经济和容易

应用说明 2007-07-04

Using LXI to Boost Throughput in Semiconductor Manufacturing
This document is a case study that discusses the successful customer implementation of a Keysight LXI solution for a multinational semiconductor manufacturer

应用说明 2007-04-25

PDF PDF 234 KB
Cathodic Protection of Steel in Concrete Using LXI
This document discusss Cathodic protection as a remarkable technique that can substantially extend the life of a building structure by impeding corrosion.

应用说明 2007-04-25

PDF PDF 390 KB
N6700电源系统AN1560
N6700电源系统AN1560

应用说明 2006-08-01

利用多路电压的序列和控制电压上升时间,以简化PC主板测试

应用说明 2005-04-01

提高汽车ECU(引擎控制单元)测试的吞吐率

应用说明 2005-04-01

改进直流适配器测试方案,以成倍提高测试速度

应用说明 2005-04-01

Innovative Power Supplies Save Rack Space
In the past, many programmable system DC power supplies in the medium power range (500W to 2kW) have been packaged in 2U-high (2-EIA rack units) and even 3U, full rack width chassis...

应用说明 2004-12-16

如何用N6700系列模块化电源系统代替662xA
本页高度概括了如何帮助当前662xA用户轻松转换到Keysight N6700。

应用说明 2004-08-02

Optimizing Power Product Usage to Speed Design Validation Testing (AN 1434) - Application Note
This 15-page application note presents methods and techniques to decrease setup time and test time.

应用说明 2002-11-22

Increasing dc Power Supply Test System Throughput
This Product Note describes some of the ways this new family of electronic loads can be used to achieve maximum throughput for your dc power supply test system.

应用说明 2000-05-01

PDF PDF 157 KB
用您的电源缩短测试时间的10项提示
用您的电源缩短测试时间的10项提示

应用说明 1999-10-12