您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 127

排序:
Power Products Solutions - Selection Guide
This selection guide will help you select the right DC power supply for your application (for example, bench power supply, specialized requirements or more complex requirements).

型錄 2017-10-01

PDF PDF 11.54 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

產品型錄 2017-09-23

MTEK Series - Legacy ATE SystemTester Upgrade Kit
MTEK Series - Legacy ATE System Upgrade -Keysight Technologies and Marvin Test Solutions. Easily extend the life of your legacy semiconductor ATE with this low-cost, PXI-based, add-on solution

型錄 2017-09-16

PDF PDF 451 KB
PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

目錄 2017-09-01

PDF PDF 10.82 MB
Probes and Accessories for Keysight Oscilloscopes – Selection Guide
Probes and accessories for Keysight oscilloscopes, Reliable measurements start with the probe. Active differential probes, single-ended active probes, Passive probes, Current probes.

選購指南 2017-08-31

E4980A Precision LCR Meter 20 Hz to 2 MHz - Brochure
This brochure provides an overview, specifications and ordering information for the E4980A Precision LCR Meter.

型錄 2017-08-18

PDF PDF 3.64 MB
E4980A Precision LCR Meter 20 Hz to 2 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4980A Precision LCR Meter.

促銷資料 2017-08-14

PDF PDF 990 KB
X-Series Signal Analyzers - Brochure
This brochure provides and overview of the X-Series family of signal analyzers, including key specifications, features and benefits, applications and targeted industries.

型錄 2017-08-07

PDF PDF 5.88 MB
Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

應用手冊 2017-07-05

PDF PDF 2.47 MB
E5052B Signal Source Analyzer - Data Sheet
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

產品型錄 2017-06-12

PDF PDF 2.11 MB
M9393A PXIe Performance Vector Signal Analyzer - Data Sheet
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

產品型錄 2017-04-29

Real-Time Printed Circuit Board EMC Measurement - EMSCAN
Real-Time Printed Circuit Board Electromagnetic Compatibility Measurement from EMSCAN and Keysight

解決方案簡介 2017-04-26

Integrated RF Test Solution
Co-branded Solutions Partner brochure with Marvin Test Solutions on Integrated RF Test Solution

型錄 2017-04-25

PDF PDF 236 KB
Real-Time Measurement of Antenna Characteristics - EMSCAN
Real-Time Measurement of Antenna Characteristics from EMSCAN and Keysight

解決方案簡介 2017-04-20

Making Conducted and Radiated Emissions Measurements - Application Note
This application note provides an overview of radiated and conducted emissions measurements as well as a methodology for EMI precompliance testing.

應用手冊 2017-04-10

信號分析量測基礎原理、雜訊底線、解析頻寬等最佳化
對射頻工程師來說,頻譜分析儀或信號分析儀是一種基本又不可或缺的量測工具,使用於產品生命週期的所有階段。效能、 準確度和速度等主要特性,可協助研發工程師提升設計品質,並有助於製造工程師提高測試效率和產品品質。本說明提供了各種技術,可幫助您輕鬆駕馭應用程式的主信號分析。

應用手冊 2017-02-13

Evaluating Battery Run-Down with the N6781A Measure Unit and 14585A Software – Application Note
This application note will describe in detail the procedure on evaluating battery run down to easily and accurately evaluate the battery and battery-powered device.

應用手冊 2016-10-10

Join the Future Today with Keysight Low-Power Consumption Test Solutions - Poster
This poster introduces Keysight's solutions to test battery low-power consumption for the IoT devices.

促銷資料 2016-10-10

PDF PDF 1.08 MB
量測電池供電醫療器材的電池續航力 - 應用說明
在設計消費性電子醫療裝置時,工程師必須深入了解這些醫療裝置的功耗模式和電池壽命要求,以滿足最終使用者的嚴苛要求。

應用手冊 2016-08-25

CX3300 系列元件電流波形分析儀 - 技術總覽
Keysight CX3300 系列元件電流波形分析儀,可提供各種省電模式,準確呈現過去無法量測或探測不到的寬頻低位準電流波形。

應用手冊 2016-06-24

CX3300 系列元件電流波形分析儀 - 應用說明
Keysight CX3300 元件電流波形分析儀憑藉獨特的超寬頻低電流感測技術,讓您能快速地以互動方式查看比 µs 更快、比 µA 更小的電流波形,且利用其強大的動態電流量測功能,您可分析 NVM 元件的特性並進行除錯。

應用手冊 2016-06-20

對 Bluetooth 低耗電元件進行精密的電流特性量測 - 技術總覽
Keysight CX3300 系列元件電流波形分析儀可準確量測過去無法量測或探測不到的寬頻低位準電流波形,以達成降低功率與電流消耗的重要目標。

應用手冊 2016-05-18

M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

配置設定指南 2016-05-18

PDF PDF 2.26 MB
InfiniiVision 6000 X-Series Oscilloscope - Product Fact Sheet
Discover the new standard in price performance: Keysight's InfiniiVision 6000 X-Series oscilloscopes.

型錄 2016-04-19

PDF PDF 567 KB
USB Type-C CabCon Assembly ComplianceTest: Test Solution Overview Using the E5071C-TDR & M937xA PXIe
This describes how to make measurements of USB Type-C Cable & Connector Assemblies Compliance Tests by using the Keysight E5071C ENA Option TDR & M937xA PXIe VNA.

技術總覽 2016-04-19

PDF PDF 6.51 MB

1 2 3 4 5 6 下一頁