Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Technical Support

Electronic Measurement

Support by Product Model Number:

1-20 of 20

Sort:
T4010S Conformance Test System - Technical Overview
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

Technical Overview 2017-07-28

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Technical Overview 2017-03-10

PDF PDF 634 KB
Waveguide Harmonic Mixers M1971E/V/W - Technical Overview
This technical overview describes the M1971E/V/W waveguide harmonic mixers features, benefits, and specifications.

Technical Overview 2016-09-14

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2016-06-03

Millimeter Wave Frequency Extenders - Technical Overview
Keysight X-Series signal analyzers, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

Technical Overview 2015-08-27

E6701K GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview
This technical overview provides a brief overview and some specifications for the E6701I GSM/GPRS lab application and E6704A EGPRS lab application for the 8960 (E5515C/E) wireless communications test set.

Technical Overview 2015-01-06

PDF PDF 1.60 MB
E6703J W-CDMA/HSPA Lab Application - Technical Overview
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

Technical Overview 2014-12-17

E1969A TD-SCDMA_GSM Fast Switch Test Application - Technical Overview
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-12-02

PDF PDF 705 KB
E6702G cdma2000/IS-95/AMPS Lab Application - Technical Overview
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-11-07

E6567F cdma2000/1xEV-DO/LTE/LTE-A Wireless Test Manager - Technical Overview
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, CDMA, AMPS, and 1xEV-DO.

Technical Overview 2014-10-01

E6568F UMTS/LTE/LTE-A Wireless Test Manager - Technical Overview
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, W-CDMA, HSPA, HSPA+, DC-HSDPA, GSM, GPRS and EGPRS.

Technical Overview 2014-09-24

E1962B cdma2000/IS-95/AMPS Mobile Test Application - Technical Overivew
This technical overview covers the technical specifications/features of E1962B cdma2000 mobile test application, E6702C cdma2000 lab application, and E5515C mainframe

Technical Overview 2014-08-02

PDF PDF 1.19 MB
E1963A W-CDMA Mobile Test Application - Technical Overview
This technical overview provides key capabilities and specifications for the E1963A W-CDMA mobile test application.

Technical Overview 2014-05-19

E1966A 1xEV-DO Terminal Test Application - Technical Overview
This technical overview provides the specifications for the E1966A 1xEV-DO test application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-05-19

E1968A GSM/GPRS/EGPRS Test Application - Technical Overview
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

Technical Overview 2014-05-19

PDF PDF 1.27 MB
N5882A W-CDMA Enhanced Wireless Test Manager - Product Overview
Describes test automation software that complements Keysight’s W-CDMA lab applications

Technical Overview 2009-01-20

E6832A W-CDMA Calibration Application - Data Sheet
This data sheet provides information about the performance of the E6832A application.

Data Sheet 2007-12-06

PDF PDF 145 KB
E6835A TD-SCDMA Calibration Application - Data Sheet
Use the E6835A TD-SCDMA Calibration Application with the E6601A test set to expedite manufacturing of TD-SCDMA mobile phones.

Data Sheet 2007-12-05

PDF PDF 215 KB
N5884A 1xEV-DO Enhanced Wireless Test Manager - Technical Overview
This overview highlights the features of Keysight's test automation software for 1xEV-DO devices.

Technical Overview 2007-06-10

PDF PDF 75 KB
E6564C 1xEV-DO Wireless Test Manager - Product Overview
This document provides an overview of the capabilities of the E6564C WTM, including supported hardware and PC requirements.

Technical Overview 2007-05-28

PDF PDF 111 KB