Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-2 sur 2

Tri:
Using Flexible Digital Modulation Testing for Satellite Regenerative Payloads - Application Note
This application note focuses on solutions for the issues that create risks in the integration of mixed-signal systems with a mix of software and hardware tools. Examples focus on measurements of error vector magnitude (EVM), which is a key figure of merit for modulated signals implemented in either analog or digital form.

Notes d’application 2014-08-01

Using Synthetic Instruments in Your Test System (AN 1465-24)
This note represents a brief history of SI, compares a rack-and-stack system to an SI-based system, descibes the initial applications of SIs, and illustrates the emulation of conventional instruments with SIs.

Notes d’application 2006-08-28