お問い合わせ窓口

テクニカルサポート

信号発生器

製品モデル番号で検索: 例:34401A, E4440A

1-19 / 19

並べ替え
IEEE 802.11規格に準拠した無線LANデバイスのテスト
このアプリケーション・ノートでは、802.11a/b/g/n/acを中心にトランスミッタ/レシーバのテスト要件を幅広く解説しています。また無線LANテスト用のKeysightのテスト機器、ソフトウェア、測定アプリケーションの概要についても紹介しています。

アプリケーション・ノート 2015-01-15

Keysight Technologies GPSレシーバ・テスト
Keysight Technologies GPSレシーバ・テスト

アプリケーション・ノート 2015-01-06

キーサイト・テクノロジー 電子戦用信号作成:テクノロジーと手法
このアプリケーション・ノートでは、EW信号/環境シミュレーションに利用できる技術の概要と、柔軟な高忠実度ソリューションに関する最新の成果について紹介します

アプリケーション・ノート 2014-12-30

Keysight MIMOの基礎とMIMO受信機の性能試験
Keysight MIMOの基礎とMIMO受信機の性能試験

アプリケーション・ノート 2014-11-25

PDF PDF 1.17 MB
Keysight Technologies DOCSIS 3.1への迅速な適合性の検証
テストの限界に挑むアジレントのモジュール計測器

アプリケーション・ノート 2014-10-23

Keysight Technologies MIMO受信機テスト 実環境でのMIMO受信機の正確なテスト
今日の移動無線機には、有線機器のデータ容量に対応するという共通の目標があります。

アプリケーション・ノート 2014-10-07

Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

アプリケーション・ノート 2014-08-01

Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

アプリケーション・ノート 2013-04-05

PDF PDF 748 KB
Creating and Optimizing 802.11ac Signals Application Note
This application note details how to create and optimize 802.11ac signals using the N7617B Signal Studio for WLAN 802.11a/b/g/n/ac software with Keysight's RF signal generators to get the highest quality signals from the instruments.

アプリケーション・ノート 2012-07-19

PDF PDF 2.10 MB
Transition from 2G/3G to 3.9G/4G Base Station Receiver Conformance Test - Application Note
This application note will help you migrate from 2G/3G to 3.9G/4G BTS test. Various test requirements are explained as well as how to perform those tests using the new X-Series signal generators.

アプリケーション・ノート 2012-04-16

PDF PDF 581 KB
Optimizing Dynamic Range for Distortion Measurements
This Product Note covers high dynamic range measurement techniques for the new PSA Performance Spectrum Analyzer Series. The Note describes the best way to use the PSA series to make distortion measurements such as ACP, intermodulation, and harmonic distortion.

アプリケーション・ノート 2011-10-27

PDF PDF
Conduct DVB-T/H Conformance Tests with Keysight's Real-time DVB-T/H Digital Video Solution
This application note provides an introduction to the performance test requirements for DVB-T/H receivers, as defined in EICTA MBRAI 2.0, and it describes test setup and configurations.

アプリケーション・ノート 2010-04-30

PDF PDF 904 KB
3GPP Long Term Evolution (LTE)
このアプリケーション・ノートでは、3GPPで開発中の、UMTSのLTE(Long Term Evolution)について紹介しています。

アプリケーション・ノート 2010-01-12

CMMB Conformance Testing using the PXB with N7623B Signal Studio for Digital Video
This application note introduces CMMB technologies and conformance test requirements and explains the test setup and configurations for the N5106A PXB and N7623B Signal Studio for Digital Video

アプリケーション・ノート 2010-01-04

PDF PDF 936 KB
W-CDMA BER Test on picoChip Femtocell Reference Design Using Keysight MXG
This application note explains single-direction BER testing of femtocell devices based on picoChip femtocell reference designs using the Keysight N5182A MXG vector signal generator.

アプリケーション・ノート 2009-12-15

PDF PDF 1.12 MB
BER and Subjective Evaluation for DVB-T/H Receiver Test Application Note
This AN tells how use N7623B Signal Studio for digital video with signal generators for standard-compliant digital video receiver and component test. Test cases are given for DVB-T/H receivers.

アプリケーション・ノート 2008-05-27

PDF PDF 3 MB
スループットを向上させるRF信号源の高速スイッチング
本書では、ATE内のRF信号発生器を最適化することにより、テスト時間を削減し、スループットを向上させる方法を紹介しています。

アプリケーション・ノート 2006-12-01

N5182A MXGベクトル信号発生器を使用した増幅器の正確なACLR/ACPRテスト
Keysight MXGベクトル信号発生器は、正確な増幅器のACLR/ACPR測定が可能な隣接チャネル歪みの小さな変調テスト信号を提供でき、製造アプリケーションや研究開発での波形開発に最適です。

アプリケーション・ノート 2006-09-29

Signal Generator Output Attenuators (AN 20)
This Application Note is for information only. Keysight no longer sells or supports these products.

アプリケーション・ノート 1965-06-01

PDF PDF 885 KB