Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Enter Model Number: Examples: 34401A, E4440A

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

1-2 of 2

Sort:
Quick Identification of Periodic Jitter Sources (AN 1200-4)
The Keysight 53310A is an easy-to-use, inexpensive tool for displaying time interval measurements versus time. Any repetitive pattern in the jitter is immediately apparent. The 53310A's analysis features readily give peak-to-peak and periodic rate information. Taking all of these clues together...

Application Note 2000-08-01

Histograms Simplify Analysis of Random Jitter (AN 1200-9)
The Keysight 53310A's fast histograms make it easy to get complete view of clock jitter. The shape of the histogram indicates the nature of the jitter. For example a Gaussian-shaped distribution would suggest the jitter is random. Statistics are calculated automatically to provide the mean...

Application Note 2000-08-01