您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

邏輯分析儀

依產品型號搜尋可用的支援:

1-25 / 173

排序:
Software for the W4630A Series DDR4 BGA Interposers and Cabling Solutions
Is common to all DDR memory solutions, and is downloadable from the logic analyzer software download web page ...

FAQ 2015-01-27

Application Software for Logic and Protocol Analyzers
Directs you to logic and protocol analyzers application software downloads.

FAQ 2014-09-24

What application software is available for Keysight U4164A, U4154A/B, U4301A/B, U4421A, U4431A and 16850 Series logic and protocol analyzers?
See the table for quickly seeing the application support available for Keysight U4164A, U4154A/B, U4301A/B, U4421A, U4431A and 16850 Series logic and protocol analyzers.

FAQ 2014-09-24

我可以在哪裡找到可免費試用的軟體?
免費試用設計和測試軟體。搜尋適用於您的產品的免費試用軟體。

FAQ 2014-08-14

我在哪裡可以找到過時的HP測試儀器的使用手冊?
有一些公司可能還會提供這些使用手冊…

FAQ 2013-05-29

是否能夠將舊型 Keysight 1670 與 Keysight 16700 系列是德邏輯分析儀的設定檔,轉換為新的 Keysight 16800/1690/16900 系列分析儀適用檔案?
是的。Keysight 1680/90/800/900 系列邏輯分析儀的是德邏輯分析儀 (Keysight Logic Analyzer) 應用軟體,包含了公用程式,可用來轉譯 Keysight 167xG 與 Keysight 16700 系列邏輯分析儀的設定檔。

FAQ 2013-03-13

What is required to do Offline Analysis?
A Desktop PC running Windows NT or Windows 2000 Professional is required to do Offline Analysis.

FAQ 2013-02-27

What application software is available for 16900, 1680x, 1682x and 1680/1690 Series logic analyzers?
See the table for quickly seeing the application support available for Keysight U4000, 16900, 16800 and 1680/90 logic and protocol analyzers.

FAQ 2012-08-14

What advantages does the expanded memory option (option 003) on the 16700 Series Logic Analyzers provide?
Generally, expanded memory will provide enhanced performance with certain hardware configurations and will support monitor resolutions up to 1600 X 1200.

FAQ 2012-03-12

How can I retrieve a license key or password for an oscilloscope or logic analyzer software option that I have previously purchased?
If you have your order number and certificate number, you can obtain the license key for your product at ...

FAQ 2011-10-23

如何找到是德產品的配件?
如需特殊儀器配件(例如示波器用測試探棒),請先到產品網頁,然後查看相關的配件。

FAQ 2011-10-07

What options do I have for programming my Windows-based Keysight logic analyzer?
The Keysight Logic Analyzer application is programmable in its basic (free) configuration, without any additional software options, via its COM interface. Visual Basic for Applications and enhanced Matlab connectivity are available at an additional...

FAQ 2010-11-09

我是否可以將舊型的 1680 系列邏輯分析儀從 Windows® 2000 升級為 Windows XP ?
可以。零件編號 01680-68720 是 Keysight 1680 系列的主機板升級套件,包含進行升級所需的一切。

FAQ 2010-10-24

如何更新 Keysight 邏輯分析儀的 BIOS?
所有 1680、16800 及 16900 系列邏輯分析儀的 BIOS 接可透過一片 BIOS 更新光碟進行更新。

FAQ 2010-09-25

如何為1670G系列或16720A碼型產生器設定ASCII檔?
如何為1670G系列或16720A碼型產生器設定ASCII檔?

FAQ 2010-09-15

Keysight E5383A 17 通道單端浮動引線組有哪些可用的替換零件?
引線組、IC 晶片、探棒引線、接地引線,以及一般 (長) 接地引線可以單獨購買。

FAQ 2010-05-18

1671xA: How Do I Coordinate the Triggering of Two Measurements Happening on the Same Logic Analyzer

FAQ 2010-05-16

我的 16700 系列邏輯分析儀開機不正常且需重新引發 (reignited)。有先將設定與授權檔案儲存至磁片的方法嗎?
請參閱內文

FAQ 2010-05-16

我可否將 Windows® XP 邏輯分析儀應用軟體升級至 Service Pack 3?
可以,請使用 3.80.0002 版或更新版本的是德邏輯分析儀應用軟體。

FAQ 2010-05-11

我可否將 Windows® XP 邏輯分析儀應用軟體升級至 Windows Vista?
不可以,是德邏輯分析儀應用軟體僅在用於主機電腦作為離線播放程式時,才受 Windows Vista 支援。

FAQ 2010-01-25

For Xilinx FPGA Dynamic Probe, when should I use Xilinx Core Generator instead of Core Inserter?
Core Generator is usually preferable if you need partitions, since Core Inserter does not support partitions. Core Generator does support partitions but is much less convenient.

FAQ 2010-01-24

是否有方法可以在我的 PC 上檢視邏輯分析儀所擷取的資料?
有。是德邏輯分析儀的免費應用程式可作為查看 Keysight 1680/1690/16900 系列或 Keysight 16700 系列邏輯分析儀所擷取到之資料的離線檢視器。

FAQ 2010-01-24

本系列各種是德邏輯分析儀主機支援那些模組?
請參閱 Keysight 16900、16700 和 16500 主機/模組相容性矩陣

FAQ 2009-08-17

如何使用 FTP 存取 Keysight 1660/1670 系列邏輯分析儀上的檔案?
若要使用 FTP 存取 Keysight 166xE 和 167xA/D/E/G 邏輯分析儀上的檔案,請依下列步驟操作。

FAQ 2009-07-16

What are the part numbers for the cables necessary to create a multi-card logic analyzer module?
16753/4/5/6A, 16910/11A, and 16950/51A/B need 16754-60002. 16715/6/7/8/9A, 16740/41A, 16750/51/52A/B, and 16760A need 16715-60001.

FAQ 2009-05-25

1 2 3 4 5 6 7 下一頁