이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

126-150 / 3149

정렬방식:
1GG7-4082 DC-6 GHz 0/20 dB Single Step Attenuator - Data Sheet
The 1GG7-4082 is a single bit, 0/20 dB GaAs MMIC step attenuator designed for low insertion loss and low distortion.

데이터시트 2016-09-28

PDF PDF 1.53 MB
1GC1-4094 DC - 26.5 GHz Biasable Integrated Diode Limiter - Data Sheet
The 1GC1-4094 can be used as a protection circuit for ESD and DC transients, Reverse Power Protection (RPP) or as an adjustable RF limiter.

데이터시트 2016-09-28

PDF PDF 1.69 MB
1GG7-4110 40 GHz Double Balanced Mixer - Data Sheet
The 1GG7-4110 is a double balanced ring-diode mixer optimized for good conversion gain at RF frequencies from 20-40 GHz and maximum LO-RF isolation.

데이터시트 2016-09-28

PDF PDF 1.77 MB
1GG7-4252 DC - 10 GHz SPDT Packaged Switch - Data Sheet
The 1GG7-4252 is a broadband microwave switch with low insertion loss and high isolation that can be used as a general purpose SPDT solid state switch.

데이터시트 2016-09-27

PDF PDF 1.13 MB
1GG7-4088 DC - 6 GHz 0/40 dB Single Step Attenuator - Data Sheet
The 1GG7-4088 is a single bit, 0/40 dB GaAs MMIC step attenuator designed for low insertion loss and low distortion.

데이터시트 2016-09-27

PDF PDF 1 KB
1GC1-4059 DC-120 GHz 3 dB Pad - Data Sheet
The 1GC1-4059 is a 3 dB pad with a slight positive gain slope and minimum ripple.

데이터시트 2016-09-27

PDF PDF 923 KB
1GG7-4169 DC - 26.5 GHz 35 dB / 5 dB Step Attenuator - Data Sheet
The 1GG7-4169 is a 0 to 35 dB by 5 dB step attenuator designed for low insertion loss and low distortion from DC to 26.5 GHz.

데이터시트 2016-09-27

PDF PDF 2.40 MB
1GC1-4119 13 - 35 GHz x2 Harmonic Mixer - Data Sheet
The 1GC1-4119 is a balanced mixer designed to enhance even harmonic mixing for downconversion of signals from 13 to 35 GHz.

데이터시트 2016-09-27

PDF PDF 1.37 MB
1GG7-4103 DC-12 GHz 35 dB/5 dB Step Attenuator - Data Sheet
The 1GG7-4103 is a 35 dB by 5 dB step attenuator designed for good input match and low distortion from DC to 12 GHz.

데이터시트 2016-09-27

PDF PDF 1.96 MB
1GG7-4243 DC - 10 GHz SMT Packaged High Power Amplifier - Data Sheet
The 1GG7-4243 is a traveling wave amplifier designed as a wideband power block with high output power and moderate gain from 2 to 10 GHz.

데이터시트 2016-09-26

PDF PDF 1.70 MB
1GC1-4293 DC-26.5 (50) GHz, GaAs HBT MMIC, Packaged Limiter - Data Sheet
The 1GC1-4293 is a 26.5 GHz, packaged integrated diode limiter (usable to 50 GHz) that can be used to protect sensitive RF circuits and subsystems from excess RF power, DC transients, and ESD.

데이터시트 2016-09-26

PDF PDF 1.56 MB
1GG7-4257 DC - 26.5 GHz SPDT GaAs Packaged MMIC Switch - Data Sheet
The 1GG7-4257 is a broadband microwave switch with low insertion loss and high isolation that can be used as a general purpose SPDT solid state switch.

데이터시트 2016-09-24

PDF PDF 1 KB
1GC1-4021 Broadband GaAs HBT MMIC Multi–Modulus Prescaler - Data Sheet
The 1GC1-4021 GaAs HBT MMIC prescaler offers broadband frequency translation for use in communications and EW systems incorporating high-frequency PLL circuits.

데이터시트 2016-09-24

PDF PDF 5.18 MB
1GC1-8290 DC - 12 GHz Multi-Modulus Packaged Prescaler - Data Sheet
The 1GC1-8290 is a highly sensitive broadband multi-modulus prescaler used in communications and EW systems that require frequency translation and down conversion.

데이터시트 2016-09-24

PDF PDF 2.86 MB
1GC1-4266 DC - 12 GHz Packaged Divide-by-4 Prescaler - Data Sheet
The 1GC1-4266 s a highly sensitive broadband divide-by-4 prescaler used in communications and EW systems that require frequency translation and down conversion.

데이터시트 2016-09-24

PDF PDF 2.24 MB
GPIB, USB and Instrument Control products - Data Sheet
Choose the best way to connect your PC to current instruments and take advantage of PC-standard interfaces. This family data sheet will give you the information you need to know about Keysight's I/O hardware products.

데이터시트 2016-09-23

M9018B and M9019A PXIe 18-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9018B and M9019A PXIe 18-slot Chassis.

데이터시트 2016-09-23

1GG7-4157 DC – 20 GHz SPDT GaAs MMIC Switch - Data Sheet
The 1GG7-4157 is a GaAs monolithic microwave integrated circuit (MMIC) designed for low insertion loss and high isolation from DC to 20 GHz.

데이터시트 2016-09-23

PDF PDF 968 KB
1GC1-4268 2로 분할된DC ~ 12 GHz 패키지형 전치 분주기 – 데이터 시트(영어)
1GC1-4268은 2로 분할된 매우 민감한 광대역 전치 분주기로, 주파수 변환과 다운컨버전이 필요한 통신 및 EW 시스템에 사용됩니다.

데이터시트 2016-09-23

1GG7-4231 DC - 6 GHz 15 dB/3 Bit GaAs MMIC Step Attenuator - Data Sheet
The 1GG7-4231 is a packaged 3 Bit, 0 - 15 dB by 5 dB step GaAs MMIC Step Attenuator designed for low insertion loss and low distortion from DC to 6 GHz.

데이터시트 2016-09-22

PDF PDF 846 KB
1GG7-4081 DC - 6 GHz 15 dB/3 Bit GaAs MMIC Step Attenuator - Data Sheet
The 1GG7-4081 is a 3 bit, 0 - 15 dB by 5 dB step GaAs MMIC step attenuator designed for low insertion loss and low distortion from DC to 6 GHz.

데이터시트 2016-09-22

PDF PDF 1.36 MB
1GC1-4053 DC - 65 GHz Integrated Diode Limiter - Data Sheet
The 1GC1-4053 is a 65 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD.

데이터시트 2016-09-22

PDF PDF 1 KB
U9391C/F/G Comb Generators - Technical Overview
This technical overview provides an overview and specifications for the U9391C comb generator, which was designed as a phase reference standard for the N5242A PNA-X network analyzer.

기술 개요 2016-09-19

PDF PDF 1.91 MB
Infoline Web Services Suite - Data Sheet
Achieve your software and hardware management goals with our online and professional services options

데이터시트 2016-09-16

PDF PDF 192 KB
Waveguide Harmonic Mixers M1971E/V/W - Technical Overview
This technical overview describes the M1971E/V/W waveguide harmonic mixers features, benefits, and specifications.

기술 개요 2016-09-14

이전 1 2 3 4 5 6 7 8 9 10 ... 다음