与专家交流

技术支持

示波器

按产品型号查找: 示例:34401A,E4440A

76-100 / 1426

排序:
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

手册 2015-01-23

PDF PDF 11.70 MB
86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes - Data Sheet
The 86100D-9FP PAM-N analysis software for 86100D DCA-X Series oscilloscopes helps you quickly and accurately analyze electrical and optical Pulse Amplitude Modulated (PAM) signals.

产品资料 2015-01-23

PDF PDF 3.16 MB
Addressing the Challenges of High-Speed Digital I/O for Aerospace Defense – Application Note
This application note will also discuss test challenges and commercial test solutions for fiber digital I/O technologies to help mitigate risk in upgrading to fiber-based technologies.

应用说明 2015-01-21

N1012A OIF CEI 3.1 Compliance and Debug Application for 86100D DCA-X Oscilloscopes – Data Sheet
The N1012A OIF CEI 3.1 Compliance and Debug Application helps you to simplify measurement of these transmitter parameters and obtain full results to test limits in minutes.

产品资料 2015-01-20

PDF PDF 1.79 MB
是德科技 InfiniiVision 3000T X 系列示波器
是德科技 InfiniiVision 3000T X 系列示波器

产品资料 2015-01-20

6000 X-Series Oscilloscope Application Bundle - Brochure
Take advantage of a new oscilloscope application bundle that will enable ALL software applications (including DVM and Wavegen) on your InfiniiVision 6000 X-Series oscilloscope for one low price.

手册 2015-01-19

PDF PDF 400 KB
Keysight S-Series and 6000 X-Series versus Tektronix DPO/MSO/MDO4000B - Competitive Comparison
See how Keysight's S-Series and 6000 X-Series compare against Danaher-Tektronix's DPO/MSO/MDO4000B Series oscilloscopes.

同类产品比较 2015-01-16

PDF PDF 1.57 MB
ARINC 429 Eye-diagram and Pulse-shape Mask Testing – Application Note
Eye-diagram and pulse-shape pass/fail mask testing can be performed on differential ARINC 429 signals using an Agilent 3000 X-Series oscilloscope licensed with the DSOX3AERO and DSOX3MASK options.

应用说明 2015-01-15

PDF PDF 3.03 MB
J-BERT N4903B High-Performance Serial BERT - Data Sheet
Updated J-BERT N4903B data sheet revision 1.3. Especially PCIe3 related enhancements covered by our PR in Jan 2013. Also covers all enhancements since SW releases 6.80 to 7.40

产品资料 2015-01-14

Programmer's Guide for InfiniiVision 4000 X-Series Oscilloscopes (PDF)
This is a printable PDF version of the InfiniiVision 4000 X-Series Oscilloscopes Programmer's Guide.

编程和语法指南 2015-01-08

PDF PDF 9.23 MB
Programmer's Guide for InfiniiVision 3000T X-Series Oscilloscopes
This is a zipped Microsoft Windows® format help file. Extract this file to a Local Disk (a Windows security requirement); on Windows XP, you may have to open the file's Properties dialog and Unblock the file before opening.

编程和语法指南 2015-01-08

ZIP ZIP 2.03 MB
Programmer's Guide for InfiniiVision 4000 X-Series Oscilloscopes
This is a zipped Microsoft Windows® format help file. Extract this file to a Local Disk (a Windows security requirement); on Windows XP, you may have to open the file's Properties dialog and Unblock the file before opening.

编程和语法指南 2015-01-08

ZIP ZIP 2.26 MB
Component Testing Using an Oscilloscope with Integrated Waveform Generator – Application Note
This application note illustrates methods for testing components using an oscilloscope and waveform generator.

应用说明 2015-01-08

PDF PDF 3.21 MB
Programmer's Guide for InfiniiVision 3000T X-Series Oscilloscopes (PDF)
This is a printable PDF version of the InfiniiVision 3000T X-Series Oscilloscopes Programmer's Guide.

编程和语法指南 2015-01-08

PDF PDF 8.41 MB
Infiniium 90000 Q 系列示波器演示视频
查看 90000 Q 系列示波器如何在其业界领先的带宽上,让您实时查看最快速的信号。

基本演示 2015-01-07

Professor's "Oscilloscope Fundamentals" Slide Set
Welcome to this presentation on Oscilloscope Fundamentals for Electrical Engineering and Physics Undergraduate Students.

迅速开始指南 2015-01-05

Remote Programmer's Reference, N5392B/C Ethernet Electrical Performance Compliance Software
Describes the test names and IDs and the configuration variable names used when writing programs to remotely control the Keysight N5392B/C Ethernet electrical performance validation and compliance software.

编程和语法指南 2015-01-05

PDF PDF 290 KB
1131A, 1132A, 1134A InfiniiMax Probing System Recommended Probe Head Configurations Card
A one-page document showing the best methods for connecting the probe to your signal.

迅速开始指南 2015-01-01

PDF PDF 925 KB
Recommended Probe Configurations for 1168A and 1169A Active Probes
This quick reference card has two sides. Side one shows how to connect the probe to your target system for optimum performance. Side two shows other configurations that may be used but may not provide optimum performance.

迅速开始指南 2015-01-01

PDF PDF 964 KB
U7243B USB 3.0/3.1 Superspeed Electrical Performance Validation and Compliance Software - Data Sheet
Keysight's U7243B USB 3.1 validation and compliance software provides you with a fast and easy way to verify and debug your USB 3.1 products.

产品资料 2014-12-18

PDF PDF 5.28 MB
Time-Saving Features in Economy Oscilloscopes Streamline Test - Application Note
Features like integrated function generators, large displays, fast update rates and mixed signal capabilities are now available in oscilloscopes to save valuable time in the design and debug process.

应用说明 2014-12-18

PDF PDF 3.15 MB
86100D DCA-X Wide-Bandwidth Oscilloscope Family - Configuration Guide
See how to configure your Keysight sampling oscilloscope with additional options to speed your testing.

配置指南 2014-12-18

PDF PDF 3.49 MB
When is it Time to Transition to a Higher Bandwidth Oscilloscope? - Application Note
How do we determine how much bandwidth is required for today’s projects, and when do we know when it is time to “move up”?

应用说明 2014-12-17

PDF PDF 1.62 MB
Evaluating Oscilloscope Sample Rates vs. Sampling Fidelity - Application Note
Make the most accurate digital measurements by learning how to evaluate oscilloscope sample rates vs. signal fidelity.

应用说明 2014-12-16

86105C High Sensitivity, Broad Wavelength Plug-In Module - Flyer
The 86105C Infiniium DCA-J plug-in module offers unprecedented wavelength and optical filter coverage for SONET/SDH and datacom/enterprise technologies up to 11.3 Gb/s.

促销资料 2014-12-15

PDF PDF 505 KB

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页