这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

光学测试与测量产品

按产品型号支持:

缩小范围

去除所有优化

按主题

按内容类型

按产品类别

1-6 / 6

排序:
What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2017-08-30

Can I upgrade my 86100A, 86100B or 86100C mainframe to obtain an 86100D?
The 86100D has major hardware differences that make an upgrade uneconomical. Keysight regularly offers trade-in and other incentive programs for DCA mainframes. Contact your local representative for details about the current trade-in program available for your unit.

FAQ 2013-11-27

怎样才能找回以前购买的示波器或逻辑分析仪软件选项的许可密码或口令?
如果您有订货编号和证书编号,可以从下述网址获得许可密码:http://keysight.com/find/softwarelicense

FAQ 2011-10-23

What are options 503, 513 and 516 for the 8168F tunable laser source?
The options 503, 513 and 516 change the standard operating wavelength and output power of the 8168F as detailed below.

FAQ 2006-06-27

What is the difference between the 8164A and the 8164B?

FAQ 2005-02-01

What is the difference between the 8163A/8166A and the 8163B/8166B?

FAQ 2005-02-01