By Topic

By Industry/Technology

By Type of Content

By Product Category

1-25 of 8075

Sort:
Where can I find Signal Integrity, Power Integrity and EMC/EMI resources for high-speed digital designs?
Signal Integrity & Power Integrity Resources from Keysight EEsof EDA at http://www.keysight.com/find/eesof-ads-sipi-resources

FAQ 2017-07-28

Get to Market Faster with a Technology Refresh
Maximize test asset value while lowing cost, securing the right technology, and getting to market on time

FAQ 2017-07-24

Solving your IoT Wireless Testing Challenges from NB-IoT to NFC
From design verification to manufacturing to conformance testing, simplify your IoT wireless testing with cross-platform measurement algorithms and one-button standard compliance measurement software.

FAQ 2017-07-20

What are the Keysight equivalent model numbers for Centellax BERT products and test accessories?
Click on the question for full details of the equivalent model numbers.

FAQ 2017-07-13

Where can I find online communities of Keysight EDA users?
Find us on LinkedIn, Keysight Forums, YouTube, YouKu, Facebook, Twitter, and Google+

FAQ 2017-07-12

Why is Option DP2 or B40 recommended on the spectrum analyzer (EXA, MXA, PXA) with the EMI Measurement Application(N6141A)?
Time Domain Scan (TDS), Monitor Spectrum, and Amplitude Probability Distribution (APD) all require 2 GB of Capture memory (option DP2). Option B40 includes DP2, so having either option B40 or DP2 will work equally as well for N6141A.

FAQ 2017-06-28

Is option RTS necessary for streaming with bandwidths greater than 40 MHz?
Option RTS is necessary for streaming bandwidths greater than 40 MHz. Either real-time option, RT1 or RT2, is required. Even though these options are license key enabled, they require the analyzer to have B85, B1X, B2X, or B5X.

FAQ 2017-06-28

How do I send the UXM Error Logs to Keysight?
You can use the UXM’s Export Logs function to send the UXM platform log files to the Keysight support team. Click on the question for additional information.

FAQ 2017-06-28

Does M9393A work without M9300? If so, when using the M9393A with 100MHz reference on a pulse generator, what is the external reference input voltage?
When replacing the M9300 with a pulse generator, self-test and alignments may pass. Click on the question for additional information.

FAQ 2017-06-28

Does the noise figure application on the PNA-X (option 029) provide a full noise-parameter system (tuners and software)?
No, we don’t provide a full noise-parameter system. Click on the question for additional information.

FAQ 2017-06-28

How do I upgrade my X-Series Signal Analyzer to LTE-Advanced FDD?
The X-Series upgrade path to LTE-Advanced FDD depends on the existing measurement applications, and also on the operating system.

FAQ 2017-06-28

When using the DIQ application, what happens when I set the internal receiver to measure beyond the frequency range of my instrument?
Data for frequencies beyond the instrument hardware limitations is extrapolated from the hardware’s maximum and minimum limits. Click on the question for additional information.

FAQ 2017-06-28

For my UXA Signal Analyzer, what applications support option H1G (1 GHz Analysis Bandwidth) and what additional functionality does it provide?
Option H1G also includes the B2X digitizer. Therefore, option H1G is supported by all applications that support B2X up to at least 255 MHz bandwidth. Option H1G additionally provides 1 GHz analysis bandwidth for some other measurement applications.

FAQ 2017-06-28

Can Keysight’s PXIe VNAs be used with Non-Keysight PXI Chassis?
Yes, the M937xA can be successfully installed in a non-Keysight PXI chassis. Click on the question for additional information.

FAQ 2017-06-28

Is there a software application for the E5062A to calculate K factor?
No, there is not a software application to calculate K factor for the E5062A.

FAQ 2017-06-28

Why has Keysight changed the N9069C licensing structure model?
The N9069C licensing structure model has been collapsed as a customer ordering convenience. Click on the question for additional information.

FAQ 2017-06-28

Is Option RTS a license key or hardware upgrade?
Option RTS is a hardware and license key upgrade. Therefore, this upgrade requires the analyzer to be returned to Keysight.

FAQ 2017-06-28

Is it possible to add the N9080B-2TP with the N9080B-1FP installed on the X-Series Analyzer? Should the N9080B-2FP be used instead?
Yes, this is possible. A combination of fixed and transportable licenses can be used.

FAQ 2017-06-28

How do I create a Mono FM Signal using N5182B MXG ARB?
You can configure N7611B Signal Studio Broadcast Radio to play a mono/FM signal.

FAQ 2017-06-28

Can a CalPod system be used with the N1500A software?
No, the CalPod and N1500A Software are not compatible.

FAQ 2017-06-28

How do I measure a pulsed RF signal output with a sampling oscilloscope?
There are two possible ways. Click on the question for additional information.

FAQ 2017-06-28

Where are the SDS’s (safety datasheets) for products located?
Product-related SDS (MSDS's) for all Keysight products are available from our customer facing Regulatory Compliance web page. If a product review on this website produces no SDS (MSDS) results, then this means there is no hazardous material associated with the product. For example, N9010A is not on the list.

FAQ 2017-06-28

What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2017-06-28

Is calibration included in the 86100DU-WN7 Windows 7 upgrade?
86100DU-WN7 is a return to service center upgrade and does include calibration, in addition to a certificate of calibration and data.

FAQ 2017-06-28

What adapters come with a high frequency (44 to 50 GHZ) UXA (N9040B) or PXA (N9030B) mm-wave analyzers?
UXA and PXA millimeter wave analyzers are shipped with adapters to make it easier to connect to devices with 2.4 mm, 3.5 mm, SMA, and 2.92 mm (type K) connectors.

FAQ 2017-06-28

1 2 3 4 5 6 7 8 9 10 ... Next