Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-7 of 7

Sort:
Power Conversion Efficiency Measurement Methods - Application Note
In today’s energy-conscious world, engineers must reduce product power consumption and improve overall product efficiency. Accurate measurement of power conversion efficiency is paramount for reducing energy consumption.

Application Note 2017-09-05

PDF PDF 2.16 MB
Performing Harmonic Analysis to Identify Signal Integrity Issues in EPS - Application Note
Harmonic analysis can provide actionable guidance to address signal integrity issues in power systems with periodic switching waveforms. Using a modern power analyzer simplifies measurements and lets you model complicated interacting voltage and current waveforms in a way that is easy to understand.

Application Note 2016-06-15

PDF PDF 1.29 MB
Continuous Whole-Cycle Analysis (CWA) - Application Note
Power analysis often requires continuous, gapless power measurements to guarantee accuracy and the PA2200 Series power analyzers enable CWA which enables accurate, gapless measurements to optimize power efficiency and meet standards requirements.

Application Note 2016-06-15

PDF PDF 646 KB
Characterizing Inrush Currents to Ensure Properly Sized Fuses - Application Note
An I2t test measures the energy delivered by an inrush current pulse. The resulting number can be used to size or verify fuses to ensure a device is protected and that it will not blow the fuse every time the device is turned on. This test can be done manually, but it is much easier to user a modern power analyzer for an easy and accurate way to measure I2t.

Application Note 2016-05-03

PDF PDF 1.09 MB
Characterizing Rechargeable Batteries - Application Note
The increasingly widespread use of rechargeable batteries makes it increasingly important to fully understand their characteristics. Power analyzers and programmable DC loads can help provide the insight you need to optimize product design.

Application Note 2016-04-29

PDF PDF 921 KB
PA2200 Open Source License Information
The files below describe the Open Source software used in the PA2201/03A Power Analyzer.

Application Note 2015-12-09

Characterize DUT Response to Power Disturbances - Application Note
Measuring DUT’s response to power disturbances is important to guarantee proper and reliable operation of your DUT to better satisfy customers.

Application Note 2015-02-25

PDF PDF 414 KB