Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-16 of 16

Sort:
Infiniium Z-Series Oscilloscopes - Data Sheet
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Data Sheet 2017-07-17

Infiniium V-Series Oscilloscopes - Data Sheet
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

Data Sheet 2017-07-17

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Data Sheet 2017-04-24

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Technical Overview 2017-03-10

PDF PDF 634 KB
N9040B UXA Signal Analyzer Specifications Guide
Specification information for the N9040B UXA signal analyzer.

Technical Overview 2017-03-01

PDF PDF 2.34 MB
N9010B EXA Signal Analyzer Specifications Guide
Specification information for the N9010B EXA signal analyzer.

Technical Overview 2017-03-01

PDF PDF 1.80 MB
N9030A PXA Signal Analyzer Specifications Guide
Specification information for the N9030A PXA signal analyzer.

Technical Overview 2017-02-01

PDF PDF 3.59 MB
N9000B CXA Signal Analyzer Specifications Guide
Specification information for the N9000B CXA signal analyzer.

Technical Overview 2017-01-01

PDF PDF 2.05 MB
M9005A PXIe 5-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9005A PXIe 5-slot chassis.

Data Sheet 2016-11-09

Waveguide Harmonic Mixers M1971E/V/W - Technical Overview
This technical overview describes the M1971E/V/W waveguide harmonic mixers features, benefits, and specifications.

Technical Overview 2016-09-14

N7608B Signal Studio for Custom Modulation - Technical Overview
N7608B Signal Studio for custom modulation enables quick and easy signal generation for component, transmitter, and receiver test of emerging standards and 5G applications.

Technical Overview 2016-08-24

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2016-06-03

M8190A Arbitrary Waveform Generator - Data Sheet
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

Data Sheet 2016-02-22

Millimeter Wave Frequency Extenders - Technical Overview
Keysight X-Series signal analyzers, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

Technical Overview 2015-08-27

89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

Technical Overview 2015-04-16

89601B/BN-BHL Channel Quality Measurements, 89600 VSA Software - Technical Overview
The 89600 VSA software Option BHL for channel quality measurements accelerates satellite payload testing with a wideband test approach for group delay.

Technical Overview 2015-01-24

PDF PDF 1.97 MB