1-25 of 406

Sort:
N7660B Signal Studio for Multi-emitter Scenario Generation (MESG) - Technical Overview
N7660B Signal Studio for multi-emitter scenario generation (MESG) provides Keysight-validated, performance-optimized signals that can be downloaded directly to one or more UXG agile signal generators.

Technical Overview 2017-10-02

PDF PDF 1.35 MB
Signal Optimizer Software
Signal Optimizer is a unified software platform for calibration, signal creation and analysis. It integrates measurement science and system calibration into an all-in-one task-based interface to validate wideband designs.

Technical Overview 2017-09-30

PDF PDF 1.75 MB
U7243C USB 3.1 — 5 Gbps and 10 Gbps Transmitter Compliance Software - Data Sheet
Keysight's U7243B USB 3.1 validation and compliance software provides you with a fast and easy way to verify and debug your USB 3.1 products.

Data Sheet 2017-09-29

PDF PDF 1.89 MB
PNA/PNA-X Spectrum Analyzer Option (090) Data Sheet
Data Sheet and Technical Specifications for the PNA/PNA-X Spectrum Analyzer Option (090)

Data Sheet 2017-09-28

N6470B Thunderbolt 3 Transmitter Compliance Test Software for Infiniium Oscilloscopes - Data Sheet
The N6470A Thunderbolt electrical test software gives you an easy way to verify and debug your Thunderbolt designs for both silicon validation as well as products like storage devices or mother boards.

Data Sheet 2017-09-27

U7232E DisplayPort Electrical Performance Validation and Compliance Software - Data Sheet
Keysight's DisplayPort electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your DisplayPort interface designs, including DisplayPort 1.3.

Data Sheet 2017-09-27

PDF PDF 2.65 MB
N7018A Type-C Test Controller - Data Sheet
This data sheet introduces the Type-C Test Controller which provides full control of the USB Type-C interface which is core to the RX and TX compliance testing in USB3.1, Thunderbolt and DisplayPort.

Data Sheet 2017-09-27

PDF PDF 1.46 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

Technical Overview 2017-09-27

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Data Sheet 2017-09-23

Infiniium 9000 Series Oscilloscopes - Data Sheet
The Infiniium 9000 Series oscilloscope is three instruments in one: scope, logic analyzer, and protocol analyzer, and it offers the widest range of debug and compliance application software.

Data Sheet 2017-09-19

Infiniium S-Series High-Definition Oscilloscopes - Data Sheet
Keysight's Infiniium S-Series oscilloscopes use 10-bit ADC and low-noise front-end technology that work together to provide up to 8 GHz performance with the industry’s best signal integrity.

Data Sheet 2017-09-18

N7020A Power Rail Probe for Power Integrity Measurements - Data Sheet
The N7020A Power Rail Probe is a low noise, large offset range oscilloscope probe that enables users to measure small signals riding on top of DC supplies.

Data Sheet 2017-09-13

Infiniium 90000 Series Oscilloscopes - Data Sheet
The Infiniium 90000A Series oscilloscopes are engineered to give you unmatched real-time measurement accuracy. They are used in compliance testing in today's most popular serial bus standards.

Data Sheet 2017-09-13

N8815A Infiniium 10GBASE-KR 64b/66b and Link Training Decode Software - Data Sheet
Keysight N8815A Infiniium protocol viewer software for 10 Gbase-KR Ethernet is the only 64b/66b protocol analyzer technology available on a real time oscilloscope

Data Sheet 2017-09-07

PDF PDF 1.50 MB
LTE, LTE-Advanced FDD/TDD, and NB-IoT/eMTC FDD X-Series Measurement App, Multi-Touch - Tech Overview
Technical overview of the LTE, LTE-Advanced FDD/TDD, NB-IoT/eMTC FDD X-series measurement application for multi-touch X-Series signal analyzers.

Technical Overview 2017-09-01

N9054C VMA Vector Modulation Analysis X-Series Measurement Application, Multi-Touch
The VMA Vector Modulation Analysis measurement application provides a wide range of measurements, digital types and filters to perform signal analysis with Keysight's X-Series signal analyzers.

Technical Overview 2017-09-01

PDF PDF 2.26 MB
N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax X-Series Measurement Application - Technical Overview
Technical overview of the WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax measurement application (N9077C) for multi-touch X-Series signal analyzers.

Technical Overview 2017-09-01

PDF PDF 2.99 MB
N9069A & W9069A Noise Figure X-Series Measurement Application - Technical Overview
An overview of the noise figure measurement application (N9069A & W9069A) for the X-Series signal analyzers and EMI receiver.

Technical Overview 2017-09-01

N8827A/B PAM-4 Analysis Software for Infiniium Oscilloscopes - Data Sheet
Keysight's N8827A/B PAM-4 analysis software for select Infiniium oscilloscopes helps you quickly and accurately analyze electrical Pulse Amplitude Modulation (PAM) signals.

Data Sheet 2017-08-23

E5063A ENA Series PCB Analyzer - Technical Overview
The technical overview of E5063A ENA Series PCB analyzer.

Technical Overview 2017-08-23

N5412E Serial Attached SCSI-4 (SAS-4) - Data Sheet
Verify and debug your SAS devices faster and more easily with the SAS- 4 Compliance Test Software for Infiniium 90000 and Z-Series Oscilloscopes.

Data Sheet 2017-08-22

E5063A ENA Series Network Analyzer - Data Sheet
This literature is a data sheet of the E5063A. It describes the technical specifications of the E5063A

Data Sheet 2017-08-22

N7608C Signal Studio for Custom Modulation
Create 5G candidate custom waveforms, including OFDM and IQ waveforms with Keysight’s Signal Studio software. Learn more in this technical overview.

Technical Overview 2017-08-17

PDF PDF
N7630C Signal Studio for Pre-5G - Technical Overview
Generate Verizon Pre-5G (5GTF) standard-compliant signals for testing base stations, mobile terminal transmitters and receivers with Keysight’s Signal Studio software. Learn more in this technical overview.

Technical Overview 2017-08-17

PDF PDF 2.68 MB
N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax - Technical Overview
Create Keysight-validated and performance-optimized reference signals compliant with the IEEE 802.11a/b/g/j/p/n/ac/ah/ax standards with Keysight’s Signal Studio software. Learn more in this technical overview.

Technical Overview 2017-08-17

1 2 3 4 5 6 7 8 9 10 ... Next