Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

AXIe Chassis & Controllers

Support by Product Model Number:

Refine the List

remove all refinements

By Type of Content

By Product Category

1-7 of 7

Sort:
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-02-02

PDF PDF 3.28 MB
PC Tested Configurations with PXI/AXIe Chassis - Technical Overview
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

Technical Overview 2016-06-20

PDF PDF 2.40 MB
M9048A PCIe Desktop Adapter - Installation Guide
Keysight's M9048A host adapter is installed in a host computer's PCIe x8 or x16 slot. It extends the PCIe bus connectivity to PCIe external devices such as the Keysight M9502A or M9505A AXIe chassis or the Keysight M9021A PCIe Cable Interface module in the M9018A PXIe chassis.

Installation Manual 2014-08-01

Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Reference Guide 2014-08-01

M9048A PCIe Desktop PC Adapter - Flyer
One-page overview of the Keysight M9048A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2012-07-26

PDF PDF 181 KB
Tips to Achieve PCIe Connectivity with your Keysight AXIe or PXIe Chassis - Application Note
Keysight's AXIe and PXIe chassis use PCIe as their primary communications link. Using the PCIe bus has many advantages such as availability of standard hardware, signaling methods and debug tools.

Application Note 2012-07-07

PDF PDF 876 KB
M9047A PCIe Adapter - Brochure
One-page overview of the Keysight M9047A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2011-03-21

PDF PDF 294 KB