Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 69

Sort:
IO Libraries Minimum System Requirements - Technical Overview
Computer hardware and operating system minimum requirements for using Keysight IO Libraries Suite.

Technical Overview 2016-10-26

GPIB, USB and Instrument Control products - Data Sheet
Choose the best way to connect your PC to current instruments and take advantage of PC-standard interfaces. This family data sheet will give you the information you need to know about Keysight's I/O hardware products.

Data Sheet 2016-09-23

M9161D PXI Dual SP4T Solid State Switch Module - Data Sheet
The data sheet describes features, benefits, and specifications for the M9161D PXI dual SP4T sofid state switch module.

Data Sheet 2015-11-18

PDF PDF 703 KB
M9155/6/7C PXI Hybrid Switch Modules - Data Sheet
This data sheet provides a detailed product descriptions, specifications, configuration information, and ordering information for M9155/6/7C PXI Hybrid Switch Modules.

Data Sheet 2015-06-10

PDF PDF 2.18 MB
PXI General Purpose Switch Module - Data Sheet
The PXI general purpose switch module data sheet provides specifications and product ordering information for M9130A, M9131A, M9132A, M9133A, and M9135A.

Data Sheet 2015-01-08

PDF PDF 3.49 MB
L4490A/91A RF Switch Platform - Data Sheet
Keysight L4490A/91A Data Sheet.

Data Sheet 2014-12-18

L4437A 32-Chan Form A/Form C General Purpose Switch - Data Sheet
Description and technical specifications for the L4437A 32-channel form A/form C general purpose switch.

Data Sheet 2014-12-02

U2500A Series USB Modular Simultaneous Sampling Multifunction DAQ - Data Sheet
This is the datasheet for the U2500A Series USB modular simultaneous sampling multifunction data acquisition devices which has up to four channels with resolutions of 14-bit and 16-bit.

Data Sheet 2014-08-03

PDF PDF 387 KB
U2751A USB Modular Switch Matrix - Data Sheet
This is the datasheet for the Keysight U2751A USB Modular Switch Matrix which offers a high-quality, low-cost switching solution for automated testing.

Data Sheet 2014-08-03

PDF PDF 352 KB
USB Modular Products Data Sheet
Technical specifications and information for the USB Modular Products.

Data Sheet 2014-08-02

PDF PDF 6.87 MB
34970A Data Acquisition/Switch Unit Family - Technical Overview
The Keysight 34970A product overview includes application details, technical specifications, product and module photos and ordering information.

Technical Overview 2014-08-02

Access Your 34972A Wirelessly with a Sapido Mobile Router - Technical Overview
This measurement tip provides the steps needed to turn a 34972A unit into a wireless data acquisition system with the help of a Sapido RB-1632 mobile router.

Technical Overview 2014-08-01

PDF PDF 866 KB
Simplify Data Acquisition with a Built-in LXI Web Server - Technical Overview
Many commercially available data acquisition instruments measure a multitude of electrical signals but are usually confined to directly measure temperature only. That is, they measure voltage, current, resistance, frequency, and digital signals; but when it comes to physical properties, temperature is usually the one that can be directly measured using thermocouples, thermistors, RTD’s and temperature sensing IC’s

Technical Overview 2014-07-31

PDF PDF 1.17 MB
PXI Multiplexer Switch Module - Data Sheet
The PXI multiplexer switch module data sheet provides specifications and product ordering information for M9101A, M9102A and M9103A

Data Sheet 2014-01-13

PDF PDF 2.68 MB
PXI RF Switch Modules DC to 3 GHz - Data Sheet
The PXI RF switch module data sheet provides specifications and product ordering information for M9128A, M9146A, M9147A, M9148A, M9149A, M9150A, M9151A, M9152A, and M9153A.

Data Sheet 2014-01-06

L4451A 4-Channel Isolated D/A Converter with Memory - Data Sheet
This data sheet provides technical specifications and other information about the Keysight L4451A 4-Channel Isolated D/A Converter with Memory.

Data Sheet 2013-10-15

L4452A Multifunction with Digital I/O, D/A, Totalizer - Data Sheet
Description and technical specifications for the L4452A Multifunction with 32-bit DIO, 2-ch D/A and totalizer.

Data Sheet 2013-10-11

L4450A 64-Bit Digital I/O with Memory and Counter - Data Sheet
This data sheet provides technical specifications and other information about the Keysight L4450A 64-Bit Digital I/O with Memory and Counter.

Data Sheet 2013-10-08

L4433A Dual/Quad 4x8 Reed Matrix - Data Sheet
Description and technical specifications for the L4433A dual / quad 4x8 reed matrix.

Data Sheet 2013-09-24

L4421A, 40 Channel, Armature Multiplexer - Data Sheet
This 9-page product overview of the Keysight L4421A 40-channel armature multiplexer contains product specifications as well as ordering information.

Data Sheet 2013-09-24

U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

Data Sheet 2013-06-28

PDF PDF 582 KB
U2600A Series USB Modular Isolated Digital I/O Devices - Data Sheet
This is the datasheet for the U2600A Series USB Modular Isolated Digital I/O Devices which provides up to eight channels with 64-bit high-density opto-isolated digital input and digital output.

Data Sheet 2013-06-28

PDF PDF 357 KB
34980A Multifunction Switch/Measure Unit - Data Sheet
Description and technical specifications for the 34980A mainframe and plug-in modules.

Data Sheet 2013-03-28

PXI Matrix Switch Module Data Sheet
The PXI matrix switch module data sheet provides specifications and product ordering information for M9120A, M9121A and M9122A.

Data Sheet 2013-01-09

PDF PDF 885 KB
TS-5400 Series II Automotive Electronics Functional Test System - Product Note
This product note is geared to helping automotiveelectronics manufacturers accelerate test systemdevelopment.

Technical Overview 2012-07-17

1 2 3 Next