Contact an Expert

Technical Support

Electronic Measurement

Find by Product Model Number: Examples: 34401A, E4440A

1-25 of 26

Sort:
Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

Data Sheet 2015-03-20

B4621B for DDR2, DDR3, or DDR4 Debug and Validation - Data Sheet
The B4621B protocol-decode software translates Translates acquired signals into easily understood bus transactions showing associated data bursts for double- edge data-rate captures up to 2.5Gb/s.

Data Sheet 2015-02-26

PDF PDF 837 KB
M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

Data Sheet 2015-02-24

Logic and Protocol Analyzer Online Help - PDF Version (Version 06.03)
These are PDF versions of the Windows HTML Help files that come with the Keysight Logic and Protocol Analyzer application software.

Help File 2014-12-08

ZIP ZIP 42.39 MB
Logic and Protocol Analyzer Online Help Files (Version 06.03)
These are the online help files that come with the Keysight Logic and Protocol Analyzer application software.

Help File 2014-12-08

ZIP ZIP 85.91 MB
Logic and Protocol Analyzer User Guide
This guide provides information on how to set up, configure, and use the Keysight Logic Analyzers to capture and analyze data. It provides detailed information on how to use the Keysight Logic and Protocol Analyzer software.

User Manual 2014-12-08

PDF PDF 11.60 MB
U4154A Service Guide
U4154A Service Guide

Service Manual 2014-12-04

PDF PDF 2.30 MB
Keysight AXIe based Logic Analysis and Protocol Test Modules Installation Guide
This guide provides detailed information for setting up the Keysight AXIe based logic analysis and protocol test modules in the Keysight AXIe chassis. The guide also provides instructions on how to establish connectivity among the components of a typical setup.

Installation Manual 2014-09-09

PDF PDF 3.13 MB
Keysight AXIe Based Logic Analysis and Protocol Test Modules Quick Start Guide
This guide describes the broad steps for a basic setup of a Keysight AXIe based instrument module in the Keysight AXIe chassis to help you verify the basic power on operation of the module(s) and chassis and establish hardware connectivity with the host computer.

Quick Start Guide 2014-08-19

PDF PDF 902 KB
W3630A Series DDR3 BGA Probes for Logic Analyzers and Oscilloscopes - Data Sheet
Keysight DDR3 BGA probe for logic analyzer and scope enables viewing of data traffic on industry standard DDR3 DIMMs and embedded DDR3 design with the Keysight 16900 Series logic analysis system and 80000/90000 Series scope.

Data Sheet 2014-08-04

Low-Cost DDR3 Decode and Analysis with the 16850 Series Portable Logic Analyzers - Application Note
See how to make low-cost measurements on DDR3 interfaces and conduct performance analysis/compliance tests to evaluate the memory systems during debug and validation of a digital prototype.

Application Note 2014-08-04

PDF PDF 2.52 MB
U4154A 4Gb/s AXIe Logic Analyzer Module - Product Fact Sheet
The Keysight U4154A AXIe logic analyzer system combines reliable data capture up to 136 channels with powerful analysis and validation tools to enable you to quickly and confidently validate and debug.

Brochure 2014-08-01

PDF PDF 200 KB
U4154A 4 Gb/s AXIe-based Logic Analyzer Module - Data Sheet
The Keysight U4154A AXIe-based logic analyzer provides reliable data capture on signals up to 4 Gb/s with eye openings as small as 100 ps by 100 mV

Data Sheet 2014-04-24

Capture Highest DDR3 Data Rates Using Advanced Probe Settings - Technical Overview
Advanced Probe Settings (APS) mode on Keysight logic analyzers enables significantly higher DDR3/4 and LPDDR3/4 data rate captures from BGA probing.

Technical Overview 2014-04-18

PDF PDF 307 KB
Tips for Making Better Memory Measurements – Video Series
Videos that show customers how perform a comprehensive, unique and extensive analysis in less time.

Demo 2013-03-18

B4623B Bus Decoder for LPDDR, LPDDR2, or LPDDR3 Debug and Validation - Data Sheet
The B4623B protocol-decode software translates Translates acquired signals into easily understood bus transactions showing associated data bursts for LPDDR, LPDDR2, LPDDR3 at full bus data rates.

Data Sheet 2012-09-03

PDF PDF 1.03 MB
Unique signal integrity insight using Burst Scan mode - video
Burst scan mode provides unique signal integrity insight views for bubble bursts where a Read is followed exactly one cycle by another Read and scans of only no Back to Back bursts for easy viewing of all DQS preambles relative to each other.

Demo 2012-01-12

QT QT 23.68 MB
DDR3 Protocol Analysis and Violation Detection - video
U4154A with FuturePlus DDR3 Detective creates full featured DDR3 Protocol Analyzer

Demo 2011-10-26

QT QT 10.63 KB
Saving time with the DDR setup assistant - video
DDR setup assistant walks you through setting up your DDR measurements

Demo 2011-09-08

QT QT 7.58 MB
DDR3 Signal Integrity Insight from a Logic Analyzer - video
HW accelerated, colorized Eye scan on the U4154A provides Signal Integrity insight.

Demo 2011-08-03

QT QT 12.75 KB
U4154A Installation Guide
Describes the steps for installing the hardware and software components of the U4154A Logic Analyzer module

Installation Manual 2011-07-13

PDF PDF 5.47 MB
Using Burst Trigger to Capture DDR3 Burst Data - video
Triggering on sequential bursts of data at data rates up to 2.5Gb/s is made easy with powerful new triggering on the U4154A.

Demo 2011-05-23

QT QT 7.38 MB
W2630 Series DDR2 BGA Probes for Logic Analyzers and Oscilloscopes - Data Sheet
The Keysight W2630A series DDR2 BGA probes for logic analyzers and oscilloscopes enable viewing of data traffic on industry standard DDR2 DRAMs with the Keysight 16900 Series logic analysis system and Infiniium 80000 Series oscilloscopes.

Data Sheet 2011-05-23

B4622A DDR2/3 Protocol Compliance and Analysis Tool - Data Sheet
The Keysight B4622A Protocol compliance and analysis tool enables automation of the measurement of your deep DDR bus trace to help you quickly identify protocol problem area and also gives you an overview of your system performance.

Data Sheet 2011-03-14

Soft Touch Connectorless Logic Analyzer Probes - Application Notes

Application Note 2011-03-14

1 2 Next