Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-25 sur 44

Tri:
Keysight EEsof EDA Newsletter - Product and Application News
Keep tabs on the latest product and application news and review the archives of the Keysight EEsof EDA Newsletter.

Bulletin d'information 2017-04-04

Integrating Multiple Technology Devices onto Laminate-Based Multi-Chip-Modules
Microwave Product Digest (MPD) featured article on "Integrating Multiple Technology Devices onto Laminate-Based Multi-Chip-Modules Using an Integrated Design Flow", written by Keefe Bohanan, Applications Engineer District Manager for Keysight EEsof EDA.

Article 2016-11-29

PDF PDF 3.90 MB
Direct-Synthesis Software Approach Facilitates Filter Design
This Microwaves & RF article discusses how Genesys software can be used to design filters with the direct-synthesis technique. A lowpass filter example is presented to illustrate the software’s capabilities.

Article 2016-11-28

Ericsson and Freiburg U. Design High-Q Power Harvesting Circuit Using ADS
Keysight’s ADS harmonic balance was used to explore the design space around the innovative impedance transformation using a high Q quartz crystal resonator to transform the low voltage from the low impedance antenna to a voltage high enough to overcome the Schottky diode junction voltage.

Étude de cas 2016-10-19

PDF PDF 639 KB
Using DSP and RF circuit co-design to reduce risk and cost
For modern design organizations, it’s now more imperative than ever that they simulate both Digital Signal Processor (DSP) and RF circuits together at the system level using mixed signals.

Article 2016-10-11

Software plus signal generators and analyzers support IEEE 802.11p design and test
Jungik Suh, marketing program manager, Automotive & Energy Solutions, Keysight Technologies, provides input on several Keysight solutions for the connected-car arena for Evaluation Engineering's October print special report on automotive test.

Article 2016-10-05

Follow Keysight EEsof EDA on Twitter!
Twitter enables you to keep current on news and updates with Keysight EEsof through the exchange of quick, frequent answers to one simple question: What are you doing?

Bulletin d'information 2016-07-14

Minimizing Design Risk, Shortening Development Time of a Digital Transmission System
Powerful design and simulation software provides valuable insights to help uncover and solve difficult design challenges at every stage of the design process.

Étude de cas 2015-12-15

PDF PDF 1.17 MB
Using Automatic Synthesis of RF, Microwave & Analog Circuits to Increase Design Productivity by 10x
Microwave Product Digest's October 2015 Featured Article written by How-Siang Yap of Keysight Technologies.

Dossier 2015-10-28

Keysight EEsof EDA makes it easy to get back to school—at least virtually
Rick Nelson, executive editor of Evaluation Engineering, visited Keysight Technologies and had this to say about Keysight EEsof EDA.

Article 2015-09-11

Determining the Best RF Simulation Tools as an RF Consulting Engineer
Independent consulting in RF and microwave engineering is a growing trend and many engineers are delivering their highly sought after RF expertise back to the industry.

Article 2015-06-08

PDF PDF 2.64 MB
Design and Characterization of Discontinuous RF/Microwave Passive Components
This Article by Dean Nicholson presents a design methodology proposed for designing and building RF circuits likely to contain discontinuous regions.

Article 2014-07-31

PDF PDF 1.43 MB
Symmetric and Asymmetric - Coupled Lines Band-Stop Filters at Ku/Ka Bands
This Article presents theory and design of coupled-line spur line band-stop filters, which are quite compact structures, lower radiation loss than conventional shunt stub and coupled-line filters.

Article 2014-07-31

PDF PDF 1.38 MB
Digital Predistortion Linearizes Wireless Power Amplifiers
This Article by Wan-Jong Kim, Shawn P. Stapleton, Jong Heon Kim, and Cory Edelman focuses on how digital predistortion linearizes wireless power amplifiers.

Article 2014-07-31

PDF PDF 1.81 MB
New LDMOS Model Delivers Powerful Transistor Library - Part 2
This article reprint presents that the CMC (LDMOS FET) model can be scaled for a larger device, with a good fit for signal, power and distortion performance as illustrated by a 60W Doherty PA design example.

Article 2014-07-31

PDF PDF 699 KB
RF SiP Design Verification Flow with Quadruple LO Down Converter SiP
This article reprint by HeeSoo Lee and Dean Nicholson outlines the design flow used for a System-in-Package component, using multiple die integrated into a single packaged device.

Article 2014-07-31

PDF PDF 505 KB
Accurate Simulation Models Yield High-Efficiency Power Amplifier Design
This Article by Sonoko Akamatsu, Charles Baylis, and Larry Dunleavy details the design goals and simulation- based processes for Power Amplifier Design.

Article 2014-07-31

PDF PDF 592 KB
Using S-Parameter Data Effectively
This Article by Wilfredo Rivas-Torres focuses on how to incorporate Sparameters in the design process using a CAD approach.

Article 2014-07-31

PDF PDF 248 KB
Designing RFID Tags Using Direct Antenna Matching
This Article by Cory Edelman and Murthy Upmaka describes the design challenges involved in RFID design and also focuses on the use of integrated EDA tools to optimally address the challenges.

Article 2014-07-31

PDF PDF 1.09 MB
New LDMOS Model Delivers Powerful Transistor Library - Part 1
This Article presents a new CMC LDMOS model that can accurately predicts both small-signal and nonlinear performance, and is scalable for devices of different sizes and power output capabilities.

Article 2014-07-31

PDF PDF 544 KB
Beyond CMOS Vs. GaAs: Picking The Right Technology
Design software can help evaluate the many different technology options for a high-frequency electronic circuit or system under a wide range of operating conditions.

Article 2013-10-24

Efficient Synthetic Aperture Radar Antenna Array Design Using Multiple Electromagnetic Solvers
Example of a synthetic aperture radar antenna array shows how applying the most efficient EM technology to each segment of the antenna system significantly improves design efficiency compared to traditional approaches.

Article 2013-10-11

Realization and Analysis of Electronically Steerable Phased Array using Scripting & Parameterization
With the advent of multi-core, high speed processors and abundant memory availability, complex designs using 3-D full-wave electromagnetic (EM) tools have become common choice for microwave and antenna engineers.

Article 2013-07-09

Simulation and Measurement-based X-parameter Models for Power Amplifiers with Envelope Tracking
An investigation of envelope tracking power amplifiers using simulation-based and measurement-based frequency domain static XP models.

Article 2013-06-30

PDF PDF 544 KB
A Packaged 60 GHz Low-Power Transceiver with Integrated Antennas for Short-Range Communications
This paper describes a 60-GHz transceiver with integrated antennas for short range and low power wireless communications fabricated in a CMOS 65nm SOI technology.

Article 2013-03-25

PDF PDF 429 KB

1 2 Page suivante