Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Support technique

ESL Design

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-22 sur 22

Tri:
Making Better Models with User Data
This paper details the process of combining MATLAB and the RF System analysis to improve the accuracy of simulations via personalized models.

Notes d’application 2017-06-24

PDF PDF 1.44 MB
Automotive FMCW Radar System Design using 3D Framework for Scenario Modeling
Automotive Radar Architects can take advantage of Keysight SystemVue’s 3D simulation framework, radar reference designs, and links to MATLAB and T&M equipment to model FMCW radar system scenarios.

Notes d’application 2017-03-28

NB-IoT System Modeling: Simple Doesn’t Mean Easy - White Paper
This paper presents a method for modeling and evaluating a new Narrowband Internet of Things (NB-IoT) system in a combined multi-domain simulation environment.

Notes d’application 2016-08-12

Virtual Flight Testing of Radar System Performance Using SystemVue and STK - White Paper
Keysight SystemVue and AGI STK can be integrated to provide virtual flight testing of radar and electronic warfare algorithms, saving both time and money.

Notes d’application 2016-02-05

Radar Development Using Model-Based Engineering
This application note describes how SystemVue is well suited for use in model-based engineering. It is for system engineers, directors of engineering and people involved in the development of Radar.

Notes d’application 2015-04-14

PDF PDF 1.59 MB
Generating Multi-Dimensional Signals to Test Radar/EW Systems
This application note describes how to use SystemVue to generate multi-dimensional signals for testing Radar and modern Electronic Warfare (EW) systems.

Notes d’application 2014-11-09

Understanding the SystemVue To ADS Simulation Bridge - Application Note
This application note shows how RF designers using Advanced Design System (ADS), as well as system architects and DSP developers using SystemVue, can co-simulate for greater functionality and cross-platform debug and verification.

Notes d’application 2014-08-31

PDF PDF 1.95 MB
Simulation and Verification of Pulse Doppler Radar Systems - Application Note
Keysight SystemVue illustrates key algorithms in modern Pulsed Doppler radar system design, and also connects to Keysight sources and signal analyzers to verify hardware performance.

Notes d’application 2014-08-02

PDF PDF 10.44 MB
Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

Notes d’application 2014-08-01

FPGA Prototyping Using Keysight SystemVue
This application note describes a top-down FPGA design flow using SystemVue for rapid prototyping of physical layer communications signal processing.

Notes d’application 2014-08-01

Cognitive Radio Algorithm Development and Testing White Paper
This paper describes some of these challenges and introduces the cognitive radio algorithm R&D testbed, which uses SystemVue software.

Notes d’application 2014-07-31

PDF PDF 1.53 MB
Overcoming the Challenges of Simulating Phased-Array Radar Systems
This application note discusses a solution that reduces design cycles, significantly reduces cost and allows you to simulate a scenario before taking it to land, skies and seas.

Notes d’application 2014-02-26

Electronic System-Level (ESL) Applications Center
Electronic System-Level application examples highlighting Keysight’s broad range of ESL applications, design functions and product areas.

Notes d’application 2013-04-02

Creating C++ Algorithms in SystemVue Using Model Builder
The SystemVue C++ Model Builder interface provides a powerful mechanism for exploring signal processing algorithms for communications system design.

Notes d’application 2012-11-14

PDF PDF 1.53 MB
Using SystemVue’s Radar Library to Generate Signals for Radar Design and Verification - App Note
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

Notes d’application 2011-01-25

Custom OFDM Signal Generation Using SystemVue - Application Note
This application note describes a new comms standard based on OFDM which is provided by SystemVue 2011 to create both simulation and measurement, with links to the new 89600B VSA software for further demodulation and analysis.

Notes d’application 2010-12-09

Combining Simulation and Test to Accelerate SDR Development
The note reviews the major attributes of SDRs then looks at two key topics: the use of multiple waveforms during SDR design and the use of simulation to add flexibility to SDR testing.

Notes d’application 2010-11-19

PDF PDF 2.22 MB
Digital Pre-Distortion and Hardware Verification using SystemVue
This application note reviews DPD concepts, modeling and extraction techniques, and direct interaction with test equipment to help you improve 4G/LTE component performance by up to 20dB.

Notes d’application 2010-10-25

PDF PDF 2.08 MB
Accounting for Antenna and MIMO Channel Effects Using SystemVue
This application note helps MIMO architects and system verifiers predict the effects of propagation and physical imperfections of 8x8 MIMO antennas on 4G system performance, before hardware prototypes are av.

Notes d’application 2010-09-24

Using SystemVue to Integrate a Flexible R&D Testbed for LTE
This application note describes an integrated solution for testing wireless communication systems based on the quickly evolving LTE standard.

Notes d’application 2010-07-19

PDF PDF 1.08 MB
Radar System Design and Interference Analysis Using Keysight SystemVue
This application note outlines key value propositions of Keysight SystemVue software for Radar System design and jammer/interferer analysis.

Notes d’application 2010-03-03

Solutions for Addressing SDR Design and Measurement Challenges
This "solutions for" application brief discusses how to use COTS technology and an integrated design-to-test flow to quickly develop optimal SDRs.

Notes d’application 2009-08-03

PDF PDF 986 KB