전문가 상담

기술 지원

전자 측정

모델번호로 검색: 예제: 34401A, E4440A

1-20 / 20

정렬방식:
81180B Arbitrary Waveform Generator - Data Sheet 1.3
The 81180B lets you setup complex real-world signals with up to 4.6 GSa/s arbitrary waveforms and 12-bit vertical resolution. Versatile Waveforms can be generated.

데이터시트 2015-04-17

81180B Arbitrary Waveform Generator - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for AWG 81180A

판촉 자료 2014-12-03

PDF PDF 774 KB
Helping you focus where it counts in aerospace and defense - Brochure
This brochure covers the latest A/D test resources focused on Radar, EW, Satellite, MicComm and SDR.

브로셔 2014-08-01

PDF PDF 8.68 MB
Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

어플리케이션 노트 2014-06-24

81180B Arbitrary Waveform Generator - User's Guide
81180-91030 User's Guide for the 81180B Arbitrary Waveform Generator (AWG).

사용자 매뉴얼 2014-03-01

PDF PDF 7.40 MB
Download the latest AWG Application Notes
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

어플리케이션 노트 2014-02-10

Realistic Ultra Wideband Radar Signal - Demo
Testing of radar systems can be extremely time-consuming and expensive. Radar transceivers must be designed and tested with realistic environment and jamming scenarios, which often involve costly outdoor ranges, chambers, and real-time hardware simulators.

기본 데모 2013-11-25

Meeting satellite testing challenges - Article
Satellites are now a critical part of the infrastructure supporting the incredible growth in demand for broadband data.

기사 2013-11-13

Creating and Optimizing 802.11ac Signals with the M8190A AWG - Application Note
Designs for 802.11ac WLAN devices require test equipment that can provide the best reference test signals and measurements. N7617B enables this type of signals to be generated with the M8190A AWG.

어플리케이션 노트 2013-08-13

PDF PDF 606 KB
Radar, EW & ELINT Testing: Identifying Common Test Challenges - Application Note
This application note reviews some of the latest test equipment for radar, EW & ELINT systems. Since this is a complex subject, we begin with a brief review of the fundamental radar and EW/ELINT challenges.

어플리케이션 노트 2013-04-29

PDF PDF 1.32 MB
Pulse Parameter Definitions - Application Note
Here you find the pulse parameter definitions of terms used in the instrument specifications of Pulse Pattern Generators. Model Nos: 81110A, 81111A, 81112A, 81150A, 81160A, 81130A, 81131A, 81132A, 81133A, 81134A, 81180B, M8190A

어플리케이션 노트 2013-02-14

PDF PDF 793 KB
Pulse Pattern and Function Arbitrary Generators and Arbitrary Waveform Generators - Brochure
This Keysight family of pulse/pattern generators can help you verify and characterize digital or analog systems, products, and components.

브로셔 2012-01-27

PDF PDF 1.48 MB
Keysight 81180A Pulse Pattern Generator Video
Keysight 81180A Pulse Pattern Generator Video

기본 데모 2011-12-07

WMF WMF 6.45 MB
81180A Arbitrary Waveform Generator User's Guide

사용자 매뉴얼 2011-12-01

PDF PDF 4.85 MB
Multi-Instrument Synchronization with the 81180A - Application Note
For applications that require more than two channels, a built-in synchronization feature allows for synchronizing two 81180A arbitrary waveform generators to create a fully synchronized 4-channel system.

어플리케이션 노트 2011-11-04

PDF PDF 465 KB
Using SystemVue’s Radar Library to Generate Signals for Radar Design and Verification - App Note
Keysight's Radar Library helps you with the productivity and accuracy of your radar signals.

어플리케이션 노트 2011-01-25

Distributer Blank -- 81180A Arbitrary Waveform Generator -- Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for AWG 81180A

판촉 자료 2010-05-28

ZIP ZIP 194 KB
Press Releases for 81180A

보도자료 2010-04-29

81180A Video Demos
These short web based demos show the versatility of the 81180A and some useful application hints.

기본 데모 2010-04-12

Read the latest Arbitrary Waveform Generator press release
Read the latest Arbitrary Waveform Generator press release

보도자료 2010-01-30