26-50 of 93

Sort:
M9161D PXI Dual SP4T Solid State Switch Module - Data Sheet
The data sheet describes features, benefits, and specifications for the M9161D PXI dual SP4T sofid state switch module.

Data Sheet 2015-11-18

PDF PDF 703 KB
M9300A PXIe Frequency Reference - Data sheet
This data sheet describes the M9300A PXIe frequency reference capabilities and it's modular advantages.

Data Sheet 2015-10-22

PDF PDF 1.69 MB
M9420A VXT PXIe Vector Transceiver - Data Sheet
This data sheet contains technical data on the M9420A VXT PXIe vector transceiver.

Data Sheet 2015-10-02

M9217A PXIe Single-Slot 2-Channel Isolated Digitizer - Data Sheet
With its built-in peak voltage protection of up to 400 V, the M9217A is ideal for analyzing high-voltage and transient signals as seen in automotive, mechatronics and aerospace defense applications.

Data Sheet 2015-08-31

J-BERT N4903B High-Performance Serial BERT - Data Sheet
This is a data sheet discussing the Keysight Technologies J-BERT N4903B High-Performance Serial BERT.

Data Sheet 2015-08-11

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2015-07-10

M9309A PXIe Vector Network Analyzer Synthesizer - Data Sheet
This document provides technical specifications and characteristics for the M9309A PXIe vector network analyzer synthesizer.

Data Sheet 2015-06-26

PDF PDF 678 KB
M9389A PXIe Vector Network Analyzer Source - Data Sheet
PXI vector network analyzer, PXI VNA, PXI source, m9485a

Data Sheet 2015-06-26

PDF PDF 1.07 MB
M9290A CXA-m PXIe Signal Analyzer - Data Sheet
This data sheet is a summary of the complete specifications of M9290A CXA-m PXIe X-Series signal analyzer.

Data Sheet 2015-06-11

M9155/6/7C PXI Hybrid Switch Modules - Data Sheet
This data sheet provides a detailed product descriptions, specifications, configuration information, and ordering information for M9155/6/7C PXI Hybrid Switch Modules.

Data Sheet 2015-06-10

PDF PDF 2.18 MB
PXI Programmable Step Attenuator Module - Data Sheet
M9168C and M9168E PXI programmable step attenuator modules based on the PXI hybrid platform. This data sheet provides product overviews and specifications.

Data Sheet 2015-06-09

M9451A PXIe Measurement Accelerator - Data Sheet
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

Data Sheet 2015-06-02

PDF PDF 581 KB
M9290A CXA-m PXIe Signal Analyzer - Specification Guide
Specification Guide for M9290A CXA-m PXIe signal analyzer.

Technical Overview 2015-06-01

PDF PDF 1.67 MB
M9169E PXI Switchable-Input Programmable Step Attenuator Module, DC to 50 GHz - Technical Overview
This technical overview provides a description and technical specifications for the M9169E PXI switchable-input programmable step attenuator module, DC to 50 GHz.

Technical Overview 2015-05-15

PDF PDF 431 KB
M9391A PXIe Vector Signal Analyzer - Specifications Guide
This document provides technical specifications for the current shipping version and previous hardware and firmware versions of the M9391A.

Technical Overview 2015-05-01

M9380A PXIe CW Source - Data Sheet
With high-power levels and accurate measurements, the M9380A CW source provides Keysight quality and performance in the PXI form factor—a trusted Keysight product with global services and support, fast repair and a wide scope of calibration utilities.

Data Sheet 2015-03-25

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Technical Overview 2015-02-10

PDF PDF 2.39 MB
M9036A PXIe Embedded Controller - Data Sheet
The Keysight M9036A PXIe embedded controller data sheet provides specifications and product ordering information.

Data Sheet 2015-01-27

89601B/BN-SSA Spectrum Analysis, 89600 VSA Software - Technical Overview
This data sheet provides a brief description, features and benefits of the 89600 VSA software option for Spectrum Analysis

Technical Overview 2015-01-22

PXI General Purpose Switch Module - Data Sheet
The PXI general purpose switch module data sheet provides specifications and product ordering information for M9130A, M9131A, M9132A, M9133A, and M9135A.

Data Sheet 2015-01-08

PDF PDF 3.49 MB
M9362A-D01 PXIe Quad Downconverter 10 MHz to 50 GHz - Data Sheet
The M9362A-D01 PXIe Quad Downconverter is well suited for wideband signal capture where multiple channels are required and can be used to synchronously capture up to 4 signals in up to 1.5 GHz BW.

Data Sheet 2014-12-15

M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

Data Sheet 2014-11-06

M9302A PXI Local Oscillator 3GHz to 10GHz - Data Sheet
The Keysight Technologies M9302A PXI Local Oscillator is a VCO-based 3 to 10 GHz local oscillator optimized for fast settling time to allow for fast frequency down conversion applications.

Data Sheet 2014-10-14

M9170A PXI Attenuator/Switch Driver Module - Data Sheet
This data sheet provides product information and specifications for the M9170A PXI attenuator/switch driver module.

Data Sheet 2014-10-09

PDF PDF 420 KB
IO Libraries Suite 16 - Data Sheet
This data sheet describes the ease of use and compatibility of the new I/O Libraries Suite 16.

Data Sheet 2014-09-01

PDF PDF 435 KB

Previous 1 2 3 4 Next