Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 70

Sort:
PXI Vector Network Analyzer Series - Brochure
For basic S-parameter measurements, the M937xA VNA provides the right mix of speed, performance and footprint to help you drive down the size of test.

Brochure 2017-03-10

PDF PDF 3.41 MB
M9485A PXIe Vector Network Analyzer - Brochure
Product brochure of the M9485A PXI Multiport Vector Network Analyzer

Brochure 2017-03-08

PDF PDF 5.99 MB
Memory Information and Procedures for M9260A - Flyer
M9260A Memory Information and Procedures

Brochure 2017-03-06

PDF PDF 69 KB
[ECU Testing] Perform Automatic Input/Output Static Characteristics Tests on the Bench
Ever wanted an automatic manufacturing test environment for design evaluation?

Brochure 2016-12-28

PDF PDF 482 KB
Radio Test, Reference Solution for Military, Public Safety & Avionics Radio Communications
This brochure describes the technical features and benefits of Keysight's Radio Test Reference Solution - hardware and software configurations for testing tactical and public safety radio.

Brochure 2016-09-29

PDF PDF 2.64 MB
M9290A CXA-m PXIe Signal Analyzer - Product Fact Sheet
The CXA-m PXIe signal analyzer offers fully-specified performance up to 26.5 GHz with a rich set of measurement capabilities in a modular format.

Brochure 2016-09-07

PDF PDF 499 KB
RF PA/FEM Characterization & Test, Reference Solution - Solution Brochure
This brochure describes the hardware, software and services components of the RF PA/FEM characterization & test, Reference Solution

Brochure 2016-08-01

PDF PDF 3.70 MB
Keysight Technologies Software - Brochure
Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.

Brochure 2016-05-02

PDF PDF 7.39 MB
PXIe Vector Network Analyzer M937xA - Product Fact Sheet
This two page flyer highlights the features and benefits of the Keysight PXI vector network analyzer which is a full two-port VNA that fits in just one slot.

Brochure 2016-02-25

PDF PDF 617 KB
Cable Assembly Compliance Test Solution Using M937xA PXIe Multiport VNA - Brochure
The document describes the compliance test solution with the M937xA PXIe Multiport VNA for the high-speed digital standards.

Brochure 2016-02-01

PDF PDF 771 KB
TS-8989 PXI Functional Test System - Brochure
The TS-8989 PXI functional tester helps you achieve a lower cost of test for automotive electronic control units and industrial electronics.

Brochure 2016-01-28

PDF PDF 671 KB
Digital Multimeters - Brochure
This is the brochure for Keysight's range of digital multimeters from a bench top to a test rack to a handheld.

Brochure 2015-12-11

PDF PDF 2.22 MB
Automotive Body and Safety Electronics Test - Solution Brochure
These Keysight PXI-based reference solutions for automotive electronics body and safety functional tests help halve the time to design, integrate and implement systems for electronics functional test.

Brochure 2015-11-05

PDF PDF 1.87 MB
M9393A PXIe Performance Vector Signal Analyzer - Flyer
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

Brochure 2015-10-22

PDF PDF 500 KB
M9420A VXT PXIe Vector Transceiver - Product Fact Sheet
This product fact sheet contains quick facts on the M9420A VXT PXIe vector transceiver

Promotional Materials 2015-09-28

PDF PDF 425 KB
Keysight Software - Brochure
Il software Keysight è conoscenza scaricabile. Dalla prima simulazione alla consegna del primo prodotto al cliente, offriamo ai vostri tecnici gli strumenti che servono per accelerare la trasformazione dei dati raccolti in informazioni utili per prendere decisioni.

Brochure 2015-09-22

PDF PDF 666 KB
Breakthrough High-Speed Digitizer Technology - Poster
This posters presents the technology used for the AXIe/PXie/PCie high-speed digitizers

Promotional Materials 2015-07-21

PDF PDF 5.13 MB
Software-Broschüre
Keysight Software ist Erfahrung zum Herunterladen. Für alle Phasen des Produktzyklus – vom Schaltungsentwurf/Simulation bis zur Auslieferung des Serienprodukts – liefern wir die Tools, die Ihr Team benötigt, um schnellstmöglich Daten in Information zu verwandeln und daraus Erkenntnisse zu gewinnen.

Brochure 2015-07-13

PDF PDF 1.35 MB
M9155/6/7C and M9155/6/7CH40 DC to 26.5/40 GHz PXI Hybrid Switch Modules - Flyer
This 2-page flyer provides a brief overview for the Keysight M9155/6/7C PXI and M9155/6/7CH40 DC to 26.5/40 GHz PXI Hybrid Switch Modules.

Brochure 2015-05-19

PDF PDF 660 KB
M9391A PXIe Vector Signal Analyzer - Product Fact Sheet
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

Brochure 2015-02-17

PDF PDF 731 KB
High-Speed Digitizer Technology Expertise
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Brochure 2014-11-17

PDF PDF 815 KB
Comprehensive Services for your PXIe Signal Generators - Brochure
This brochure provides information about the comprehensive services available for the Keysight PXIe Signal Generators.

Brochure 2014-08-13

PDF PDF 1.84 MB
M9185A PXI 8/16-Channel Isolated D/A Converter - Flyer
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Brochure 2014-08-01

PDF PDF 202 KB
M9216A PXI 32-Channel High Voltage Data Acquisition Module
The Keysight M9216A is a multi-channel, large-range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously.

Brochure 2014-08-01

PDF PDF 107 KB
89601B/BN-SSA Spectrum Analysis Option, 89600 VSA Software - Flyer
This flyer provides a brief description, features and benefits of the 89600 VSA software option for Spectrum Analysis

Brochure 2014-03-24

PDF PDF 1.53 MB

1 2 3 Next