Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-19 of 19

Sort:
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-02-27

PDF PDF 2.34 MB
Extended Service Period Solutions Model Numbers - Selection Guide
This document summarizes the evolving list of older instruments that can be repaired and calibrated at over 50 service centers worldwide under a Keysight Extended Service Plan.

Brochure 2016-11-23

PDF PDF 217 KB
Get technical presentations from DesignCon 2016
Keysight Technologies is pleased to offer you all 8 Keysight Education Forum (KEF) sessions from DesignCon 2016. All video footage as well as the technical presentation materials are available, sign up and review the materials that made KEF a huge success with over 600 attendees.

Brochure 2016-05-08

PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

Brochure 2015-08-17

PDF PDF 4.78 MB
Pulse Pattern and Function Arbitrary Generators and Arbitrary Waveform Generators - Brochure
This Keysight family of pulse/pattern generators can help you verify and characterize digital or analog systems, products, and components.

Brochure 2015-04-01

PDF PDF 1.75 MB
MIPI Design & Test - Brochure
The MIPI Test & Design brochure explains the main features of D-PHY and C-PHY, (CSI-3), UFS and all Chip-to-Chip applications which are supported on top of the M-PHY layer.

Brochure 2015-03-24

PDF PDF 6.16 MB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

Brochure 2014-12-09

PDF PDF 2.24 MB
High-Speed Digitizer Technology Expertise
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Brochure 2014-11-17

PDF PDF 815 KB
U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces - Flyer
This flyer provides a product overview, features and benefits of the Keysight U4421A

Brochure 2014-08-02

PDF PDF 151 KB
U4431A Protocol Analyzer for MIPI™ M-PHY Interfaces - Flyer
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

Brochure 2013-08-08

PDF PDF 528 KB
M8190A Arbitrary Waveform Generator - Flyer
The Keysight M8190A AWG is the source of greater fidelity, delivering high resolution and wide bandwidth-simultaneously.

Brochure 2013-07-26

PDF PDF 271 KB
M9536A AXIe Embedded PC Controller - Flyer
The M9536A is an AXIe compatible embedded PC controller which provides a high-performance PCIe Gen2 link to the AXIe backplane and is the first AXIe embedded controller available on the market.

Brochure 2013-07-16

PDF PDF 218 KB
AXIe Chassis - Brochure
One-page overview of the Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2012-12-06

PDF PDF 176 KB
M9048A PCIe Desktop PC Adapter - Flyer
One-page overview of the Keysight M9048A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2012-07-26

PDF PDF 181 KB
M9703A 12-bit High-Speed Digitizer - Unprecedented speed, resolution and channel density Print Ad
Print ad for Physics applications: The new Keysight M9703A 12-bit high-speed digitizer module provides unprecedented measurement fidelity and channel density for GHz speed.

Brochure 2012-07-09

PDF PDF 215 KB
U4301A PCI Express 3.0 Protocol Analyzer Module flyer
The U4301A helps test engineers and validation labs address the challenges of transitioning to PCIe 3.0 by addressing the high speeds, new encoding scheme, and advanced protocol featuress.

Brochure 2011-11-28

PDF PDF 288 KB
M9045B PCIe ExpressCard Adapter - Flyer
Two-page overview of the Keysight M9045B ExpressCard adapter including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2011-10-26

PDF PDF 250 KB
M9047A PCIe Adapter - Brochure
One-page overview of the Keysight M9047A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2011-03-21

PDF PDF 294 KB
PCIe PC Adaptors
One-page overview of the Keysight M9045A ExpressCard and M9047A PCIe desktop adaptors including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2010-11-11

PDF PDF 275 KB