这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-8 / 8

排序:
HUAWEI demonstrates 112 Gb/s PAM-4 optical signal transmission with M8196A AWG
112 Gb/s PAM-4 Optical Signal Transmission over 100-m OM4 Multimode Fiber for High-Capacity Data-Center

文章 2016-12-05

PCI Express Receiver Testing Responds To New Challenges - Article
PCI Express Receiver Testing Responds To New Challenges

文章 2015-03-24

AWG article - MWJ product feature
AWG article - MWJ product feature

文章 2014-10-14

Lightwave Tutorial Series on Complex Optical Modulation - Article
Keysight offers a tutorial series on complex optical modulation featured in Lightwave magazine, featuring for example the challenges of coherent signal detection.

文章 2014-05-22

A new approach for multi-emitter test signal generation – Article
A new capture and playback approach generates multi-emitter test signals using a combination of COTS test equipment and simulation software.

文章 2013-11-15

Enhancing microwave spectroscopy in astrophysics applications – Article
An arbitrary waveform generator is the key element in this faster and more accurate method.

文章 2013-11-15

Time-domain pulse shaping for increased spectral efficiency - Article
This article elaborates on the conditions needed to prevent the effects of ISI and on the use of different filtering techniques for the purpose of bandwidth and signalcontainment.

文章 2013-11-13

Meeting satellite testing challenges - Article
Satellites are now a critical part of the infrastructure supporting the incredible growth in demand for broadband data.

文章 2013-11-13