Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Technical Support

Electronic Measurement

Support by Product Model Number:

51-75 of 118

Sort:
High-Speed Digitizer Technology Expertise
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Brochure 2014-11-17

PDF PDF 815 KB
Comprehensive Services for your PXIe Signal Generators - Brochure
This brochure provides information about the comprehensive services available for the Keysight PXIe Signal Generators.

Brochure 2014-08-13

PDF PDF 1.84 MB
I/O Hardware - Brochure
Do you have a problem with how to interface or connect to your instruments in order to automate your test systems? Learn more about the various product offerings from Keysight benefits IO Connectivity Product Brochure.

Brochure 2014-08-03

PDF PDF 584 KB
U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces - Flyer
This flyer provides a product overview, features and benefits of the Keysight U4421A

Brochure 2014-08-02

PDF PDF 151 KB
M9216A PXI 32-Channel High Voltage Data Acquisition Module
The Keysight M9216A is a multi-channel, large-range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously.

Brochure 2014-08-01

PDF PDF 107 KB
M9185A PXI 8/16-Channel Isolated D/A Converter - Flyer
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Brochure 2014-08-01

PDF PDF 202 KB
More Switching Options, Up to Half the Price of PXI
Keysight´s family of high performance LXI switch/measure products offer choices for low-cost, compact solutions.

Brochure 2014-04-07

89601B/BN-SSA Spectrum Analysis Option, 89600 VSA Software - Flyer
This flyer provides a brief description, features and benefits of the 89600 VSA software option for Spectrum Analysis

Brochure 2014-03-24

PDF PDF 1.53 MB
Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

Brochure 2014-03-06

PDF PDF 1.31 MB
M9361A PXI Downconverter - Flyer
The Keysight M9361A is a one-slot 3U PXI downconverter that converts microwave signals from 2.75 GHz to 26.5 GHz into baseband frequency signals centered at an IF frequency of 500 MHz.

Brochure 2013-12-06

PDF PDF 591 KB
M9170A PXI Attenuator/Switch Driver Module - Flyer
The Keysight M9170A attenuator/switch driver module provides drive control for programmable attenuators and EM or solid state switches.

Brochure 2013-12-03

PDF PDF 740 KB
M9202A PXI Express 12-bit Wideband IF Digitizer - Flyer
The M9202A is a one-slot 3U PXIe wideband IF digitizer running at 2 GS/s, with up to 1 GHz instantaneous analog bandwidth

Brochure 2013-11-30

PDF PDF 167 KB
M9211A PXI-H 10-bit UWB IF Digitizer Flyer
The M9211A is a one-slot 3U PXI-Hybrid single-channel Ultra-wideband IF digitizer able to capture signals at up to 3 GHz and running at up to 4 GS/s.

Brochure 2013-11-30

PDF PDF 162 KB
M9210A PXI-H 10-bit Digitizing Scope Flyer
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

Brochure 2013-11-30

PDF PDF 180 KB
M9351A PXI Downconverter Flyer
The M9351A PXI downconverter converts microwave signals from 50 MHz to 2.9 GHz into baseband frequency signals to drive Keysight's newest generation of PXI digitizers.

Brochure 2013-11-21

PDF PDF 594 KB
M9360A PXI Attenuator/Preselector - Flyer
The Keysight M9360A PXI Attenuator/Preselector is a 3-slot, 3U, combination module providing attenuation and preselection signal conditioning for numerous system applications.

Brochure 2013-11-21

PDF PDF 460 KB
M9392A PXI Vector Signal Analyzer - Flyer
The Keysight Technologies M9392A is a PXI Vector Signal Analyzer with frequency coverage from 50 MHz to 26.5 GHz with 250 MHz of instantaneous bandwidth.

Brochure 2013-11-19

PDF PDF 410 KB
M9302A PXI Local Oscillator - Flyer
The Keysight Technologies M9302A PXI Local Oscillator is a VCO-based 3 to 10 GHz local oscillator optimized for fast settling time to allow for fast frequency down conversion applications.

Brochure 2013-11-19

PDF PDF 489 KB
PXIe Optical Extenders for Instruments - Flyer
Keysight's PXIe Optical Link Modules. Keysight's PXIe Optical Link Modules eliminate the need for expensive RF cables, large power amplifiers, remote hardware and difficult calibration routines.

Brochure 2013-11-18

PDF PDF 332 KB
PXI RF Switch Modules - Flyer
One-page overview of the Keysight PXI RF switch modules including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2013-11-08

PDF PDF 752 KB
M9187A PXI Digital I/O Module - Flyer
This document provides an overview of the technical and other benefits of Keysight's digital I/O control module.

Brochure 2013-09-03

PDF PDF 1.08 MB
U4431A Protocol Analyzer for MIPI™ M-PHY Interfaces - Flyer
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

Brochure 2013-08-08

PDF PDF 528 KB
PXI Matrix Switch Modules - Flyer
This document provides an overview of the technical and other benefits of Keysight's matrix switch modules.

Brochure 2013-07-30

PDF PDF 161 KB
General Purpose Switch Modules - Flyer
One-page overview of the Keysight general purpose switch modules including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2013-07-26

PDF PDF 219 KB
IO Libraries Suite 16 - Flyer
This flyer provides a product overview, features and benefits of the Keysight IO Libraries Suite 16. I/O, IO Libraries.

Brochure 2013-07-26

PDF PDF 140 KB

Previous 1 2 3 4 5 Next