이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 306

정렬방식:
M3102A/M3100A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming
Technical overview for the M3102A and M3100A

기술 개요 2017-02-17

PDF PDF 620 KB
M3201A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3201A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming

데이터시트 2017-02-16

PDF PDF 1.34 MB
M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3202A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming.

데이터시트 2017-02-16

PDF PDF 1.22 MB
M9336A PXIe I/Q Arbitrary Waveform Generator - Data Sheet
The M9336A PXIe arbitrary waveform generator provides multiple independent or synchronized signal outputs with exceptional performance in a single PXIe slot.

데이터시트 2017-02-16

PDF PDF 1.80 MB
M3302A/M3300A PXIe Arbitrary Waveform Generator and Digitizer Combos
Technical overview for the M3302A and M3300A

기술 개요 2017-02-16

PDF PDF 323 KB
M3100A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3100A PXIe Digitizers with optional real-time sequencing and FPGA programming.

데이터시트 2017-02-16

PDF PDF 968 KB
M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3300A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

데이터시트 2017-02-16

PDF PDF 1.58 MB
M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

데이터시트 2017-02-16

PDF PDF 1.47 MB
M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

데이터시트 2017-02-16

PDF PDF 111 KB
M3202A/M3201A PXIe Arbitrary Waveform Generators with Optional Real-Time Sequencing and FPGA Program
Technical overview for the M3202A and M3201A

기술 개요 2017-02-16

PDF PDF 343 KB
M9560A Radio Test Library Option 1TP Audio Library - Technical Overview
This technical overview provides a technical overview of the M9560A Radio Test Library software

기술 개요 2017-02-14

PDF PDF 500 KB
M924XA InfiniiVision PXIe Modular Oscilloscopes - Data Sheet
The M924XA PXIe modular oscilloscopes utilize Keysight’s InfiniiVision benchtop oscilloscope technology and packages it for PXI.

데이터시트 2017-02-01

M9537A AXIe Embedded Controller - Data Sheet
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

데이터시트 2017-01-31

PDF PDF 846 KB
PXI General Purpose Switch Module - Data Sheet
The PXI general purpose switch module data sheet provides specifications and product ordering information for M9130A, M9131A, M9132A, M9133A, and M9135A.

데이터시트 2017-01-31

PDF PDF 2.26 MB
PXI Multiplexer Switch Module - Data Sheet
The PXI multiplexer switch module data sheet provides specifications and product ordering information for M9101A, M9102A and M9103A

데이터시트 2017-01-30

PDF PDF 1.79 MB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

데이터시트 2017-01-25

PDF PDF 3 MB
Physical Layer Test System (PLTS) 2017 - Technical Overview
The PLTS software, with rapid crosstalk analysis and customizable device configuration mapping, makes multiple board turns a thing of the past. This technical overview covers basic information such as why physical layer testing is important, advanced signal integrity topics, and how the software guides the user through hardware setup and calibration, and controls the data acquisition.

기술 개요 2017-01-25

U5303A PCIe High-Speed Digitizer with On-Board Processing - Data Sheet
Datasheet of the U5303A PCIe high-speed digitizer with on-board processing which explain the FDK implemented in the FPGA.

데이터시트 2017-01-24

M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

데이터시트 2016-12-19

M9010A PXIe 10-slot Chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9010A PXIe 10-slot, Gen 3 Chassis.

데이터시트 2016-11-16

PDF PDF 1.93 MB
M9005A PXIe 5-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9005A PXIe 5-slot chassis.

데이터시트 2016-11-09

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

데이터시트 2016-11-08

PDF PDF 2.27 MB
M9341A PXIe Digital I/O - Data Sheet
The Keysight M9341A Digital I/O with the 24-bit digital I/O connector and triggering ports provides communication signals between the PXI Vector Network Analyzer (VNA) installed in the same PXI chassis

데이터시트 2016-11-02

PDF PDF 1.43 MB
M9485A PXIe Multiport Vector Network Analyzer - Data Sheet
This data sheet provides technical specifications for the PXI M9485A PXIe Vector Network Analyzer. This also includes M9376A PXIe VNA Receiver and M9340A PXIe Distributor technical specifications.

데이터시트 2016-11-02

PDF PDF 3.90 MB
IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

기술 개요 2016-10-26

1 2 3 4 5 6 7 8 9 10 ... 다음