Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

retirer tout le raffinement

By Industry/Technology

By Type of Content

1-25 of 312

Sort:
J-BERT M8020A High-Performance BERT - Data Sheet Version 3.5
-BERT M8020A enables fast and accurate receiver characterization of single and multi-lane devices operating up to 16 or 32Gb/s. M8020A is the first product of the new M8000 Series.

Data Sheet 2017-08-13

PC Tested Configurations with PXI/AXIe Chassis - Technical Overview
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

Technical Overview 2017-08-04

PDF PDF 1.99 MB
M9336A PXIe I/Q Arbitrary Waveform Generator - Data Sheet
The M9336A PXIe arbitrary waveform generator provides multiple independent or synchronized signal outputs with exceptional performance in a single PXIe slot.

Data Sheet 2017-07-24

M8062A 32 Gb/s Front-End for J-BERT M8020A High-Performance BERT - Data Sheet
The M8062A extends the data rate of the J-BERT M8020A Bit Error Ratio Tester to the speeds required for testing devices with lane rates in the 25-28 Gb/s range.

Data Sheet 2017-07-20

PDF PDF 2.17 MB
Interface Modules and Adapters for PXI and AXIe Systems - Data Sheet
This document provides technical specifications, characteristics and other information about the series of PCIe host desktop adapters and PXI chassis system and cable modules

Data Sheet 2017-07-20

M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

Data Sheet 2017-06-28

M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

Data Sheet 2017-06-28

GPIB, USB and Instrument Control products - Data Sheet
Choose the best way to connect your PC to current instruments and take advantage of PC-standard interfaces. This family data sheet will give you the information you need to know about Keysight's I/O hardware products.

Data Sheet 2017-06-15

IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

Technical Overview 2017-06-14

Software Support Policy - Technical Overview
Software support policy for IO Libraries Suite, Command Expert, Fault Detective, and License Manager software

Technical Overview 2017-06-14

IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

Technical Overview 2017-06-14

U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

Data Sheet 2017-06-01

PDF PDF 582 KB
U2722A/U2723A USB Modular Source Measure Unit - Data Sheet
This datasheet contains the key features, specifications and ordering information of the U2722A/U2723A USB source measure unit.

Data Sheet 2017-05-24

PDF PDF 1.18 MB
U2751A USB Modular Function/Arbitrary Waveform Generator - Data Sheet
This is the datasheet for the U2761A USB Modular Function/ Arbitrary Waveform Generator which is equipped with 20MHz Sine and Square waveforms, pulse generation and arbitrary waveform editor.

Data Sheet 2017-05-22

PDF PDF 2.07 MB
U2741A USB Modular Digital Multimeter - Data Sheet
This is the datasheet for the Keysight U2741A USB Modular Digital Multimeter which is a 5.5-digit resolution digital multimeter that is able to capture up to 100 readings/sec.

Data Sheet 2017-05-19

PDF PDF 2.07 MB
U2701A/U2702A USB Modular Oscilloscope - Data Sheet
This data sheet contains the key features, specifications and ordering information of the U2701A/U2702A USB modular oscilloscopes

Data Sheet 2017-05-19

PDF PDF 2.26 MB
M924XA InfiniiVision PXIe Modular Oscilloscopes - Data Sheet
The M924XA PXIe modular oscilloscopes utilize Keysight’s InfiniiVision benchtop oscilloscope technology and packages it for PXI.

Data Sheet 2017-05-15

M9341A PXIe Digital I/O - Data Sheet
The Keysight M9341A Digital I/O with the 24-bit digital I/O connector and triggering ports provides communication signals between the PXI Vector Network Analyzer (VNA) installed in the same PXI chassis

Data Sheet 2017-05-15

PDF PDF 1.43 MB
M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

Data Sheet 2017-05-05

PDF PDF 1.50 MB
M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

Data Sheet 2017-05-04

PDF PDF 992 KB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Data Sheet 2017-05-04

PDF PDF 5.37 MB
PXI Digital Multimeters, 61/2 Digit, High Performance (M9182A, M9183A) - Data Sheet
These 61/2 digit DMMs offer excellent accuracy & stability with the highest measurement speeds in their class. For Engineers using PXI test systems in A/D, electronic mfg. & the automotive industries.

Data Sheet 2017-05-03

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Data Sheet 2017-04-29

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2017-04-29

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Data Sheet 2017-04-25

1 2 3 4 5 6 7 8 9 10 ... Next