이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

76-100 / 143

정렬방식:
PXIe Optical Extenders for Instruments - Flyer
Keysight's PXIe Optical Link Modules. Keysight's PXIe Optical Link Modules eliminate the need for expensive RF cables, large power amplifiers, remote hardware and difficult calibration routines.

브로셔 2013-11-18

PDF PDF 332 KB
PXI RF Switch Modules - Flyer
One-page overview of the Keysight PXI RF switch modules including a brief summary of features, specifications, configuration, and ordering information.

브로셔 2013-11-08

PDF PDF 752 KB
M9187A PXI Digital I/O Module - Flyer
This document provides an overview of the technical and other benefits of Keysight's digital I/O control module.

브로셔 2013-09-03

PDF PDF 1.08 MB
U4431A Protocol Analyzer for MIPI™ M-PHY Interfaces - Flyer
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

브로셔 2013-08-08

PDF PDF 528 KB
PXI Matrix Switch Modules - Flyer
This document provides an overview of the technical and other benefits of Keysight's matrix switch modules.

브로셔 2013-07-30

PDF PDF 161 KB
Command Expert - Flyer
This flyer provides a brief description of the Keysight Command Expert software - a free software tool that provides fast and easy instrument control in PC application environments.

브로셔 2013-07-26

PDF PDF 487 KB
IO Libraries Suite 16 - Flyer
This flyer provides a product overview, features and benefits of the Keysight IO Libraries Suite 16. I/O, IO Libraries.

브로셔 2013-07-26

PDF PDF 140 KB
General Purpose Switch Modules - Flyer
One-page overview of the Keysight general purpose switch modules including a brief summary of features, specifications, configuration, and ordering information.

브로셔 2013-07-26

PDF PDF 219 KB
PXI Multiplexer Switch Modules - Flyer
One-page overview of the Keysight PXI multiplexer switch modules including a brief summary of features, specifications, configuration, and ordering information.

브로셔 2013-07-26

PDF PDF 190 KB
M8190A Arbitrary Waveform Generator - Flyer
The Keysight M8190A AWG is the source of greater fidelity, delivering high resolution and wide bandwidth-simultaneously.

브로셔 2013-07-26

PDF PDF 271 KB
M9536A AXIe Embedded PC Controller - Flyer
The M9536A is an AXIe compatible embedded PC controller which provides a high-performance PCIe Gen2 link to the AXIe backplane and is the first AXIe embedded controller available on the market.

브로셔 2013-07-16

PDF PDF 218 KB
M9021A PCIe Cable Interface - Promotional Flyer
One-page overview of the Keysight M9021A PCIe Cable Interface including a brief summary of features, specifications, configuration, and ordering information.

브로셔 2013-07-11

PDF PDF 140 KB
White paper: Implementing parallel voltage measurement in functional Test of Automotive ECUs
This white paper compares throughput performance using conventional functional test methods versus parallel testing with Keysight’s new TS8900 Functional Test System and its M9216A multi-channel high voltage digital acquisition module.

판촉 자료 2013-07-11

34980A Data Acquisition and Switching - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 34980A.

판촉 자료 2013-06-05

PDF PDF 969 KB
GPIB and Instrument Control Products - QFS
From standard GPIB and RS-232 interfaces to PCI/PCIe, USB or LAN interfaces, Keysight helps you stay connected with your instruments. Get high performance, reliability and seamless connection – all at a price you can afford.

판촉 자료 2013-04-02

PDF PDF 164 KB
M9018A 18-Slot PXIe Chassis
One-page overview of the Keysight M9018A 18-slot PXIe chassis including a brief summary of features, specifications, configuration, and ordering information.

브로셔 2013-02-21

PDF PDF 266 KB
Keysight Ultra Low Current Measurement Equipment -
Keysight’s stellar lineup of measurement equipment,from nanotechnology to high-power The best-suited equipment for your effective use

브로셔 2013-01-28

PDF PDF 453 KB
AXIe Chassis - Brochure
One-page overview of the Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis including a brief summary of features, specifications, configuration, and ordering information.

브로셔 2012-12-06

PDF PDF 176 KB
L4411A System Digital Multimeter, 6½ Digit High Performance - Quick Fact Sheet
This two page QFS/Quick Fact Sheet includes key features and product specifications for the Keysight L4411A System Digital Multimeter, 6 1/2 Digit high performance.

판촉 자료 2012-12-01

PDF PDF 112 KB
M9362A-D01 PXIe Microwave Quad Downconverter - Flyer
The Keysight M9362AD01 is a PXIe 3-slot, 4-channel, coherent microwave downconverter with frequency coverage from 10 MHz to 26.5 GHz well suited for the A/D, wireless communications and radar markets.

브로셔 2012-11-14

PDF PDF 174 KB
U1084A - High-Speed PCIe Digitizers with On-Board Signal Processing
This brochure explains how to configure the U1084A Acqiris High-Speed PCIe Data Converter with Firmware for Signal Averaging, Peak Analysis or Custom Firmware Development.

브로셔 2012-09-21

PDF PDF 1.71 MB
M9300A PXIe Frequency Reference - Flyer
This flyer provides an overview of the M9300A: the description, potential applications, features, benefits and specifications.

브로셔 2012-09-11

PDF PDF 187 KB
Wideband MIMO PXI Vector Signal Analyzer - flyer
This flyer provides an overview of the Keysight Wideband MIMO PXI Vector Signal Analyzer configuration based on the M9362A-D01.

브로셔 2012-09-11

PDF PDF 257 KB
M9048A PCIe Desktop PC Adapter - Flyer
One-page overview of the Keysight M9048A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

브로셔 2012-07-26

PDF PDF 181 KB
M9703A 12-bit High-Speed Digitizer - Unprecedented speed, resolution and channel density Print Ad
Print ad for Physics applications: The new Keysight M9703A 12-bit high-speed digitizer module provides unprecedented measurement fidelity and channel density for GHz speed.

브로셔 2012-07-09

PDF PDF 215 KB

이전 1 2 3 4 5 6 다음