Here’s the page we think you wanted. See search results instead:


Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

1-5 of 5

Optimize burn-in test with the Keysight 34980A multifunction switch/measure unit apnote overview
This application overview will discuss the complexities of burn-in test based on the Keysight 340980A switch/measure unit

Application Note 2013-01-31

Building Hybrid Test Systems. Ensuring success in two common development scenarios - Application Not
Application Note 1465-33. When you migrate to a hybrid system that includes LXI along with GPIB, VXI, PXI, or any other architecture, two scenarios are most typical, minimum development time and maximum overall performance

Application Note 2008-10-15

Standardized Core Makes Building and Supporting a Functional Test System Easier and Less Costly
This note demonstrates how to use LXI instruments to create a standardized core - the open test platform (OTP), for building test systems.

Application Note 2007-02-23

Migrating system software from GPIB to LAN/LXI (AN 1465-25) - Application Note
Migrating system software from GPIB to LAN/LXIis the sixth application note in a series designed to help you manage the shift to LXI from GPIB.

Application Note 2007-02-02

Next-generation Test Systems: Advancing the Vision with LXI - Application Note
This white paper provides an introduction to LXI, presents its advantages, and outlines usage models that expand the reach and capabilities-and perhaps the definition of test systems.

Application Note 2006-05-03