Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Technical Support

Millimeter-wave and Microwave GaAs Limiters

Support by Product Model Number:

1-3 of 3

Sort:
Keysight 1GC1-8053 0–65 GHz Integrated Diode Limiter TC231 Data Sheet
The TC231 is a 65 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD. Two limiters are provided on–chip to enable single–ended or differential use.

Data Sheet 2010-01-20

PDF PDF 325 KB
TC626P Packaged 13.5 GHz GaAs - Data Sheet
The TC626P is a 13.5 GHz GaAs integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD.

Data Sheet 2009-11-02

PDF PDF 1.60 MB
TC231P 0-20 GHz Integrated Diode Limiter 1GC1-8235 - Data Sheet
The 1GC1-8235 is a 20 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD. Two limiters are provided on–chip to enable single–ended or differential use.

Data Sheet 2007-03-16

PDF PDF 942 KB