Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Atomic Force Microscopes, FE-SEM, Nanoindenters, UTM

Support by Product Model Number:

126-150 of 225

Sort:
Thickness-dependent Electrical Properties of Single-layer Graphene and Few-layer Graphene
Thickness-dependent Electrical Properties of Single-layer Graphene and Few-layer Graphene: a Kelvin Force Microscopy Study

Application Note 2012-03-13

AFM Image Library

Demo 2012-01-11

Nanoindenter Bibliography

Demo 2012-01-11

FE-SEM Image Library

Demo 2012-01-11

AFM Bibliography

Demo 2012-01-11

Quasi-static and Dynamic Compression Behavior of Flexible Cellular Materials - Application Note
Study of mechcnical properties of lightweight cellular materials

Application Note 2012-01-04

PDF PDF 345 KB
Investigating Highly Dopant Marker Layers in GaN on Sapphire Using SMM - Application Note

Application Note 2012-01-03

PDF PDF 671 KB
Complex shear modulus of commercial gelatin by instrumented indentation
Study of mechanical similarity beween gels & biological tissue

Application Note 2011-12-30

PDF PDF 115 KB
Scripting Interface for Enhanced Control of Keysight AFM Systems - Data Sheet
Keysight PicoScript is an optional scripting interface package that greatly enhances the capabilities of Keysight PicoView, the imaging and analysis software that controls all Keysight AFM systems.

Data Sheet 2011-12-01

PDF PDF 116 KB
Tensile Testing of Copper Fibers in Conformance with ASTM C1557 Using a Keysight UTM 150
Tensile test of copper fibers that prove Thst the T150 UTM meets ASTM standards

Application Note 2011-11-15

PDF PDF 191 KB
The Role of Compact Low Voltage FE-SEM in the Analysis of AFM Cantilevers - Application Note
Application Note on the study of AFM cantilivers using the 8500B FE-SEM

Application Note 2011-11-02

PDF PDF 2.50 MB
Strain Rate of Sensivity (SRS) of Nickel by Instrumented Indentation - Application Note
Explanation of new method for strain sensivity rate of very hard materials

Application Note 2011-10-28

PDF PDF 304 KB
EC-AFM: Engineered for Electrochemistry - Data Sheet

Data Sheet 2011-10-06

PDF PDF 411 KB
The Role of a Compact Low Voltage FE-SEM in Semiconductor Failure Analysis

Application Note 2011-10-04

PDF PDF 415 KB
Stereomicroscopy: 3D Imaging and the Third Dimension Measurement

Application Note 2011-09-19

PDF PDF 542 KB
Visualizing Carbon nanotubes with LV FE-SEM

Application Note 2011-09-06

PDF PDF 551 KB
Use Low Voltage FE-SEM to Overcome Challenges of Imaging Biological Specimens

Application Note 2011-08-31

PDF PDF 843 KB
Determining the Elastic Modulus of Thin Films: A Comparative Study of Substrate Accounting and Back
Discussion of elastic modulus of thin films while accounting for the substrate

Application Note 2011-08-30

PDF PDF 468 KB
Low Voltage FE-SEM Examination of Organic Polymers

Application Note 2011-08-24

PDF PDF 781 KB
Microscopic Characterization of Few-layer Hexagonal Boron Nitride: A promising Analogue Graphene

Application Note 2011-08-16

PDF PDF 801 KB
Measurement of System Compliance Using Template Grip Technique and the Keysight T150
System compliance using template grips for measuring mechanical properties of single fibers.

Application Note 2011-08-01

PDF PDF 229 KB
Mechanical Characterization of Grey & Brown Hair

Application Note 2011-07-20

PDF PDF 169 KB
For your convenience you can now register for a FREE PDF copy of your AFM User Manual

User Manual 2011-07-15

Stiffness Mapping and the Calculation of Fracture Toughness of Fused Silica
Fracture toughness measurement of fused silica using new stiffness methods.

Application Note 2011-06-05

PDF PDF 136 KB
Measuring the Mechanical Properties of Bone by Instrumented Indentation
Describes the use of instrumented indentation to measure the elastic modulus & hardness of bone

Application Note 2011-04-05

PDF PDF 219 KB

Previous 1 2 3 4 5 6 7 8 9 Next