Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-9 of 9

Sort:
W2360EP/ET SIPro, W2359EP/ET PIPro
SIPro and PIPro composite EM technology delivers high-accuracy and faster results, all within Advanced Design System (ADS).

Data Sheet 2016-01-04

W2352EP/ET PCI Express Compliance Test Bench
The W2352EP/ET PCI Express Compliance Test Bench helps solve the problem of simulation-measurement correlation.

Data Sheet 2015-05-29

PDF PDF 687 KB
W2353EP/ET USB Compliance Test Bench
The W2353EP/ET USB Compliance Test Bench helps solve the problem of simulation-measurement correlation.

Data Sheet 2015-05-29

PDF PDF 736 KB
W2309EP/ET DDR Bus Simulator and W2317EP/ET DDR Bus Simulator Distributed Computing 8-pack
The W2309EP DDR Bus Simulator quickly generates accurate BER contours, masks, and margins between the two, for the DDR memory bus specification published by JEDEC.

Data Sheet 2014-10-08

DDR4 Compliance Test Bench - Data Sheet
W2351EP/ET DDR4 Compliance Test Bench data sheet. The W2351EP/ET DDR4 Compliance Test Bench helps solve the problem of simulation-measurement correlation.

Data Sheet 2014-08-07

W2349EP/ET ADS Electro-Thermal Simulator - Data Sheet
The ADS Electro-Thermal Simulator provides accurate, "temperature aware" IC simulation results by using device temperatures that take into account thermal coupling, and thermal characteristics.

Data Sheet 2014-08-02

W2307EP/ET Controlled-Impedance Line Designer (CILD)
The W2307EP Controlled-Impedance Line Designer enables you to optimize your PCB stack up and transmission line geometry using metrics that matter, namely post-equalizer eye diagram parameters.

Data Sheet 2014-01-23

W2324EP/ET High Capacity Layout Pre-processor Element
The High Capacity Layout Pre-processor Element is an ODB++ file format import and pre-processing tool that enables you to select the environment immediately around critical nets in preparation for electromagnetic (EM) modeling.

Data Sheet 2012-10-30

W1714 SystemVue AMI Modeling Kit / W1713 SystemVue SerDes Model Library
This datasheet provides an overview of the W1714 SystemVue AMI Modeling Kit, which consists of SerDes libraries for SystemVue plus automatic IBIS AMI model generation.

Data Sheet 2012-05-21